Cutting System
Milling Width | 48.2 in 1225 mm |
Maximum Milling Depth | 13 in 330 mm |
Rotor Speeds | 97 / 109 / 121 rpm 97 / 109 / 121 rpm |
Number of Bits | 106 106 |
PM312 Track Undercarriage
The PM312 is an efficient, highly maneuverable milling machine with a cutting width of 1225 mm (48.2 in) that performs controlled full-depth removal of asphalt and concrete pavements in a single pass.
An ergonomic work area with better visibility to the cutting area keeps operators informed and comfortable.
Achieve perfect cuts with integrated technology, System K rotors, and a Cat track design with advanced steering and traction control.
Designed for easy access to service areas, an optional rotor turning device and convenient parts availability to make maintenance fast and easy.
Milling Width | 48.2 in 1225 mm |
Maximum Milling Depth | 13 in 330 mm |
Rotor Speeds | 97 / 109 / 121 rpm 97 / 109 / 121 rpm |
Number of Bits | 106 106 |
Rated Power | 336.6 HP 251 kW |
Engine | C9.3 C9.3 |
Maximum Travel Speed | 3.4 mile/h 5.5 km/h |
Maximum Milling Speed | 108 ft/min 33 m/min |
Operating Weight | 48429 lb 21967 kg |
Transport Weight | 44875 lb 20355 kg |
Operating Length - Conveyor Up | 36.45 ft 11.11 m |
Operating Width | 8.33 ft 2.54 m |
Height - Canopy | 12.3 ft 3.75 m |
Maximum Truck Clearance | 15.42 ft 4.7 m |
Minimum Right Cutting Radius | 6.3 ft 1.92 m |
Minimum Left Cutting Radius | 13.58 ft 4.14 m |
Conveyor Swing | 60 degrees from center 60 degrees from center |
Transport Length | 30.58 ft 9.32 m |
Transport Width | 8.33 lb/in 2.54 m |
Transport Height | 9.84 ft 3 m |
Cooling System | 16.4 gal (US) 62 l |
Diesel Exhaust Fluid (DEF) Tank | 5.8 gal (US) 22 l |
Water Spray System Tank | 332.9 gal (US) 1260 l |
Fuel Tank | 158.5 gal (US) 600 l |
Hydraulic Tank | 15.6 gal (US) 59 l |
Engine Oil | 7.9 gal (US) 30 l |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® GRADE with Grade and Slope for cold planers allows milling operators to achieve accurate and repeatable cutting results to provide a smooth base for any project. The integrated system uses automated features to take the guesswork out of producing a consistent cut every time.
Cat® GRADE with Grade and Slope for cold planers allows milling operators to achieve accurate and repeatable cutting results to provide a smooth base for any project. The integrated system uses automated features to take the guesswork out of producing a consistent cut every time.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.