TUL100
New

TUL100 Compact Utility Loaders

Checking Price

Request A Price Shop Now

Key Specs

Gross Power
23.9 hp
17.8 kW
Operating Weight
3779 lb
1714 kg
Rated Operating Capacity - 35% Tipping Load
1012 lb
459 kg

Features At A Glance

Displaying 1-6 of 6

Designed for tough jobs

Designed for tough jobs

Work with heavy loads with confidence with the powerful Cat C1.1 turbo diesel engine. The advanced hydraulic system is designed for demanding attachments and applications.
Easy to operate

Easy to operate

Multifunction joysticks with 2 speed, float, and a thumb roller for auxiliary hydraulic flow make operation easy and comfortable. Machine information is always visible and easy to navigate on the 4.2 in color LCD display.
Tailor machine response to your needs

Tailor machine response to your needs

Machine response can be adjusted to meet your operating preference, ideal for new and experienced operators. Easily adjust auxiliary flow, speed and creep control, drive response, and implement response to match the machine's performance to any application.
Sized for your application

Sized for your application

Select the machine width best suited for your application. Choose the 36 in (908 mm) width for working in narrower spaces or the 42 in (1055 mm) machine width for enhanced stability and lower ground pressure.
Tackle more jobs with a wide range of attachments

Tackle more jobs with a wide range of attachments

Choice of a Common Industry Interface (CII) or a Narrow Skid Steer Loader (NSSL) coupler interface allows for operation of a wide range of attachments and are compatible with the all-new lineup of Cat Compact Utility Loader attachments.
Easy service and support when you need it

Easy service and support when you need it

Service is quick and easy on the Cat TUL100 so you can get back to work faster. Your independent Cat dealer is here to support you and your business.

Product Specifications for TUL100

Gross Power 23.9 hp 17.8 kW
Engine Model Cat C1.1 (Turbo) Cat C1.1 (Turbo)
Peak Torque at 1,500 rpm SAE J1995 60.7 lb/ft 82.3 N·m
Displacement 69 in² 1.1 l
Note Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Operating Weight 3779 lb 1714 kg
Note *Operating Weight, Operating Specifications and Dimensions all based on no operator, 44" CII general purpose bucket with bolt-on cutting edge, wide (275 mm/10.8 in) tracks, all fluids, no counterweight, and manual Common Industry Interface (CII) (unless otherwise noted). *Operating Weight, Operating Specifications and Dimensions all based on no operator, 44" CII general purpose bucket with bolt-on cutting edge, wide (275 mm/10.8 in) tracks, all fluids, no counterweight, and manual Common Industry Interface (CII) (unless otherwise noted).
Rated Operating Capacity - 35% Tipping Load 1012 lb 459 kg
Tipping Load 2892 lb 1312 kg
Breakout Force – Lift Cylinder 3185 lb 1445 kg
Breakout Force – Tilt Cylinder 3407 lb 1546 kg
Ground Pressure 3.9 psi 26.6 kPa
Track Width 10.8 in 275 mm
Bucket Pin Height at Maximum Lift 86.3 in 2193 mm
Bucket Pin Reach at Maximum Lift 3 in 72 mm
Clearance at Maximum Lift and Dump 62.4 in 1586 mm
Departure Angle 27.0° 27.0°
Ground Clearance 6.5 in 165 mm
Height to Top of Console 59.1 in 1500 mm
Length of Track on Ground 41.2 in 1047 mm
Length with Bucket on Ground 109.1 in 2770 mm
Length without Bucket 85 in 2158 mm
Maximum Dump Angle 41.4° 41.4°
Maximum Overall Height 113.6 in 2885 mm
Rack Back Angle at Ground Level 27.2° 27.2°
Reach at Maximum Lift and Dump 18.6 in 473 mm
Vehicle Width (Narrow) 35.7 in 908 mm
Vehicle Width (Wide) 41.5 in 1055 mm
Travel Speed (Forward or Reverse) – One Speed 4 mile/h 6.5 km/h
Travel Speed (Forward) - Two Speed 6.2 mile/h 10 km/h
Travel Speed (Reverse) - Two Speed 5.3 mile/h 8.5 km/h
Cooling System 0.92 gal (US) 3.5 l
Engine Crankcase 0.79 gal (US) 3 l
Fuel Tank 10.6 gal (US) 40 l
Hydraulic System 5.4 gal (US) 20.5 l
Hydraulic Tank 5 gal (US) 19 l
Noise Level 85 dB(A) 85 dB(A)
Loader Hydraulic Pressure 3046 psi 21001 kPa
Loader Hydraulic Flow 16 gpm 60 L/min

TUL100 Standard Equipment

UNDERCARRIAGE

  • Wide Track (275 mm/10.8 in)
  • Narrow track (200 mm/7.9 in)
  • Track frame tie down points
  • Triple flange idlers – front and rear

COUPLERS

  • Common Industry Interface (CII)
  • Narrow Skid Steer Loader (NSSL) - wide track only

ELECTRICAL

  • Heavy duty battery, including battery disconnect with lockout feature
  • 12 volt electrical system
  • 65 ampere alternator
  • LED work lights – front and rear
  • Switch backlighting

OPERATOR ENVIRONMENT

  • Operator warning system indicators: air filter restriction, alternator output, engine coolant temperature, engine oil pressure, glow plug activation, hydraulic supply filter restriction, hydraulic oil temperature, engine emission system, operator presence (hydraulic system disables, hydrostatic transmission disables, parking brake engages)
  • Color LCD monitor: creep speed control, drive response adjustment, implement response adjustment, language selection (x32), multi-operator anti-theft security system, maintenance schedule and reminders, event and diagnostic code monitoring, date, time, units, and brightness setting
  • Gauges: fuel level, hour meter, hydraulic temperatures, battery voltage, tachometer
  • Cell phone storage pocket
  • Cup holders
  • Ergonomic contoured handholds
  • Adjustable perforated steel platform with removable rubber platform mat
  • Horn
  • Soft touch keypad throttle, electronic
  • 12 volt power port

POWER TRAIN

  • Cat C1.1 Turbo engine meeting U.S. EPA Tier 4 Final emissions standards
  • Automatic engine idle
  • Two speed travel
  • Filter, canister-type, fuel and water separator / canister-type fuel and water filter

HYDRAULICS

  • Electro/hydraulic variable displacement piston pumps
  • Selectable control pattern - S or C Steer
  • Flat faced auxiliary line quick disconnects
  • Automatic parking brake
  • Continuous auxiliary flow
  • Auxiliary hydraulic case drain
  • Float
  • 8 auxiliary hydraulic switches
  • Dead engine lower (DEL)

FRAME

  • Lift linkage, radial path
  • Chassis, one piece welded
  • Machine tie down points (10)
  • Removable panels for machine frame cleanout
  • Support, lift arm
  • Tilt cylinder guard

OTHER

  • Steel hood with strut assist and replaceable louvers
  • Work tool attachment coupler (CII/NSSL)
  • Hood and console - lockable
  • Lockable fuel cap
  • Fuel fill, machine right hand side
  • Hydraulic oil level sight gauge
  • Radiator coolant level sight gauge
  • Radiator expansion bottle
  • Extended life antifreeze (-37C, -34F)
  • Cat ToughGuardTM hose

ATTACHMENTS

  • CII/NSSL: coupler engagement pins
  • 1/2” aux line connections with 3/8” case drain connection

Product Brochures and More Are Ready to Download!

Media Gallery

Cat® TUL100 Compact Utility Loader

Cat® TUL100 Compact Utility Loader

Cat® TUL100 Compact Utility Loader

Cat® TUL100 Compact Utility Loader

Cat® TUL100 Compact Utility Loader

Cat® TUL100 Compact Utility Loader
Cat® TUL100 Compact Utility Loader
Cat® TUL100 Compact Utility Loader
Cat® TUL100 Compact Utility Loader
Cat® TUL100 Compact Utility Loader

360 View
360 View

Check out current offers for the TUL100

View More Offers