CP12 GC Vibratory Soil Compactor

Vibratory Soil Compactors CP12 GC

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
27869 lb
12641 kg
Compaction Width
84 in
2134 mm
Gross Power
120.7 HP
90 kW

Overview

Meet the CP12 GC

GC Vibratory Soil Compactors deliver dependable, economical production with performance that exceeds expectations.

Benefits

Lower Operating Cost

Up to 15% fuel savings with eco-mode, exclusive pod-style vibratory design offering 3 year/3000 hour service intervals, and a no-maintenance hitch with sealed-for-life bearings.

Up To 50% More Efficient

On-board compaction measurement helps take guesswork out of the process with exclusive MDP technology that gives compaction readings; scalable solutions including mapping and machine-to-machine communication keep jobsite connected.

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera; standard tiltable steering column gives the operator more flexibility, and our integrated backlit display console turns with seat.

Product Specifications for CP12 GC

Operating Weight - With Cab 27869 lb 12641 kg
Operating Weight - With ROPS/FOPS Canopy 12487 lb 27529 kg
Weight - Drum with ROPS/FOPS Canopy 16971 lb 7698 kg
Weight - Drum with Cab 14026 lb 6365 kg
Compaction Width 84 in 2134 mm
Curb Clearance 19.4 in 492 mm
Ground Clearance 20.4 in 518 mm
Turning Radius - Inside Drum Edge 12.7 ft 3.9 m
Travel Speed - Maximum 6.8 mile/h 11 km/h
Gross Power 120.7 HP 90 kW
Engine Model Cat C3.6 Cat C3.6
Net Power - ISO 9249 112.2 HP 83.7 kW
Net Power - SAE J1349 111.2 HP 82.9 kW
Stroke 4.7 in 120 mm
Bore 3.9 in 98 mm
Overall Length 18.7 ft 5.7 m
Overall Width 7.5 ft 2.3 m
Drum Width 84 in 2134 mm
Height - With ROPS/FOPS or Cab 9.8 ft 3 m
Drum Diameter 60.4 in 1535 mm
Optional Blade Height 27.1 in 688 mm
Wheel Base 9.8 ft 3 m
Nominal Amplitude - High 0.071 in 1.8 mm
Nominal Amplitude - Low 0.035 in 0.89 mm
Centrifugal Force - Maximum 55932 lb 249 kN
Centrifugal Force - Minimum 33249 lb 148 kN
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 56.3 gal (US) 213 l

CP12 GC Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails/Guardrails, Floor Mat
  • Vinyl Adjustable Pivoting Seat with Integrated Console and LCD Display
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera with Color Touchscreen Display
  • Seat Belt
  • 12-volt Power Outlet

VIBRATORY SYSTEM

  • Padfoot Drum
  • Dual Amplitude, Single Frequency
  • Dual Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWER TRAIN

  • Cat C4.4 Diesel Engine
  • Air Cleaner, Dual Element
  • Three-Speed Throttle Switch, Eco-mode and Automatic Speed Control
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Product Link™
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S•O•S℠ Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CP12 GC Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control, Cloth Seat
  • Internal Rear View Mirror
  • External Rear View Mirrors
  • Sun Visor
  • Cab Internal Roll-down Sun Screen

VIBRATORY SYSTEM

  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers

POWER TRAIN

  • Transmission Guard

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power
  • Map - SBAS GNSS Mapping
  • Connect - Cloud and Machine Connectivity

OTHER

  • Upgraded Halogen Light Package
  • Amber Rotating Beacon
  • Fuel Fill Access Door

See how CP12 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Check out current offers for the CP12 GC

View More Offers