Vibratory Soil Compactors CP34

Request A Price Find Dealer

Key Specs

Travel Speed - Maximum
5.5 mile/h
8.9 km/h
Ground Clearance
13.6 in
347 mm
Turning Radius - Inside Drum Edge
12.75 ft
2.62 m

Overview

Operate with Precision

The CP34 vibratory soil compactor has a padfoot drum roller suited for cohesive and semi-cohesive soil compaction applications.

Product Specifications for CP34

Travel Speed - Maximum 5.5 mile/h 8.9 km/h
Ground Clearance 13.6 in 347 mm
Turning Radius - Inside Drum Edge 12.75 ft 2.62 m
Drum Width 50 in 1270 mm
Curb Clearance 13.2 in 335 mm
Nominal Amplitude - High 0.05 in 1.3 mm
Centrifugal Force - Maximum 15000 lb 66.8 kN
Vibration Frequency 2100 V/m 35 Hz
Weight - Drum with ROPS/FOPS 5820 lb 2640 kg
Wheel Base 7.33 ft 2.24 m
Overall Width 4.5 ft 1.39 m
Drum Diameter 40 in 1016 mm
Height - With ROPS/FOPS 8.17 ft 2.51 m
Overall Length 13.7 ft 4.15 m
Fuel Tank Capacity 30 gal (US) 113 l
Gross Power 74 HP 55 kW
Bore 3.89 in 99 mm
Engine Model Cat C3.4B Cat C3.4B
Stroke 4.33 in 110 mm

See how CP34 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the CP34

View More Offers