CP5 (04A) Vibratory Soil Compactor

CP5 Vibratory Soil Compactors Tier 4 Final


Key Specs

Operating Weight - With ROPS/FOPS Canopy
10307 lb
4675 kg
Compaction Width
50 in
1270 mm
Gross Power
75.8 hp
56.5 kW

Features At A Glance

Displaying 1-6 of 5

Compact Size for Specific Applications

Compact Size for Specific Applications

        
  • With a narrow machine width of 1.4 m (4.6 ft), the CP5 is sized for working in trench applications or job sites with limited space. 
  •     
  • Ideal machine weight for light compaction of uniform layers over sewer and water pipes.
  •     
  • The propel system allows the operator to stop, maintain machine position and change directions while on a grade.
  •     
  • A narrow turning radius provides good maneuverability in confined work areas.
         
Comfortable and Ergonomic Operator Station

Comfortable and Ergonomic Operator Station

        
  • A rear vision camera with a large color touchscreen display enhances visibility behind the machine, helping you work safely and confidently.
  •     
  • The operator station has a multi-function LCD display and control console, an adjustable vinyl seat with a flip-up arm rest and a high-visibility retractable seat belt. 
  •     
  • View operational gauges and basic diagnostics on the integrated LCD screen.
  •     
  • The propel lever is conveniently located to the right of the operator’s seat and provides vibratory ON/OFF control for low-effort operation.
  •     
  • Designed for optimal visibility from the operator station.
  •     
  • The operator platform is isolated with heavy-duty rubber mounts to reduce machine vibration transmitted to the operator.
         
Designed for Performance

Designed for Performance

        
  • Powered by a quiet, fuel-efficient Cat® C2.8 engine that meets U.S. EPA Tier 4 Final emission standards. Caterpillar’s exclusive Intelligent Power Management system monitors operator input and available power to keep the machine working at peak efficiency.
  •     
  • Built around a dual pump propel system, with two pumps providing separate dedicated flow to the drum drive motor and rear axle motor for excellent gradeability and traction in forward and reverse.
  •     
  • The limited-slip differential provides steady power by transferring torque to the tires for enhanced traction on soft, slippery surfaces.
  •     
  • A variable propel speed range up to 8.8 km/h (5.5 mph) helps deliver maximum torque when climbing grades, plus the ability to move quickly around the jobsite.
  •     
  • Boost versatility with an optional blade for backfilling, knockdown and light dozing.
Durable, Field-Proven Vibratory System

Durable, Field-Proven Vibratory System

        
  • The drum uses a reliable swinging eccentric weight design engineered to deliver high compactive effort and performance you can count on.
  •     
  • A vibratory frequency of 35.8 Hz (2150 vpm) combined with optimal drum weight, enables the operator to achieve density in fewer passes.
  •     
  • The large heavy-duty bearings for the eccentric weight shaft are designed for high compactive forces.
  •     
  • Heavy-duty isolation mounts in the drum allow more force to be transmitted to the ground and less vibration to the drum yoke.
  •     
  • The padfoot drum features unique, tapered, oval-faced pads engineered to penetrate deeper and deliver higher weight concentration to maximize compactive effort.
         
Reliability and Serviceability

Reliability and Serviceability

        
  • Large doors provide ground-level accessibility to perform service and check engine oil, hydraulic fluid and coolant levels. 
  •     
  • The operator platform tilts forward to conveniently reach the hydraulic pumps. The hydraulic oil cooler tilts rearward for additional access to the radiator. 
  •     
  • A rear-mounted cooling system provides easy access for cleaning.
  •     
  • Monitor fluid conditions with regular sampling to help extend change intervals up to 500 hours engine oil, 1000 hours eccentric weight housing oil, 3000 hours hydraulic oil, and 12000 hours coolant.
  •     
  • Quick-connect hydraulic test ports simplify system diagnostics.
  •     
  • Ecology drains provide an environmental method to drain fluids on the radiator, engine oil pan, hydraulic and fuel tank.
  •     
  • Hoses and electrical harnesses are routed and clamped for increased long-term durability.
  •     
  • Electrical system wiring is color-coded and numbered for easy identification and wrapped in a protective, abrasion-resistant nylon braid for longer life and reliability. 
  •     
  • Maintenance-free Cat batteries are mounted in the rear of the machine and are accessible through the swing-out rear grill. Cat batteries are specifically designed for maximum cranking power and protection against vibration.
  •     
  • VisionLink™ takes the guesswork out of managing your entire fleet–regardless of size or equipment manufacturer.* The CP5 tracks maintenance needs, machine hours and location, through interactive dashboards on your mobile device or desktop, helping you make informed decisions that lower costs, simplify maintenance, and improve safety and security on your jobsite.
* Data field availability can vary by equipment manufacturer and is provided through an application programming interface (API).

Product Specifications for CP5

Operating Weight - With ROPS/FOPS Canopy 10307 lb 4675 kg
Weight - Drum with ROPS/FOPS Canopy 4872 lb 2210 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator.
Compaction Width 50 in 1270 mm
Overall Length 164 in 4155 mm
Overall Length - With Blade Option 179 in 4555 mm
Overall Width 55 in 1393 mm
Overall Width - With Blade Option 62 in 1575 mm
Maximum Height 99 in 2525 mm
Drum Diameter - Over Pads 40 in 1016 mm
Optional Blade Height 22 in 559 mm
Wheel Base 88 in 2240 mm
Gross Power 75.8 hp 56.5 kW
Engine Power - ISO 14396 74.3 hp 55.4 kW
Net Power - ISO 9249 72 hp 53.7 kW
Net Power - SAE J1349:2011 72 hp 53.7 kW
Engine Model Cat® C2.8 Cat® C2.8
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Build Number 04A 04A
Stroke 4.3 in 110 mm
Bore 3.5 in 90 mm
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator.
Vibratory Frequency - Standard 2150 VPM 35.8 Hz
Nominal Amplitude - High 0.051 in 1.3 mm
Centrifugal Force - Maximum 17535 lb 78 kN
Fuel Tank Capacity 29.9 gal (US) 113 l
Cooling System 4.1 gal (US) 15.7 l
Engine Oil - With Filter 2.2 gal (US) 8.2 l
Eccentric Weight Housings (combined) 14 gal (US) 53 l
Axle and Final Drives 1.9 gal (US) 7.1 l
Hydraulic Tank 9.4 gal (US) 35.6 l
Ground Clearance 13.7 in 348 mm
Curb Clearance 13.5 in 344 mm
Turning Radius - Inside Drum Edge 103 in 2625 mm
Travel Speed - Maximum 5.5 mile/h 8.8 km/h

CP5 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Anti-skid Platform, Footrest
  • Vinyl Non-suspension Seat
  • LCD Display with Lockable Vandalism Guard
  • Rear Vision Camera System with Color Touchscreen Display
  • High Visibility 76 mm (3 in) Seat Belt
  • 12-Volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum - Oval Pads
  • Single Amplitude, Single Frequency
  • Adjustable Steel Scrapers

CAT TECHNOLOGY

  • VisionLink™

POWERTRAIN

  • Cat® C2.8 Engine
  • Air Cleaner, Dual Element
  • Two-Speed Throttle Switch
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Single-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 12-Volt Electrical System
  • 85-Amp Alternator
  • 600 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • Scheduled Oil Sampling (S•O•S℠) Ports: Engine Oil, Hydraulic Oil, and Coolant
  • LED Working Lights (4)

CP5 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

VIBRATORY SYSTEM

  • Leveling Blade

OTHER

  • Amber Rotating Beacon

See how CP5 compares against frequently compared products.

Media Gallery

CP5

CP5

CP5

CP5

CP5

CP5
CP5
CP5
CP5
CP5

Cat® CS5 and CP5 Vibratory Soil Compactors

Cat® CS5 and CP5 Vibratory Soil Compactors

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CP5

View More Offers