Overview
The Cat® CS7 smooth drum vibratory soil compactor continues a legacy of built-in quality and reliability. This 7-metric ton roller is ideal for trenching, utility work and smaller infrastructure projects with granular soils.
Key Specs
The Cat® CS7 smooth drum vibratory soil compactor continues a legacy of built-in quality and reliability. This 7-metric ton roller is ideal for trenching, utility work and smaller infrastructure projects with granular soils.
Eco-Mode, no-maintenance hitch with sealed-for-life bearings and extended service intervals help keep your operating and maintenance costs low.
Durable, field-proven and engineered to provide power, performance and reliability that contractors can count on.
The ergonomic operator station is designed to maximize visibility to the working area.
Displaying 1-6 of 6
*Data field availability can vary by equipment manufacturer and is provided through an application programming interface (API).
| Operating Weight - With Cab | 16116 lb 7310 kg |
| Operating Weight - With ROPS/FOPS Canopy | 15487 lb 7025 kg |
| Weight - Drum with Cab | 7628 lb 3460 kg |
| Weight - Drum with ROPS/FOPS Canopy | 7408 lb 3360 kg |
| Note (1) | Operating weights are approximate and consider full fluids, standard vibratory system and 75 kg (165 lb) operator. Cab weights include heat and air conditioning. Smooth drum configurations with flotation tires, and padfoot shell kit configurations with lug tread tires. Shell kit weights listed include installed shell kit and scrapers. Operating weights are approximate and consider full fluids, standard vibratory system and 75 kg (165 lb) operator. Cab weights include heat and air conditioning. Smooth drum configurations with flotation tires, and padfoot shell kit configurations with lug tread tires. Shell kit weights listed include installed shell kit and scrapers. |
| Compaction Width | 66 in 1676 mm |
| Overall Length | 16.7 ft 5091 mm |
| Overall Length - With Blade Option | 18.4 ft 5609 mm |
| Overall Width | 70.9 in 1800 mm |
| Overall Width - With Blade Option | 83.5 in 2121 mm |
| Maximum Height | 9.4 ft 2852 mm |
| Drum Diameter | 48.1 in 1221 mm |
| Wheel Base | 8.5 ft 2601 mm |
| Optional Blade Height | 22.9 in 582 mm |
| Gross Power | 99.8 hp 74.4 kW |
| Engine Power - ISO 14396 | 99.8 hp 74.4 kW |
| Net Power - ISO 9249 | 94.1 hp 70.2 kW |
| Net Power - SAE J1349:2011 | 94.1 hp 70.2 kW |
| Note (1) | Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture. |
| Note (2) | Net power advertised is the power available at the engine flywheel when equipped with a direct drive fan, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a direct drive fan, air cleaner, clean emissions module, and alternator. |
| Engine Model | Cat C3.6 Cat C3.6 |
| Emissions | Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. |
| Stroke | 4.7 in 120 mm |
| Bore | 3.9 in 98 mm |
| Build Number | 03B 03B |
| Vibratory Frequency - Standard | 1915 VPM 31.9 Hz |
| Variable Frequency Option Range | 23.3-31.9 Hz (1,400-1,915 vpm) 23.3-31.9 Hz (1,400-1,915 vpm) |
| Nominal Amplitude - High | 0.066 in 1.68 mm |
| Nominal Amplitude - Low | 0.033 in 0.85 mm |
| Centrifugal Force - Maximum | 29991 lb 133.4 kN |
| Centrifugal Force - Minimum | 15057 lb 67 kN |
| Static Linear Load - With Cab | 115.9 lb/in 20.7 kg/cm |
| Static Linear Load - With ROPS/FOPS Canopy | 112.6 lb/in 20.1 kg/cm |
| Travel Speed - Maximum | 7.1 mile/h 11.4 km/h |
| Ground Clearance | 15.4 in 391 mm |
| Curb Clearance | 14.5 in 369 mm |
| Turning Radius - Inside Drum Edge | 10 ft 3.05 m |
| Fuel Tank Capacity | 37 gal (US) 140 l |
| DEF Tank | 2.4 gal (US) 9 l |
| Cooling System | 4.8 gal (US) 18 l |
| Engine Oil - With Filter | 2.8 gal (US) 10.6 l |
| Eccentric Weight Housings (combined) | 3.4 gal (US) 13 l |
| Axle and Final Drives | 3.9 gal (US) 14.6 l |
| Hydraulic Tank | 6.9 gal (US) 26 l |
| Recyclability | 96% 96% |
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
Cat CS7 Vibratory Soil Compactor
Cat CS7 Vibratory Soil Compactor Operator’s Point of View
Cat CS7 Vibratory Soil Compactor Working on Grade
Cat CS7 Vibratory Soil Compactor with ROPS/FOPS Canopy Configuration
Cat CS7 Vibratory Soil Compactor with a Padfoot Shell Kit