CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactors Tier 4 / Stage V


Key Specs

Operating Weight - With Cab
16810 lb
7625 kg
Compaction Width
66 in
1676 mm
Gross Power
99.8 hp
74.4 kW

Features At A Glance

Displaying 1-6 of 6

Efficient Power

Efficient Power

        
  • The dual pump propel system with built-in traction control is designed to provide dedicated flow to the drum drive motor and to the rear axle motors for excellent traction and gradeability in forward and reverse.
  •     
  • Powered by a Cat® C3.6 engine that meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
  •     
  • Eco-mode limits engine RPM helping to reduce fuel consumption.
  •     
  • Engine Idle Shutdown Timer reduces fuel burn and unnecessary idle time by shutting down the machine after a pre-set idling period.
  •     
  • Boost versatility with an optional leveling blade for backfilling, knockdown and light dozing.
Designed for Compaction Performance

Designed for Compaction Performance

        
  • High static linear loads and amplitudes.
  •     
  • The exclusive eccentric weight vibratory system with its 3-year, 3000-hour maintenance interval is designed for high reliability, smooth performance and low noise levels.
  •     
  • Auto-vibe helps operators easily maintain consistent, high-quality compaction.
  •     
  • The Variable Frequency option provides a wide range of frequencies to help maximize compaction performance.
  •     
  • A unique oval padfoot design delivers higher weight concentration and deeper penetration for increased compaction effort. Also available in a square pad design.
Comfortable Work Environment

Comfortable Work Environment

        
  • The ISO-mounted operator station and rubber floormats help reduce noise and vibration for comfort during operation.
  •     
  • Operators have a clear view to the working area in front and behind the machine.
  •     
  • The ergonomic operator station includes an adjustable seat with the control console and multifunction LCD display integrated into the right-side arm rest.
  •     
  • Easy-to-use controls are grouped by function and a large display informs operators of machine performance. 
  •     
  • Operators are protected from the elements by a standard equipped ROPS/FOPS canopy or an optional climate-controlled ROPS/FOPS cab with hinged glass windows.
  •     
  • For machines equipped with a cab, an optional radio is available with USB ports and Bluetooth® technology enabled to connect your device and make hands-free calls.
  •     
  • Low sound and vibration levels enhance comfort and productivity.
Safety Features

Safety Features

        
  • Safety and visibility are enhanced with a standard rear vision camera viewed on a large color touchscreen display. 
  •     
  • An unobstructed view of the drum from the driver’s seat allows the operator to see the compaction area ahead of them, monitor overlap and observe scraper performance.
  •     
  • The Cat® Detect Seat Belt Reminder System helps improve operator safety by monitoring seat belt use and alerting when improper behavior is detected. This technology promotes consistent seat belt habits, helping protect operators and support a safer work environment. A VisionLink™ subscription and compatible Product Link™ hardware are required.
        
  1. Seat Belt Alert – If an operator attempts to operate the machine without fastening their seat belt, such as disengaging the parking brake or initiating machine movement, audible and visual alerts activate to prompt proper seat belt use.
  2.     
  3. Seat Belt Inhibit – Seat Belt Inhibit can prevent the machine from traveling if the seat belt is not fastened correctly, helping to intervene before unsafe operation occurs.
        
  • Large steps, handrails, and an antiskid surface help provide stability during entry and exit of the operator station.
  •     
  • Internal and external mirrors provide the operator with a broad view of the jobsite.
Low Operating Cost

Low Operating Cost

        
  • The articulated hitch with sealed-for-life bearings does not require routine maintenance.
  •     
  • Safely access the engine compartment and cooling module from ground level for easy service and fluid sampling.
  •     
  • Monitor fluid conditions with regular sampling to help extend change intervals up to 500 hours engine oil, 3000 hours eccentric housing and hydraulic oil, and 12000 hours coolant.
  •     
  • Extended maintenance intervals not only reduce downtime but decrease the amount of fluid and filters that are replaced over the life of the machine.
  •     
  • VisionLink takes the guesswork out of managing your entire fleet–regardless of size or equipment manufacturer*–by providing maintenance needs, machine hours, location, fuel usage, idle time, diagnostic codes, and more through interactive dashboards on your mobile device or desktop, helping you make informed decisions that lower costs, simplify maintenance, and improve safety and security on your jobsite. 

 

*Data field availability can vary by equipment manufacturer and is provided through an application programming interface (API).

Sustainability

Sustainability

        
  • The Cat® C3.6 is available in configurations that meet U.S. EPA Tier 4 Final and EU Stage V emission standards.
  •     
  • Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester) or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details.
*While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use.
**Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
        
  • Auto engine idle shutdown helps reduce unnecessary fuel burn and greenhouse gas emissions by allowing the engine to automatically go into idle mode when the machine is not working.
  •     
  • A well-trained operator is worth the investment. Skilled operators benefit your bottom line by maximizing productivity, avoiding costly downtime, and maintaining jobsite safety - which can help to improve fuel efficiency and reduce greenhouse gas emissions.
  •     
  • Extended maintenance intervals not only reduce downtime but can decrease the amount of fluid and filters that are replaced over the life of the machine. Extend change intervals up to 500 hours engine oil, 3000 hours eccentric housing and hydraulic oil, and 12000 hours coolant.
  •     
  • Performance and safety can be augmented with a standard camera that is viewed on an in-cab display.
  •     
  • Cat Scheduled Oil Sampling (S•O•SSM) Services helps reveal excessive wear, contaminated fluids or other “unseen” issues that can shorten component life. In many cases, you can extend oil and coolant change intervals by using fluid monitoring. Consult your Cat dealer or the machine’s operation and maintenance manual for more information.

Product Specifications for CP7

Operating Weight - With Cab 16810 lb 7625 kg
Operating Weight - With ROPS/FOPS Canopy 16182 lb 7340 kg
Weight - Drum with Cab 8179 lb 3710 kg
Weight - Drum with ROPS/FOPS Canopy 7970 lb 3615 kg
Note (1) Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning.
Compaction Width 66 in 1676 mm
Overall Length 16.7 ft 5091 mm
Overall Length - With Blade Option 18.4 ft 5609 mm
Overall Width 70.9 in 1800 mm
Overall Width - With Blade Option 83.5 in 2121 mm
Maximum Height 9.3 ft 2849 mm
Drum Diameter 48.1 in 1222 mm
Wheel Base 8.5 ft 2601 mm
Optional Blade Height 22.9 in 582 mm
Gross Power 99.8 hp 74.4 kW
Engine Power - ISO 14396 99.8 hp 74.4 kW
Net Power - ISO 9249 94.1 hp 70.2 kW
Net Power - SAE J1349:2011 94.1 hp 70.2 kW
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Net power advertised is the power available at the engine flywheel when equipped with a direct drive fan, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a direct drive fan, air cleaner, clean emissions module, and alternator.
Engine Model Cat C3.6 Cat C3.6
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Stroke 4.7 in 120 mm
Bore 3.9 in 98 mm
Build Number 03B 03B
Vibratory Frequency - Standard 1915 VPM 31.9 Hz
Variable Frequency Option Range 23.3-31.9 Hz (1,400-1,915 vpm) 23.3-31.9 Hz (1,400-1,915 vpm)
Nominal Amplitude - High 0.061 in 1.55 mm
Nominal Amplitude - Low 0.031 in 0.78 mm
Centrifugal Force - Maximum 29991 lb 133.4 kN
Centrifugal Force - Minimum 15057 lb 67 kN
Travel Speed - Maximum 7.1 mile/h 11.4 km/h
Ground Clearance 15.2 in 387 mm
Curb Clearance 14.6 in 371 mm
Turning Radius - Inside Drum Edge 10 ft 3.05 m
Fuel Tank Capacity 37 gal (US) 140 l
DEF Tank 2.4 gal (US) 9 l
Cooling System 4.8 gal (US) 18 l
Engine Oil - With Filter 2.8 gal (US) 10.6 l
Eccentric Weight Housings (combined) 3.4 gal (US) 13 l
Axle and Final Drives 3.9 gal (US) 14.6 l
Hydraulic Tank 6.9 gal (US) 26 l
Recyclability 97% 97%

CP7 Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy, Handrails, Floor Mat
  • Adjustable Vinyl Non-suspension Seat with Integrated Console (Canopy)
  • LCD Display
  • Lockable Vandalism Guard for LCD Display (Canopy)
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • High Visibility 76 mm (3 in) Seat Belt
  • 12-Volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum - Oval or Square Pads
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Single Frequency
  • Auto-vibe Function
  • Dual Adjustable Steel Scrapers

POWER TRAIN

  • Cat® C3.6 Engine
  • Air Cleaner, Dual Element
  • Two-Speed Throttle Switch including Eco-mode
  • Engine Idle Shutdown Timer
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission

ELECTRICAL

  • 12-Volt Electrical System
  • 150-Amp Alternator
  • 1000 Cold-cranking Amps Battery Capacity

TECHNOLOGY

  • VisionLink™

SAFETY

  • Rear Vision Camera System with Color Touchscreen Display
  • Seat Belt Alert
  • Seat Belt Inhibit

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • Scheduled Oil Sampling (S·O·S℠) Ports: Engine Oil, Hydraulic Oil, and Coolant
  • LED Working Lights (4)

CP7 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control, Exterior Rear View Mirrors
  • Adjustable Vinyl Suspension Seat with Integrated Console (Canopy)
  • Adjustable Deluxe Cloth High-back Air-ride Seat with Integrated Console (Cab)
  • Sun Visor (Cab)
  • Roll-Down Sun Screen (Cab)
  • AM/FM Radio with Bluetooth, AUX/USB ports, and Microphone (Cab)

VIBRATORY SYSTEM

  • Variable Frequency
  • MicroVibe™
  • Leveling Blade

POWER TRAIN

  • Transmission Guard

OTHER

  • Factory Filled Bio-Hydraulic Oil
  • LED Working Lights (8)
  • Amber Rotating Beacon

See how CP7 compares against frequently compared products.

Media Gallery

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor

Cat CP7 Padfoot Vibratory Soil Compactor Working Behind a Cat Motor Grader

Cat CP7 Padfoot Soil Compactor Operator’s Point-of-View

Cat CP7 Padfoot Vibratory Soil Compactor with ROPS/FOPS Canopy Configuration

Cat CP7 Padfoot Vibratory Soil Compactor Working Behind a Cat Motor Grader
Cat CP7 Padfoot Soil Compactor Operator’s Point-of-View
Cat CP7 Padfoot Vibratory Soil Compactor with ROPS/FOPS Canopy Configuration

360 View
360 View

Check out current offers for the CP7

View More Offers