D4

D4 Medium Dozers Tier 4 / Stage V


Key Specs

Net Power - ISO 9249
135 hp
101 kW
Power - Net
130 hp
97 kW
Operating Weight
29259 lb
13272 kg

Features At A Glance

Displaying 1-6 of 8

Cat® D4 Dozer Performance and Forward Visibility

Cat® D4 Dozer Performance and Forward Visibility

        
  • The Cat® D4 dozer delivers powerful, precise grading performance with up to 30% better visibility to the area in front of the blade, thanks to a lower, sloping hood line.
  •     
  • Fast steering response and superior maneuverability help operators move efficiently, reposition quickly and complete grading work with confidence.
  •     
  • An undercarriage with eight bottom rollers and two carrier rollers is optimized for smooth finish grading and a more comfortable ride, even at higher grading speeds.
  •     
  • The Cat C4.4 engine with twin turbochargers and hydrostatic transmission provides strong fuel efficiency and one of the most power-dense drivetrains in its size class.
Operator Comfort and Cab Controls

Operator Comfort and Cab Controls

  • The updated D4 dozer cab is designed for operator comfort, convenience and productivity during long workdays.
  • A larger C-frame step improves access and egress from the machine.
  • The improved seat includes enhanced suspension and multiple adjustments for personalized comfort.
  • Bi-directional control lets operators preselect forward and reverse gears to reduce effort, match the application and save settings in an operator profile.
  • A 10 in (254 mm) touchscreen main display provides an easy-to-use interface common across the latest Cat dozer lineup.
  • A standard high-definition rearview camera displays prominently on the main screen to support jobsite awareness.w
  • Additional in-cab storage helps keep essential items organized and within reach.
  • A USB port and additional 12V ports add charging and connectivity convenience.
  • Cat Assist Technology for Easier Dozer Operation

    Cat Assist Technology for Easier Dozer Operation

    Cat Assist features help make dozer operation easier by automating selected blade and steering functions. These technologies can help newer operators work closer to experienced-operator productivity levels while reducing effort, fatigue and rework for seasoned operators.
          
    • Attachment Ready Option (ARO) with Assist is standard on D4 dozers.     
                
      • Cat Grade with Slope Assist™ automatically maintains a pre-established blade position without a GNSS/GPS signal, additional hardware or additional software. Machines equipped with 3D can switch between full 3D automatics and Slope Assist.
      •         
      • Steer Assist automates track and blade tilt steering to help maintain straight travel on flat ground and side slopes, reducing steering inputs by up to 75% without GNSS/GPS.1
      •         
      • Stable Blade works with operator inputs to help create a smoother surface during manual operation.
      •         
      • Blade Load Monitor provides real-time feedback on current blade load versus optimal blade load based on ground conditions, helping operators reach productive pushing capacity.2
      •         
      • Traction Control automatically reduces track slip to help save time, fuel and undercarriage wear.2
      •         
      • AutoCarry™ automates blade lift to maintain consistent blade load and reduce track slip.2
      •         
      • Slope Indicate appears in the main machine display and shows side slope plus uphill/downhill grade information for slope work.
      •         
      • ARO provides wiring and mounting provisions for dealer installation of Cat Grade with 3D, AccuGrade, UTS or other grade control systems.
      •     
          
    *Feature not operational indoors or in areas where a GNSS/GPS signal is not available.
    Cat Grade with 3D for Precision Grading

    Cat Grade with 3D for Precision Grading

  • Factory-integrated Cat Grade with 3D uses GNSS/GPS to control the blade and help operators grade to design plan faster.
  • Cat Grade with 3D eliminates masts by integrating low-profile antennas into the cab roof and mounting GNSS/GPS receivers inside the cab for added protection.
  • Steer Assist 3D can automatically follow guidance lines from design plans, including curb lines, centerlines and slope bottoms, with reduced operator effort.
  • The grade operator interface uses an intuitive 10 in (254 mm) touchscreen on an Android OS platform, with a familiar smartphone-style experience.
  • Cat Grade systems are compatible with radios and base stations from Trimble, Topcon and Leica.
  • Existing grade-control infrastructure can be used by installing systems from Trimble, Topcon or Leica on the machine.
  • The cab is Third Party Grade Control Ready, with CAN interface, harness pass-throughs and mounting features that simplify installation of the grade control system of choice.
  • Connected Fleet Management

    Connected Fleet Management

  • VisionLink® gives users access to fleet information anytime, anywhere, helping support decisions that can improve productivity, lower costs, simplify maintenance and enhance jobsite safety and security.
  • Product Link™ collects machine data that can be viewed through online and mobile applications.
  • Remote Troubleshoot can save time and money by allowing a Cat dealer to perform diagnostic testing remotely.
  • Remote Flash updates onboard software without a technician onsite, at a convenient time, potentially reducing update times.
  • Fuel Efficiency and Operating Cost Savings

    Fuel Efficiency and Operating Cost Savings

  • Eco modes optimize engine speed while maintaining ground speed and power, helping save fuel in lighter blade-load applications such as finish grading.
  • Idle-management features reduce engine speed when idling or shut the machine down after a specified time to save fuel and support idling-regulation compliance.
  • An efficient cooling package improves airflow, helping reduce fan speed and save additional fuel in cooler conditions or lighter applications.
  • Cat Abrasion™ undercarriage is a low cost-per-hour solution for high-abrasion, low-impact jobsites, with a design that doubles seal life, eliminates bushing turns and can reduce costs per hour compared to traditional undercarriage.
  • Cat Precision Cutting Edges protect blade investment with more wear material and lower cost per hour, plus more wear material on extended-wear-life edges. Built-in wear indicators help operators know when to flip cutting edges and avoid costly blade repairs.
  • Product Specifications for D4

    Net Power - ISO 9249 135 hp 101 kW
    Power - Net 130 hp 97 kW
    Net Power - ISO 9249 (DIN) 137 mhp 137 mhp
    Engine Power - ISO 14396 157 hp 117 kW
    Engine Power - ISO 14396 (DIN) 159 mhp 159 mhp
    Engine Model Cat C4.4 Cat C4.4
    Emissions Meets U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Stage V emission standards Meets U.S. EPA Tier 4 Final/EU Stage V/Japan 2014/Korea Stage V emission standards
    Build Number 16C 16C
    Note (1) Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power available at the flywheel when the engine is equipped with fan, air cleaner, aftertreatment, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
    Note (3) Machine Build Number 16B Machine Build Number 16B
    Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
    Operating Weight 29259 lb 13272 kg
    Blade Capacity 4.26 yd³ 3.26 m³
    Blade VPAT or VPAT Foldable* VPAT or VPAT Foldable*
    Ground Pressure 5.9 psi 40.5 kPa
    Width of Standard Shoe 22 in 560 mm
    Operating Weight 29259 lb 13272 kg
    Powertrain Hydrostatic Transmission Hydrostatic Transmission
    Fuel Tank 69 gal (US) 260 l
    DEF Tank 5 gal (US) 19 l
    Operating Weight 30882 lb 14008 kg
    Blade Capacity 4.98 yd³ 3.81 m³
    Blade VPAT or VPAT Foldable* VPAT or VPAT Foldable*
    Ground Pressure 4.5 psi 31 kPa
    Width of Standard Shoe 30 in 760 mm
    Note *VPAT foldable blades have the same capacity and width as the Standard/LGP VPAT blades. *VPAT foldable blades have the same capacity and width as the Standard/LGP VPAT blades.
    Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons).
    Recyclability 93% 93%

    D4 Standard Equipment

    NOTE

    • Standard and optional equipment may vary. Consult your Cat dealer for details.

    POWERTRAIN

    • Cat C4.4 diesel engine
    • Air cleaner with integrated precleaner, dust ejector and under hood air intake
    • Auto engine speed control
    • Electric fuel pump
    • Hydrostatic, infinite variable speed transmission

    OPERATOR ENVIRONMENT

    • Standard ROPS/FOPS cab
    • Integrated air conditioning
    • Air-suspension cloth seat
    • Adjustable armrests
    • 254 mm (10 in) touchscreen display
    • Rearview camera
    • Electronically programmable speed selector
    • Electronic engine air cleaner service indicator
    • Entertainment radio ready

    CAT TECHNOLOGY

    • Slope Indicate
    • Cat Assist with ARO Package
    • Cat Grade 3D Ready with Assist Package (Hardware Only)
    • Compatibility with radios and base stations from Trimble, Topcon, and Leica
    • Capability to install 3D grade systems from Trimble, Topcon, and Leica
    • Product Link™ — cellular
    • Remote Flash/Troubleshoot

    ELECTRICAL

    • 105 amp brush-type alternator (24 volt)
    • Backup alarm
    • Diagnostic connector
    • Standard Lights - 6 LED

    UNDERCARRIAGE

    • Heavy Duty undercarriage
    • Cat Abrasion undercarriage
    • Lifetime lubricated track rollers (8 + 2 carrier rollers) and idlers

    SERVICE AND MAINTENANCE

    • Extended service intervals (1,000 hours engine oil and filter, 1,000 hours powertrain)
    • Ecology drains

    BLADES

    • VPAT blade
    • Powered blade pitch (North America only)

    ATTACHMENTS

    • Front pull device

    D4 Optional Equipment

    NOTE

    • Standard and optional equipment may vary. Consult your Cat dealer for details.

    POWERTRAIN

    • Precleaner with turbine
    • Auto reversing fan

    OPERATOR ENVIRONMENT

    • Premium cab package
    • Heavy Duty cab package
    • Radio, AM/FM/AUX/USB Bluetooth®
    • Cat Grade 3D with Assist Package
    • Product Link™ — dual cellular/satellite

    ELECTRICAL

    • Premium Lights - 12 LED

    UNDERCARRIAGE

    • Track guiding guards – full, center, front/rear

    SERVICE AND MAINTENANCE

    • Fast fill ready
    • Bio hydraulic oil
    • Cold weather package (120V or 240V)
    • Shovel mounting bracket
    • High speed oil change

    BLADES

    • Folding VPAT blade
    • Manual blade pitch
    • Precision Cutting Edges

    ATTACHMENTS

    • Ripper Ready package
    • Winch ready
    • Dual Ripper/Winch Ready package
    • Winch (dealer installed)
    • Ripper with curved or straight shanks
    • Drawbar
    • Rear counterweight
    • Protection packages

    Compatible Technology and Services

    Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

    1 - 8 of 9 Items items
    Previous Next

    Cat® AutoCarry™ for Dozers assists operators with maintaining full blade loads while reducing fatigue. AutoCarry works in tandem with Blade Load Monitor to help improve load consistency with less effort.

    Explore Technology

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

    Explore Technology

    Cat® Stable Blade for Dozers works seamlessly with operator inputs to help produce a smoother surface when operating manually.

    Explore Technology

    Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

    Explore Technology

    Cat® Traction Control for Dozers reduces excessive track slippage under full load conditions and improves undercarriage life. It reduces operator fatigue and increases productivity by providing a smoother reverse pass.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

    Explore Technology

    The Seat Belt Reminder System enhances safety by prompting operators to fasten their seat belts before operating the machine, helping reduce risks and create safer work environments.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

    Explore Technology

    See how D4 compares against frequently compared products.

    Media Gallery

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer

    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer
    D4 Dozer

    D4 Dozer Intro Video

    D4 Dozer at Work

    D4 Dozer Flyaround

    Cat D4 Dozer Gets Top Grades on Gravel

    The Cat D4 Dozer Gets Pushy

    Cat D4 Dozer Fills in Around Footings

    Cat D4 dozer Finish Grading on a Building Site

    Site Preparation with the Cat D4 Dozer

    Cat D4 Forestry Dozer at Work in the Woods

    Cat D4 Dozer Equipped for Forest Maintenance

    Cat Steer Assist for Dozers

    Cat Steer Assist 3D for Dozers

    The Assist Advantage - Helpful Technology for Cat Dozer Operators

    D4 Dozer Intro Video
    D4 Dozer at Work
    D4 Dozer Flyaround
    Cat D4 Dozer Gets Top Grades on Gravel
    The Cat D4 Dozer Gets Pushy
    Cat D4 Dozer Fills in Around Footings
    Cat D4 dozer Finish Grading on a Building Site
    Site Preparation with the Cat D4 Dozer
    Cat D4 Forestry Dozer at Work in the Woods
    Cat D4 Dozer Equipped for Forest Maintenance
    Cat Steer Assist for Dozers
    Cat Steer Assist 3D for Dozers
    The Assist Advantage - Helpful Technology for Cat Dozer Operators

    360 View
    360 View
    D4 Dozer Visibility Graphic

    D4 Dozer Visibility Graphic

    From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

    From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

    D4 Dozer Customer Benefits

    D4 Dozer Customer Benefits

    D4 Dozer Visibility Graphic
    From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.
    D4 Dozer Customer Benefits

    Check out current offers for the D4

    View More Offers