D6G Series 2 LGP WH

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Waste Handling Track-Type Tractors offer a variety of options to meet the demands of specific waste handling needs. Specially designed and field proven for work in the severest of landfill conditions.

Engine

Units:
Engine Model Cat® 3306T Cat® 3306T Less
Flywheel Power 160.0 HP 119.0 kW Less
Gross Power 175.0 HP 131.0 kW Less
RPM 1900.0 r/min 1900.0 r/min Less
Number of Cylinders 6 6 Less
Bore 4.75 in 121.0 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 638.0 in³ 10.5 l Less
Net Power - EU 80/1269 160.0 HP 119.0 kW Less
Net Power - ISO 9249 160.0 HP 119.0 kW Less
Net Power - SAE J1349 160.0 HP 119.0 kW Less

Service Refill Capacities

Fuel Tank 84.0 gal (US) 320.0 l Less

Weights

Operating Weight 41425.0 lb 18790.0 kg Less

Dimensions

Ground Clearance 12.2 in 310.0 mm Less
Width - Over Trunnions 10.63 ft 3.24 m Less
Height 10.21 ft 3112.0 mm Less
Overall Length - With Blade 16.94 ft 5.162 m Less
Overall Length - Without Blade 12.95 ft 3.946 m Less
Width - With Shoes 9.96 ft 3.035 m Less

Undercarriage

Track Gauge - LGP 83.0 in 2108.0 mm Less
Track Rollers/Side 7 7 Less
Ground Contact Area - LGP 8277.0 in² 5.34 m² Less
Track on Ground - LGP 113.0 in 2880.0 mm Less
Width - Shoe - LGP 36.0 in 927.0 mm Less

Blades

Blade Type S LGP Blade with Trash Rack S LGP Blade with Trash Rack Less
S-Blade Capacity with Trash Rack 10.7 yd³ 8.18 m³ Less
S-Blade Width 12.14 ft 3.7 m Less
LGP S-Blade Height with Trash Rack 5.58 ft 1.7 m Less

Transmission

1.0 Forward 2.5 mile/h 4.0 km/h Less
2.0 Forward 4.3 mile/h 6.9 km/h Less
3.0 Forward 6.7 mile/h 10.8 km/h Less
1.0 Reverse 3.0 mile/h 4.8 km/h Less
2.0 Reverse 5.2 mile/h 8.4 km/h Less
3.0 Reverse 8.0 mile/h 12.9 km/h Less

Waste Handling Guards

Waste Handling Attachments

Recommended Options

Serviceability and Customer Support

D6G Series 2 LGP WH Standard Equipment

ELECTRICAL
  • 35 amp alternator
  • Maintenance free battery - 2
  • Hour meter
  • Horn

OPERATOR ENVIRONMENT
  • Decelerator
  • Gauges
  • Hand throttle
  • Suspension seat - vinyl
  • Seat belt
  • Brake pedal - single

POWER TRAIN
  • Double Reduction Final Drives
  • Cat® 3306 diesel engine with 24-volt starter
  • Fuel priming pump - manual
  • Fuel/Water separator
  • Air cleaner with pre-cleaner
  • Blower fan
  • Muffler (curved tip)

UNDERCARRIAGE
  • Track End Guiding Guards
  • 7-Roller Track Frame
  • 927 mm (36 in) Self-cleaning Track Shoes
  • Hydraulic Track Adjusters
  • Restrained Equalizer Bar
  • Segmented Sprocket

OTHER STANDARD EQUIPMENT
  • Crankcase Guard
  • Hinged Radiator Guard
  • 320 Liter (84 Gal) Fuel Tank
  • Front Pull Devise and retrieval hitch
  • Cap Locks (Fuel, Hydraulic, Fuel Drain Cover)

D6G Series 2 LGP WH Optional Equipment

Lighting Package
  • Forward facing (2)
  • Rear facing (2)

Guard
  • Vandal, instrument panel (for canopy)
  • Track guiding (center)
  • Full length track roller frame
  • Fuel tank