308 CR

< Back

0% For 60 Months* With A 2-Year Warranty**
OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

ALL DAY COMFORT

  • A sealed and pressurized cab is equipped with an improved air conditioning system, adjustable wrist rests and a suspension seat to help keep you working comfortably all day long.

EASY TO OPERATE

  • Controls are easy to use and the intuitive Next Generation Monitor provides customizable machine operator preferences and easy to read machine information.

STICK STEER TRAVEL MODE

  • Moving around the job site is even easier with the Cat Stick Steer option. Easily switch from traditional travel controls with levers and pedals to joystick controls with a push of a button. The benefit of less effort and improved control is in your hands!

BIG PERFORMANCE IN A MINI DESIGN

        
  • Increased lifting, swinging, travel and multi-functioning performance helps you get the job done more efficiently, and dig-to-blade allows for easy clean up.

SAFETY ON THE JOB SITE

  • Your safety is our top priority. The Cat Mini Excavator is designed to help keep you safe on the job. A back-up camera, courtesy work lights and a fluorescent retractable seat belt are just a few of the safety features we’ve built into the machine.

SIMPLE SERVICE FOR LESS DOWNTIME

  • Maintenance is quick and easy on the Cat Mini Excavator. Routine check points are easy to access at ground level with grouped service points and robust service panels.

LOWER OPERATING COSTS

  • Equipped with features such as auto idle, auto engine shutdown, and efficient hydraulics with a variable displacement pump, the Cat Mini Excavator was designed with reducing your operating costs in mind.

UNMATCHED DEALER SUPPORT

  • Your Cat dealer is here to help you reach your business goals. From providing equipment solutions to operator training to service needs and beyond, your Cat dealer is ready to help.

308 CR Standard Equipment

ENGINE
  • Cat C3.3B Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo, Diesel Particulate Filter (DPF)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C (–35° F)
  • Ecology Drain

HYDRAULICS
  • Smart Tech Electronic Pump
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • HYDO Advanced Hydraulic Oil

OPERATOR ENVIRONMENT
  • Rain Visor
  • Air Suspension Heated Seat
  • Sealed and Pressurized Cab
  • Operator Sound Pressure 72 dB(A) ISO 6396:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • 12V Power Socket
  • Radio – Bluetooth®, USB, Auxiliary, Microphone
  • Skylight
  • Mounting Bosses for Top and Front Guards
  • ROPS – ISO 12117-2:2008
  • TOPS – ISO 12117:1997
  • Top Guard – ISO 10262:1998 (Level II)
  • Color LCD Monitor
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready
    – Hour Meter with Wake Up Switch
    – Jog Dial Control Interface

UNDERCARRIAGE
  • Greased and Lubricated Track
  • Hydraulic Track Adjusters
  • Tie Down Eyes on Track Frame
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge
  • Rubber Tracks

BOOM, STICK AND LINKAGES
  • One Piece Boom (3400 mm/133.9 in)
  • Standard Stick (1820 mm/71.7 in)
  • Long Stick (2360 mm/92.9 in)
  • Front Shovel Capable (Pin-On/Manual Coupler/Hydraulic Coupler – not available in all regions)
  • Thumb Ready (not available in all regions)
  • Certified Lifting Eye (not available in all regions)

ELECTRICAL
  • Rearview Camera
  • Rotating Beacon
  • 12 Volt Electrical System
  • 60 Ampere Alternator
  • 900 CCA Maintenance Free Battery
  • Circuit Breaker
  • Ignition Key Stop Switch
  • Signaling/Warning Horn
  • Product Link™ Elite Lite (regulations apply)
  • Travel Alarm

308 CR Optional Equipment

OTHER
  • Attachments including Buckets, Augers and Hammers
  • Steel Tracks (450 mm/17.7 in wide)
  • Steel Track with Rubber Pads
  • Wide Steel Tracks (600 mm/23.6 in)
  • Wide Dozer Blade
  • 2nd Auxiliary Hydraulic Lines with Case Drain
  • Additional Counterweight
  • Boom and Stick Hose Burst Check Valves
  • Bucket Linkage with Lift Eye
  • Track Guides
  • Water Jacket Heater
  • Refueling Pump
  • Variable Angle Boom (please see 308 CR VAB brochure for VAB specs and additional information)
  • Cab Guarding

Overview

The Cat® 308 CR Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.

Engine

Units:
Engine Model Cat C3.3B Cat C3.3B Less
Net Power 70.3 HP 52.4 kW Less
Stroke 4.7 in 120.0 mm Less
Rated Net Power - 2,200 rpm - U.S. EPA Tier 4 Final - ISO 9249/EEC 80/1269 70.3 HP 52.4 kW Less
Bore 3.7 in 94.0 mm Less
Displacement 203.0 in³ 3.33 l Less
Rated Net Power - 2,200 rpm - EU Stage V - ISO 9249/EEC 80/1269 71.5 HP 53.3 kW Less
Gross Power - ISO 14396 74.3 HP 55.4 kW Less

Weights

Operating Weight 20678.0 lb 9380.0 kg Less
Note (1) *Minimum Weight is based on rubber tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket. *Minimum Weight is based on rubber tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket. Less
Note (2) **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket. **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket. Less
Maximum Operating Weight with Cab** 20678.0 lb 9380.0 kg Less
Minimum Operating Weight with Cab* 17960.0 lb 8146.0 kg Less

Blade

Height 17.0 in 431.0 mm Less
Width - Standard 91.0 in 2300.0 mm Less
Width - Wide 97.0 in 2450.0 mm Less

Dimensions - Long Stick

Boom Swing - Left 20.0 in 503.0 mm Less
Maximum Dig Height 277.0 in 7038.0 mm Less
Maximum Blade Height 15.0 in 369.0 mm Less
Track Belt/Shoe Width 18.0 in 450.0 mm Less
Cab Height 100.0 in 2540.0 mm Less
Tail Swing with Counterweight 65.0 in 1645.0 mm Less
O/A Undercarriage Length 113.0 in 2880.0 mm Less
Maximum Dump Clearance 200.0 in 5071.0 mm Less
Transport Height 99.0 in 2522.0 mm Less
Boom Swing - Right 38.0 in 963.0 mm Less
Maximum Blade Depth 16.0 in 408.0 mm Less
Dig Depth 183.0 in 4644.0 mm Less
Ground Clearance 14.0 in 349.0 mm Less
Stick Length 93.0 in 2358.0 mm Less
Maximum Reach 301.0 in 7637.0 mm Less
Maximum Reach - Ground Level 294.0 in 7461.0 mm Less
O/A Shipping Length 262.0 in 6656.0 mm Less
Boom In Reach 127.0 in 3215.0 mm Less
Swing Bearing - Height 30.0 in 755.0 mm Less
O/A Track Width 91.0 in 2300.0 mm Less
Tail Swing without Counterweight 57.0 in 1450.0 mm Less
Vertical Wall 134.0 in 3405.0 mm Less

Swing System

Machine Swing Speed 10.6 r/min 10.6 r/min Less
Boom Swing - Right 50 degrees 50 degrees Less
Boom Swing - Left 60 degrees 60 degrees Less

Hydraulic System

Digging Force - Bucket 13946.0 lb 62.0 kN Less
Operating Pressure - Travel 4134.0 psi 285.0 bar Less
Operating Pressure - Swing 3626.0 psi 250.0 bar Less
Operating Pressure - Equipment 4134.0 psi 285.0 bar Less
Digging Force - Stick - Long 8032.0 lb 35.7 kN Less
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump Less
Auxiliary Circuit - Primary - Pressure 4134.0 psi 285.0 bar Less
Auxiliary Circuit - Primary - Flow 35.0 gal/min 131.0 l/min Less
Pump Flow at 2,400 rpm 44.0 gal/min 167.0 l/min Less
Auxiliary Circuit - Secondary - Flow 9.0 gal/min 33.0 l/min Less
Digging Force - Stick - Standard 9509.0 lb 42.3 kN Less
Auxiliary Circuit - Secondary - Pressure 4134.0 psi 285.0 bar Less

Dimensions - Standard Stick

Cab Height 100.0 in 2540.0 mm Less
Vertical Wall 118.0 in 2992.0 mm Less
Boom In Reach 120.0 in 3059.0 mm Less
Tail Swing with Counterweight 65.0 in 1645.0 mm Less
Boom Swing - Right 38.0 in 963.0 mm Less
Track Belt/Shoe Width 18.0 in 450.0 mm Less
Maximum Reach 281.0 in 7141.0 mm Less
Stick Length 72.0 in 1823.0 mm Less
Transport Height 98.0 in 2487.0 mm Less
Maximum Blade Height 15.0 in 369.0 mm Less
Boom Swing - Left 20.0 in 503.0 mm Less
Maximum Blade Depth 16.0 in 408.0 mm Less
O/A Track Width 91.0 in 2300.0 mm Less
Maximum Dig Height 265.0 in 6735.0 mm Less
Maximum Dump Clearance 187.0 in 4759.0 mm Less
Maximum Reach - Ground Level 274.0 in 6949.0 mm Less
Tail Swing without Counterweight 57.0 in 1450.0 mm Less
O/A Undercarriage Length 113.0 in 2880.0 mm Less
Swing Bearing - Height 30.0 in 755.0 mm Less
Ground Clearance 14.0 in 349.0 mm Less
Dig Depth 162.0 in 4109.0 mm Less
O/A Shipping Length 259.0 in 6571.0 mm Less

Service Refill Capacities

Fuel Tank 39.0 gal (US) 147.0 l Less
Hydraulic System 27.0 gal (US) 104.0 l Less
Hydraulic Tank 14.0 gal (US) 53.0 l Less
Cooling System 2.6 gal (US) 10.0 l Less
Engine Oil 3.0 gal (US) 11.2 l Less

Travel System

Maximum Traction Force - High Speed 6250.0 lb 27.8 kN Less
Ground Pressure - Maximum Weight 6.0 psi 40.72 kPa Less
Ground Pressure - Minimum Weight 5.0 psi 35.36 kPa Less
Travel Speed - High 3.2 mile/h 5.1 km/h Less
Travel Speed - Low 1.9 mile/h 3.1 km/h Less
Maximum Traction Force - Low Speed 15175.0 lb 67.5 kN Less
Gradeability - Maximum 30 degrees 30 degrees Less

Weight Increase from Minimum Configuration

Steel Tracks with Pads 752.0 lb 341.0 kg Less
Counterweight 552.0 lb 250.0 kg Less
Long Stick 146.0 lb 66.0 kg Less

Certification - Cab

Top Guard ISO 10262:1998 (Level II) ISO 10262:1998 (Level II) Less
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008 Less
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997 Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.0 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.0 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes. Less

Sound

Operator Sound Pressure (ISO 6396:2008) 72.0 dB(A) 72.0 dB(A) Less
Note European Union Directive “2000/14/EC” European Union Directive “2000/14/EC” Less
Average Exterior Sound Pressure (ISO 6395:2008) 99.0 dB(A) 99.0 dB(A) Less