314E L CR

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

If you are looking for a compact, productive, and fuel-efficient 14 metric ton machine, you will find it in the all new 314E L CR. Built to meet today's European Union Stage IIIB emission standards, the 314E makes an excellent choice for people who need a well-balanced and versatile utility machine. In fact, this new model comes equipped with several new features and benefits that will please both owners and operators.

Engine

Units:
Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ Less
Flywheel Power 89.0 HP 67.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Power - ISO 14396 94.0 HP 70.0 kW Less
Power - ISO 14396 - Imperial 94.0 HP 70.0 kW Less
Power - ISO 14396 - Metric 95.0 HP 70.0 kW Less
Power - ISO 9249 89.0 HP 67.0 kW Less
Power - ISO 9249 - Imperial 89.0 HP 67.0 kW Less
Power - ISO 9249 - Metric 91.0 HP 67.0 kW Less

Weights

Operating Weight 34830.0 lb 15800.0 kg Less
Maximum Operating Weight 37699.0 lb 17100.0 kg Less
Minimum Operating Weight 31967.0 lb 14500.0 kg Less

Swing Mechanism

Swing Torque 22791.0 lb/ft 30.9 Less
Swing Speed 11.5 r/min 11.5 r/min Less

Drive

Maximum Drawbar Pull 25403.0 lb 113.0 kN Less
Gradeability 35°/70% 35°/70% Less
Maximum Travel Speed 3.36 mile/h 5.4 km/h Less

Hydraulic System

Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3336.0 psi 23000.0 kPa Less
Pilot System - Maximum Flow 5.8 gal/min 21.9 l/min Less
Pilot System - Maximum Pressure 598.0 psi 4120.0 kPa Less
Boom Cylinder - Bore 4.33 in 110.0 mm Less
Boom Cylinder - Stroke 39.37 in 1000.0 mm Less
Stick Cylinder - Bore 4.72 in 120.0 mm Less
Stick Cylinder - Stroke 47.13 in 1197.0 mm Less
Bucket Cylinder - Bore 3.94 in 100.0 mm Less
Bucket Cylinder - Stroke 36.97 in 939.0 mm Less
Main System - Maximum Flow - Total 67.1 gal/min 254.0 l/min Less
Maximum Pressure - Equipment 4424.0 psi 30500.0 kPa Less
Maximum Pressure - Power Offset Boom - Optional 4337.0 psi 29900.0 kPa Less
Swing System - Maximum Flow 33.55 gal/min 127.0 l/min Less

Service Refill Capacities

Cooling System 7.4 gal (US) 28.0 l Less
Swing Drive - Each 0.63 gal (US) 2.4 l Less
Final Drive - Each 0.79 gal (US) 3.0 l Less
Engine Oil - With Filter 3.57 gal (US) 13.5 l Less
Fuel Tank Capacity 47.02 gal (US) 178.0 l Less
Hydraulic System Oil Capacity - Including Tank 42.8 gal (US) 162.0 l Less
Hydraulic Tank Oil 22.19 gal (US) 84.0 l Less

Track

Long Undercarriage - Number of Carrier Rollers (each side) 2 pieces 2 pieces Less
Long Undercarriage - Number of Shoes (each side) 46 pieces 46 pieces Less
Long Undercarriage - Number of Track Rollers (each side) 7 pieces 7 pieces Less

Sound Performance

ISO 6395 - Spectator Noise 100.0 dB(A) 100.0 dB(A) Less
ISO 6396 - Operator Noise (Closed) 69.0 dB(A) 69.0 dB(A) Less

Compact Radius

Engine

Hydraulics

Operator Station

Structures & Undercarriage

Work Tools

Front Linkage

Integrated Technologies

Serviceability

Safety

Complete Customer Care

Sustainability

314E L CR Standard Equipment

CAB
  • Pressurized operator station with positive filtration
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Removable lower windshield with in cab storage bracket
  • Coat hook
  • Beverage holder
  • Literature holder
  • Two stereo speakers
  • Storage shelf suitable for lunch or toolbox
  • Color LCD display with indicators, filter/fluid change, and working hour information
  • Adjustable armrest
  • Height adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Capability of installing additional pedal
  • Power outlets, 5 amp
  • Travel alarm
  • Laminated glass front window, 70/30 split (tempered glass for bottom front window)
  • Seatbelt, 2 inch
  • Cab mirror
  • Windshield wipers

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Capability to electrically connect a beacon

ENGINE
  • C4.4 ACERT diesel engine EU Stage IIIB
  • Biodiesel capable
  • EU Stage IIIB emission standards
  • 2300 m altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Primary filter with water separator and water separator indicator
  • Secondary filter
  • Screen filter in fuel line
  • Standard battery -18° C
  • Variable speed fan with viscous clutch

HYDRAULIC SYSTEM
  • Regeneration circuit for boom and stick
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Boom lowering and stick lowering check valves

LIGHTS
  • Working lights, cab mounted
  • Halogen boom light (left side)
  • Time delay function for boom light and cab light
  • Exterior light

UNDERCARRIAGE
  • Center track guiding guard
  • Grease Lubricated Track GLT2, resin seal
  • Towing eye on base frame
  • Heavy duty bottom guard
  • Swivel guard

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Rear window for emergency exit
  • Guard rail and handrail
  • Guard, travel motor protection
  • Bottom guards, heavy duty
  • Rearview camera

314E L CR Optional Equipment

CAB
  • Seat, high-back air suspension with heater and cooling
  • Seat, high-back air suspension with heater
  • Seat, high-back mechanical suspension
  • Rain protector

COUNTERWEIGHT
  • 3.06 mt without lifting eye
  • 3.56 mt without lifting eye

ELECTRICAL
  • Cold weather battery -25° C
  • Jump start receptacle

ENGINE
  • Quick drains, engine and hydraulic oil

FRONT LINKAGE
  • Reach boom: - R3.0 m stick - R2.5 m stick
  • Variable Angle boom: - R2.1 m stick - R2.5 m stick
  • Power Offset boom: - R2.13 m stick
  • Bucket, lifting eye
  • Universal Quick Coupler

HYDRAULIC SYSTEM
  • Auxiliary hydraulics
  • Boom and stick high pressure lines
  • Boom and stick medium-pressure lines
  • Boom and stick Universal Quick Coupler lines
  • Cat Bio hydraulic oil

LIGHTS
  • HID light, cab mounted with time delay
  • Halogen boom lights (right side)

UNDERCARRIAGE
  • 500 mm triple grouser shoes
  • 500 mm rubber pads triple grouser shoes
  • 600 mm triple grouser shoes
  • 700 mm triple grouser shoes
  • 2500 mm blade with replaceable cutting edge
  • 2600 mm blade with replaceable cutting edge
  • 2700 mm blade with replaceable cutting edge
  • Two-piece, segmented track guiding guards
  • Swivel guard

SECURITY
  • FOGS, bolt-on
  • Guard, cab front, mesh
  • Security system fitted (MSS)
  • Bottom guards, standard

TECHNOLOGY
  • Cat Grade Control Depth and Slope
  • Product Link