Wheel Excavators M322F (2017)

Request A Price Find Dealer

Key Specs

Engine Model
Cat C7.1
Cat C7.1
Net Power
169 HP
126 kW
Maximum Travel Speed
19 mile/h
30 km/h

Overview

Multi-Tasking Power with Quiet and Control

With fast cycle times, excellent lift capacity and high bucket and stick forces, the Cat® M322F Wheeled Excavator is the machine to go to to handle a range of tasks. A quiet, comfortable cab, boom and stick options and a range of work tools allow you to customize this machine to nearly any job.

Benefits

Easy to Service

Reduce owning and operating costs with quick, easy-to-do maintenance.

Up To 10% Fuel savings

Lower your fuel bill without impacting your productivity.

Easy to use

The simplicity of the M322F let's you complete your work with ease.

Product Specifications for M322F (2017)

Engine Model Cat C7.1 Cat C7.1
Net Power 169 HP 126 kW
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7.01 l
Maximum Torque - 1,400 rpm 612 ft·lbf 830 N·m
Engine Power - Maximum Net - ISO 9249/SAE J1349 126 kW (169 hp [171 hp]*) 126 kW (169 hp [171 hp]*)
Engine Power - Maximum Gross - ISO 14396 128.8 kW (173 hp [175 hp]*) 128.8 kW (173 hp [175 hp]*)
Emissions Meets Tier 4 Final/Stage IV emission standards. Meets Tier 4 Final/Stage IV emission standards.
Number of Cylinders - In Line 6 6
Ratings 1700 r/min 1700 r/min
Note *Metric values. *Metric values.
One-Piece Boom - Front and Rear Outriggers 47884 lb 21720 kg
VA Boom - Front and Rear Outriggers 49229 lb 22330 kg
One-Piece Boom - Rear Dozer, Front Outriggers 47377 lb 21490 kg
Operating Weight* 21 490 to 22 330 kg (47,377 to 49,229 lb) 21 490 to 22 330 kg (47,377 to 49,229 lb)
Note *Includes medium stick, 3500 kg (7,716 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (780 kg/1,720 lb), dual pneumatic tires. Weight varies depending on configuration. *Includes medium stick, 3500 kg (7,716 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (780 kg/1,720 lb), dual pneumatic tires. Weight varies depending on configuration.
Counterweights 3500/4700 kg (7,716/10,362 lb) 3500/4700 kg (7,716/10,362 lb)
VA Boom - Rear Dozer, Front Outriggers 48722 lb 22100 kg
Swing Speed 9 r/min 9 r/min
Maximum Swing Torque 43988 ft·lbf 59 kN·m
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683 psi 18500 kPa
Maximum Pressure - Auxiliary Circuit - High Pressure 5076 psi 35000 kPa
Swing Mechanism 4496 psi 31000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Normal and Travel Circuit 5076 psi 35000 kPa
System 107 gal (US) 405 l
Maximum Flow - Auxiliary Circuit - Medium Pressure 13.2 gal/min 50 l/min
Maximum Flow - Swing Mechanism 31.2 gal/min 118 l/min
Maximum Flow - Implement/Travel Circuit 94 gal/min 357 l/min
Maximum Flow - Auxiliary Circuit - High Pressure 66 gal/min 250 l/min
Maximum Travel Speed 19 mile/h 30 km/h
Drawbar Pull 28550.7 lbf 127 kN
Maximum Forward/Reverse - 2nd Gear 19 mile/h 30 km/h
Maximum Gradeability (25 000 kg/55,115 lb) 70% 70%
Fuel Tank - Total Capacity 111 gal (US) 420 l
Diesel Exhaust Fluid Tank 9.1 gal (US) 34.5 l
Ground Clearance 14.2 in 360 mm
VA Boom - 2500 mm (8'2") Stick Length: Dump Height 23.67 ft 7220 mm
VA Boom - 2500 mm (8'2") Stick Length: Digging Height 34.58 ft 10540 mm
VA Boom - 2900 mm (9'6") Stick Length: Digging Height 35.58 ft 10850 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Digging Height 30.75 ft 9370 mm
VA Boom - 2900 mm (9'6") Stick Length: Reach at Ground Level 33.42 ft 10190 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Reach at Ground Level 32.5 ft 9910 mm
One-Piece Boom - 2900 mm (9'6") Stick Length: Reach at Ground Level 33.83 ft 10300 mm
One-Piece Boom - 2900 mm (9'6") Stick Length: Digging Depth 21.17 ft 6450 mm
VA Boom - 2900 mm (9'6") Stick Length: Digging Depth 21.83 ft 6650 mm
VA Boom - 2500 mm (8'2") Stick Length: Digging Depth 20.5 ft 6250 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Dump Height 20.5 ft 6250 mm
Note Range values are calculated with GD bucket 1200 mm (48 in), 1.19 m3 (1.55 yd3) with tips K080 and quick coupler with a tip radius of 1688 mm (5'6"). Range values are calculated with GD bucket 1200 mm (48 in), 1.19 m3 (1.55 yd3) with tips K080 and quick coupler with a tip radius of 1688 mm (5'6").
One-Piece Boom - 2900 mm (9'6") Stick Length: Digging Height 31.5 ft 9590 mm
VA Boom - 2900 mm (9'6") Stick Length: Dump Height 24.67 ft 7530 mm
One-Piece Boom - 2900 mm (9'6") Stick Length: Dump Height 21.25 ft 6470 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Digging Depth 19.83 ft 6050 mm
VA Boom - 2500 mm (8'2") Stick Length: Reach at Ground Level 32.17 ft 9800 mm

See how M322F (2017) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

Check out current offers for the M322F (2017)

View More Offers