Header

Hydraulic Mining Shovels 6060 AC EVERY LOAD COUNTS

Features At A Glance

Optimize Your Operation
Durability & Reliability
Lower Costs per Ton with Greater Efficiency
TriPower System (Face Shovel Machines)
Safe and Comfortable Operator Environment
Cat MineStar System and Technology Solutions
Front Attachment Options and Structures
Safety
Customer Support
Serviceability
Sustainability

Product Specifications for 6060 AC

General

Electric Motor

Operating Specifications

Standard Bucket Capacity

Operating Weights

Electric Motor - 6060 AC/6060 AC FS

Electrical System

Hydraulic System with Pump Managing System

Hydraulic Oil Cooling

Swing System

Retractable Service Station

Operator's Cab

Undercarriage

Automatic Lubrication System

Attachments

Features

6060 AC Optional Equipment

GENERAL

  • Custom paint

SUPERSTRUCTURE

  • Hydraulic service crane on superstructure with auxiliary engine
  • Two round containers for two standard 200 L (53 gal) barrels (instead of 1000 L [264 gal] grease container)
  • Folding type access stairway (Stairway angle approximately 45°)
  • Power Factor correction
  • Starting aid transformer
  • Various cold-weather options

CAB

  • Dual (redundancy) heating ventilating and air conditioning system
  • Cab heating
  • Camera monitoring system

UNDERCARRIAGE

  • Track pad width 1600 mm (5 ft 3 in) or 1800 mm (5 ft 11 in)
  • Cover plate under carbody (belly plate)
  • 300 m (984 ft) trailing cable

ADDITIONAL OPTIONAL EQUIPMENT

  • Additional optional equipment available on request.

See how 6060 AC compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 6060 AC

View More Offers
Footer