Overview
More Comfort – More Performance – More Versatility
The Cat® 415 IL Industrial Loader delivers great performance, improved fuel efficiency, and a superior hydraulic system.
Key Specs
The Cat® 415 IL Industrial Loader delivers great performance, improved fuel efficiency, and a superior hydraulic system.
Displaying 1-6 of 6
| Net Power - SAE J1349:2011 | 69 hp 52 kW |
| Engine Model | Cat C3.6 Cat C3.6 |
| Bore | 3.86 in 98 mm |
| Stroke | 4.72 in 120 mm |
| Displacement | 220 in³ 3.6 l |
| Emissions | Engine meets U.S. EPA Tier 4 Final emission standards. Engine meets U.S. EPA Tier 4 Final emission standards. |
| Net Peak Torque SAE J1349 | 308 ft·lbf 418 N·m |
| Gross Power - SAE J1995:2014 | 75 hp 56 kW |
| Net Peak Power - 2,200 rpm - SAE J1349 | 69 hp 52 kW |
| Gross Power - ISO 14396 | 74 hp 55 kW |
| Net Torque Rise - 1,200 rpm | 86 % 86 % |
| Note | No derating required up to 2286 m (7,500 ft). No derating required up to 2286 m (7,500 ft). |
| Net Power - 2,200 rpm - SAE J1349 | 69 hp 52 kW |
| Rated Net Power - 2,200 rpm - ISO 9249 | 69 hp 51 kW |
| Net Peak Power - 2,200 rpm - ISO 9249 | 69 hp 51 kW |
| Operating Weight - Maximum | 17637 lb 8000 kg |
| Cab - ROPS/FOPS | 359 lb 163 kg |
| Air Conditioning | 101 lb 46 kg |
| MP Bucket (0.96 m3/1.25 yd3) - Without Fold-Over Forks | 1642 lb 745 kg |
| MP Bucket (0.96 m3/1.25 yd3) - With Fold-Over Forks | 2017 lb 915 kg |
| Operating Weight - Maximum - ROPS Capacity | 17637 lb 8000 kg |
| Front Counterweight - Counterweights - Option 3 | 1015 lb 460 kg |
| Rear Counterweight | 198 lb 90 kg |
| Note | *Specifications shown are for machine equipped with 0.76 m³ (1 yd³) general purpose loader bucket, 115 kg (255 lb) front counterweight, 80 kg (176 lb) operator, all wheel drive and full fuel tank. *Specifications shown are for machine equipped with 0.76 m³ (1 yd³) general purpose loader bucket, 115 kg (255 lb) front counterweight, 80 kg (176 lb) operator, all wheel drive and full fuel tank. |
| Front Counterweight - Counterweights - Option 1 | 255 lb 115 kg |
| Front Counterweight - Counterweights - Option 2 | 530 lb 240 kg |
| Minimum Operating Weight | 14035 lb 6366 kg |
| Pump Type | Variable Flow, Axial Piston Variable Flow, Axial Piston |
| Type | Closed Center Closed Center |
| System Pressure - Loader | 2973 psi 20500 kPa |
| System Pressure - Hitch/Box Scraper | 2973 psi 20500 kPa |
| Pump Capacity at 2,200 rpm | 33 gpm 125 L/min |
| Power Shuttle Transmission - Standard - Reverse - 2nd | 5.5 mile/h 8.9 km/h |
| Power Shuttle Transmission - Standard - Forward - 3rd | 13 mile/h 20 km/h |
| Power Shuttle Transmission - Standard - Reverse - 3rd | 13 mile/h 20 km/h |
| Power Shuttle Transmission - Standard - Reverse - 4th | 23 mile/h 36 km/h |
| Power Shuttle Transmission - Standard - Forward - 4th | 23 mile/h 36 km/h |
| Power Shuttle Transmission - Standard - Forward - 2nd | 5.5 mile/h 8.9 km/h |
| Power Shuttle Transmission - Standard - Forward - 1st | 3.4 mile/h 5.4 km/h |
| Power Shuttle Transmission - Standard - Reverse - 1st | 3.4 mile/h 5.4 km/h |
| Rear Axle - Dynamic | 20233 lb 9186 kg |
| Front Axle (4WD) - Static | 26455 lb 12000 kg |
| Front Axle (4WD) - Dynamic | 13228 lb 6000 kg |
| Rear Axle - Static | 50582 lb 22964 kg |
| Bore | 2.6 in 65 mm |
| Stroke | 4.2 in 106 mm |
| Rod Diameter | 1.6 in 40 mm |
| Power Steering | Hydrostatic Hydrostatic |
| Axle Oscillation | 11° 11° |
| Type | Front Wheel Front Wheel |
| Turning Circle - AWD (inner wheel not braked) - Outside, Front Wheels | 26.8 ft 8.18 m |
| Turning Circle - AWD (inner wheel not braked) - Outside, Widest Loading Bucket | 36 ft 10.97 m |
| Hydraulic System | 23.8 gal (US) 90 l |
| Rear Axle | 4.4 gal (US) 16.5 l |
| Cooling System with Air Conditioning | 4.4 gal (US) 16.5 l |
| Fuel Tank | 42 gal (US) 160 l |
| Front Axle (4WD) - Planetaries | 0.2 gal (US) 0.7 l |
| Engine Oil - With Filter | 2.3 gal (US) 8.8 l |
| Front Axle (4WD) | 2.9 gal (US) 11 l |
| Rear Axle - Planetaries | 0.4 gal (US) 1.7 l |
| Transmission - Power Shuttle - 2WD | 4 gal (US) 15 l |
| Transmission - Power Shuttle - 4WD | 4 gal (US) 15 l |
| Hydraulic Tank | 10.6 gal (US) 40 l |
| Note | Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur |
| Standard Configuration of Front/Rear Tires | Front: 12.5 80/16.9; Rear: 16.9-24 Front: 12.5 80/16.9; Rear: 16.9-24 |
| Standard Stick - MP Loader Bucket - 4WD | no counterweight no counterweight |
| Standard Stick - GP Loader Bucket - 4WD | 255 lb 116 kg |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.