< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 120M delivers multiple technological breakthroughs to give you the best return on your investment.

Engine

Units:
Base Power (1st Gear) - Net 138.0 HP 103.0 kW Less
Engine Model Cat® C6.6 ACERT™ VHP Cat® C6.6 ACERT™ VHP Less
Bore 4.13 in 105.0 mm Less
Stroke 4.92 in 125.0 mm Less
Speed at Rated Power 2000 RPM 2000 RPM Less
Base Power (All Gears) - Net 138.0 HP 103.0 kW Less
Maximum Torque 690.0 lb/ft 859.0 N·m Less
Torque Rise - VHP Plus 40% 40% Less
VHP Plus Range - Net 103-136 kW (138-182 hp) 103-136 kW (138-182 hp) Less
VHP Range - Net 103-114 kW (138-153 hp) 103-114 kW (138-153 hp) Less
Displacement 403.0 in³ 6.6 l Less
Number of Cylinders 6 6 Less
Derating Altitude 11500.0 ft 3505.0 m Less
Standard - Fan Speed - Maximum 1150 RPM 1150 RPM Less
Standard - Fan Speed - Minimum 550 RPM 550 RPM Less
Standard - Ambient Capability 109.0 °F 43.0 °C Less
High Ambient - Fan Speed - Maximum 1650 RPM 1650 RPM Less
High Ambient - Fan Speed - Minimum 550 RPM 550 RPM Less
High - Ambient Capability 122.0 °F 50.0 °C Less

Power Train

Forward/Reverse Gears 8 Fwd / 6 Rev 8 Fwd / 6 Rev Less
Transmission Direct drive, power shift, countershaft Direct drive, power shift, countershaft Less
Brakes - Service Multiple oil-disc Multiple oil-disc Less
Brakes - Service - Surface Area 3565.0 in² 23000.0 cm² Less
Brakes - Parking Multiple oil disc Multiple oil disc Less
Brakes - Secondary Dual circuit control system Dual circuit control system Less

Hydraulic System

Circuit Type Electro-hydraulic load sensing, closed center Electro-hydraulic load sensing, closed center Less
Pump Type Variable piston Variable piston Less
Pump Output 40.0 gal/min 151.0 l/min Less
Maximum System Pressure 3500.0 psi 24100.0 kPa Less
Standby Pressure 450.0 psi 3100.0 kPa Less

Operating Specifications

Top Speed - Forward 27.7 mile/h 44.5 km/h Less
Top Speed - Reverse 23.5 mile/h 37.8 km/h Less
Turning Radius - Outside Front Tires 24.5 ft 7.5 m Less
Steering Range - Left/Right 47.5° 47.5° Less
Articulation Angle - Left/Right 20° 20° Less
Forward - 1st 2.4 mile/h 3.9 km/h Less
Forward - 2nd 3.3 mile/h 5.3 km/h Less
Forward - 3rd 4.75 mile/h 7.6 km/h Less
Forward - 4th 6.5 mile/h 10.5 km/h Less
Forward - 5th 10.2 mile/h 16.4 km/h Less
Forward - 6th 13.8 mile/h 22.2 km/h Less
Forward - 7th 19.0 mile/h 30.6 km/h Less
Forward - 8th 27.7 mile/h 44.5 km/h Less
Reverse - 1st 2.0 mile/h 3.3 km/h Less
Reverse - 2nd 3.8 mile/h 6.2 km/h Less
Reverse - 3rd 5.6 mile/h 8.9 km/h Less
Reverse - 4th 8.6 mile/h 13.9 km/h Less
Reverse - 5th 16.1 mile/h 26.0 km/h Less
Reverse - 6th 23.5 mile/h 37.8 km/h Less

Service Refill

Fuel Capacity 90.0 gal (US) 341.0 l Less
Cooling System 8.7 gal (US) 33.0 l Less
Hydraulic System - Tank 16.9 gal (US) 64.0 l Less
Engine Oil 3.7 gal (US) 14.0 l Less
Transmission - Differential - Final Drives 16.5 gal (US) 62.5 l Less
Tandem Housing - Each 15.6 gal (US) 59.0 l Less
Front Wheel Spindle Bearing Housing 0.1 gal (US) 0.5 l Less
Circle Drive Housing 1.8 gal (US) 7.0 l Less

Frame

Drawbar - Width 3.0 in 76.2 mm Less
Circle - Diameter 60.2 in 1530.0 mm Less
Circle - Blade Beam Thickness 1.4 in 35.0 mm Less
Drawbar - Height 6.0 in 152.0 mm Less
Front Frame Structure - Height 10.0 in 254.0 mm Less
Front Frame Structure - Thickness 0.6 in 16.0 mm Less
Front Frame Structure - Width 10.0 in 254.0 mm Less
Drawbar - Thickness 0.4 in 9.5 mm Less
Drawbar - Yoke Bar Thickness 0.75 in 19.1 mm Less
Front Axle - Height to Center 22.5 in 572.0 mm Less
Front Axle - Wheel Lean - Left/Right 18° 18° Less
Front Axle - Total Oscillation per Side 32° 32° Less

Tandems

Height 19.76 in 502.0 mm Less
Width 6.76 in 171.7 mm Less
Sidewall Thickness - Inner 0.5 in 14.0 mm Less
Sidewall Thickness - Outer 0.6 in 16.0 mm Less
Drive Chain Pitch 1.8 in 44.5 mm Less
Wheel Axle Spacing 59.5 in 1510.0 mm Less
Tandem Oscillation - Front Up 15° 15° Less
Tandem Oscillation - Front Down 25° 25° Less

Moldboard

Blade Width 12.0 ft 3.7 m Less
Moldboard - Height 24.0 in 610.0 mm Less
Moldboard - Thickness 0.87 in 22.0 mm Less
Arc Radius 16.3 in 413.0 mm Less
Throat Clearance 4.9 in 123.9 mm Less
Cutting Edge Width 6.0 in 152.4 mm Less
Cutting Edge Thickness 0.6 in 16.0 mm Less
End Bit - Width 6.0 in 152.4 mm Less
End Bit - Thickness 0.6 in 16.0 mm Less
Blade Pull - Base GVW 20350.0 lb 9230.0 kg Less
Blade Pull - Maximum GVW 24218.0 lb 10985.0 kg Less
Blade Down Pressure - Base GVW 16435.0 lb 7455.0 kg Less
Blade Down Pressure - Maximum GVW 29125.0 lb 13211.0 kg Less

Blade Range

Circle Centershift - Right 25.8 in 656.0 mm Less
Circle Centershift - Left 25.8 in 656.0 mm Less
Moldboard Sideshift - Right 26.0 in 660.0 mm Less
Moldboard Sideshift - Left 20.1 in 510.0 mm Less
Maximum Blade Position Angle 90° 90° Less
Blade Tip Range - Forward 40° 40° Less
Blade Tip Range - Backward Less
Maximum Shoulder Reach Outside of Tires - Right 75.0 in 1905.0 mm Less
Maximum Shoulder Reach Outside of Tires - Left 68.6 in 1742.0 mm Less
Maximum Lift Above Ground 16.8 in 427.0 mm Less
Maximum Depth of Cut 28.3 in 720.0 mm Less

Ripper

Ripper Shank Holder Spacing 21.0 in 533.0 mm Less
Ripping Depth - Maximum 17.0 in 428.0 mm Less
Ripper Shank Holders 5 5 Less
Penetration Force 17705.0 lb 8031.0 kg Less
Pry-Out Force 26303.0 lb 11931.0 kg Less
Machine Length Increase, Beam Raised 39.2 in 995.0 mm Less

Scarifier

Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holder Spacing 4.6 in 116.0 mm Less
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holders 5 / 11 5 / 11 Less
Front, V-Type, 5 or 11 Tooth - Scarifying Depth, Maximum 18.4 in 467.0 mm Less
Front, V-Type, 5 or 11 Tooth - Working Width 47.4 in 1205.0 mm Less
Mid, Straight - Scarifier Shank Holder Spacing 4.4 in 111.0 mm Less
Mid, Straight - Scarifier Shank Holders 17 17 Less
Mid, Straight - Scarifying Depth, Maximum 12.5 in 317.0 mm Less
Mid, Straight - Working Width 71.0 in 1800.0 mm Less
Mid, V-Type - Scarifier Shank Holder Spacing 4.6 in 116.0 mm Less
Mid, V-Type - Scarifier Shank Holders 11 11 Less
Mid, V-Type - Scarifying Depth, Maximum 11.5 in 292.0 mm Less
Mid, V-Type - Working Width 46.6 in 1184.0 mm Less
Rear - Scarifying Depth, Maximum 10.5 in 266.0 mm Less
Rear - Working Width 91.0 in 2300.0 mm Less
Rear - Scarifier Shank Holders 9 9 Less
Rear - Scarifier Shank Holder Spacing 10.5 in 267.0 mm Less

Weights

Operating Weight - Typically Equipped 37204.0 lb 16875.0 kg Less
Gross Vehicle Weight - Maximum - Front Axle 16446.0 lb 7460.0 kg Less
Gross Vehicle Weight - Maximum - Rear Axle 28244.0 lb 12811.0 kg Less
Gross Vehicle Weight - Base - Front Axle 9280.0 lb 4209.0 kg Less
Gross Vehicle Weight - Base - Rear Axle 22611.0 lb 10256.0 kg Less
Gross Vehicle Weight - Maximum - Total 44690.0 lb 20271.0 kg Less
Gross Vehicle Weight - Base - Total 31891.0 lb 14466.0 kg Less

Dimensions

Height - Top of Cab 129.0 in 3278.0 mm Less
Length - Counterweight to Ripper 389.3 in 9889.0 mm Less
Width - Outside Front Tires 97.7 in 2481.0 mm Less
Length - Front Axle to Mid Tandem 232.8 in 5915.0 mm Less
Length - Front Tire to Rear of Machine 334.1 in 8488.0 mm Less
Length - Front Axle to Moldboard 98.85 in 2511.0 mm Less
Length - Between Tandem Axles 59.5 in 1511.0 mm Less
Width - Outside Rear Tires 97.7 in 2481.0 mm Less
Width - Tire Center Lines 84.1 in 2136.0 mm Less
Height - Front Axle Center 22.5 in 572.0 mm Less
Height - Exhaust Stack 112.4 in 2855.0 mm Less
Height - Top of Cylinders 113.7 in 2890.0 mm Less
Ground Clearance - Rear Axle 13.6 in 347.0 mm Less

Standards

Brakes ISO 3450:1996 ISO 3450:1996 Less
ROPS/FOPS ISO 3471:1992 / ISO 3449:1992 ISO 3471:1992 / ISO 3449:1992 Less
Sound ISO 6394:1998 / ISO 6395:1988 ISO 6394:1998 / ISO 6395:1988 Less
Steering ISO 5010:1992 ISO 5010:1992 Less

Operator Station

Steering and Implement Controls

Structures, Drawbar, Circle and Moldboard

Power Train

Engine

Hydraulics

Integrated Electronic Solutions

Work Tools and Attachments

Safety

Serviceability and Customer Support

120M Standard Equipment

OPERATOR ENVIRONMENT
  • Air Conditioner with heater
  • Arm and wrist rest, adjustable
  • Articulation, automatic Return-to-Center
  • Ashtray and lighter
  • Cat Messenger, operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge cluster - articulation, engine coolant temp,
  • Gauge, machine level
  • Hour meter, digital
  • Joystick hydraulic controls
  • Ladders, cab, left and right side
  • Lights, night time cab
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio Ready, Entertainment
  • ROPS cab, sound suppressed
  • Seat belt, retractable 76 mm (3 in)
  • Seat, cloth-covered, comfort suspension
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass:

POWER TRAIN
  • Air cleaner, dual stage, dry type, automatic dust ejector,
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, four-wheel hydraulic
  • Differential, lock / unlock
  • Drain, engine oil, ecology
  • Electronic over speed protection
  • Engine, Cat® C6.6 with ACERT™ Technology
  • Fuel-water separator
  • Hydraulic demand fan
  • Muffler, under hood
  • Parking brake - multi-disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Transmission, 8F/6R, power shift, direct drive
  • VHP (Variable Horsepower)

ELECTRICAL
  • Alarm, back up
  • Alternator, 80 ampere, sealed
  • Batteries, maintenance free, heavy duty 1125 CCA
  • Breaker panel, ground accessible
  • Electrical system, 24V
  • Grade Control Ready - Cab harness, software,
  • Lights, reversing
  • Lights, roading, roof-mounted
  • Lights, stop and tail, LED
  • Product Link Ready
  • Starter, electric

OTHER STANDARD EQUIPMENT
  • Brake accumulators, dual certified
  • Bumper, rear, integrated with hitch
  • CD ROM Parts Book
  • Clutch, circle drive slip
  • Cutting edges
  • Doors (3), engine compartment, locking
  • Drawbar - 4 shoes with replaceable wear strips
  • Endbits
  • Extended Life Coolant to -35° C (-30° F)
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Fuel tank, ground level access
  • Ground level engine shutdown
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulics, base 8 implement controls
  • Hydraulics, load-sensing
  • Lockout, hydraulic implement for roading
  • Moldboard
  • Mounting, cab roof accessories
  • Pump, hydraulic, high capacity (99cc/6 in3)
  • Paint, glare reducing - top of front frame
  • Radiator cleanout access
  • Secondary steering
  • Serviceability, LH side
  • S•O•SSM ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box
  • Tow hitch

TIRES, RIMS, & WHEELS
  • Partial allowance for tires and multi-piece rims

120M Optional Equipment

ELECTRICAL kg lb
  • Alternator, 150 ampere 2 5
  • Batteries:
  • Converter, communication (CB) 5 11
  • Lights:

GUARDS
  • covers, screen 4 9
  • debris        9    20
  • Transmission Sides/Sound 76 167
  • transmission 133 293

OPERATOR ENVIRONMENT
  • Fan, defroster, rear window 2 4
  • Mirrors, outside:
  • Seat, air suspension, cloth 2 5
  • Shade, sun 2 5
  • Wiper, each side 0 1
  • Wiper/washer, rear 0 1

POWER TRAIN
  • Precleaner, Sy-Klone 9 20
  • Transmission, autoshift 2 5

OTHER ATTACHMENTS kg lb
  • AccuGrade ARO 41 90
  • Accumulators, blade lift 77 170
  • AutoLube, Lincoln 23 50
  • AutoLube, Lincoln, ripper enhancement 5 10
  • Camera, rearview 9 20
  • Caterpillar Product Link 321SR 5 10
  • Compressor/tank, Air 23 50
  • Fenders, front, AWD 56 124
  • Fenders, rear 119 262
  • Heater, engine coolant:
  • Hydraulic arrangements with one or more additional
  • Security system 2 5
  • Snow wing mounting, frame ready 91 200
  • Starting aid, Ether .5 1

WORK TOOLS / G.E.T.
  • Blade extension, 610 mm (2 ft)
  • Cutting Edges, curved 43 95
  • Drawbar, 6 shoe circle guide 22.7 50
  • Endbits, overlay 24 52
  • Front Lift Group, Manual 680 1500
  • Mid Mount Scarifier 939 2071
  • Moldboard
  • Push plate, counterweight 885 1950
  • Ripper/Scarifier, Rear 998 2200
  • Ripper tooth 30 67
  • Scarifier, front 434 956
  • Scarifier, Tooth 69 152

MACHINE ARRANGEMENTS
  • Canadian Arrangement
  • European Arrangement
  • Roading Arrangement, European
  • Snow Arrangement