Boost productivity with the Cat 140 Motor Grader. Designed for precision, fuel efficiency, and operator comfort - ideal for road building and maintenance.

Motor Graders 140 Next Gen Tier 4 / Stage V


Key Specs

Net Power - ISO 9249/SAE J1349
249 hp
186 kW
Operating Weight - Typically Equipped
42543 lb
19297 kg
Blade Width
12 ft
4267 mm

Overview

Redesigned for operator comfort and reduced maintenance

The Cat® 140 motor grader is a mid-size machine ideal for road maintenance. It delivers the right balance of power, control, and blade reach for grading, crowning, and ditching. Maintain your gravel, secondary roads in comfort with the redesigned cab.

Benefits

Engineered for Uptime

Keep working, not waiting. The Cat 140 has extended, synchronized maintenance intervals and centralized service access points to save you time. Optional High Performance Circle delivers reduced wear for greater accuracy.

Operator-First Design

Operators come first with improved climate control, plenty of seat adjustments, and enhanced all-around visibility. Boost jobsite safety even more with optional integrated rear vision, front vision, and 360° cameras that show in the main display.

Productivity that Fits

Take control with your choice of joysticks or levers. The 140 is factory-ready for optional grade technology and built for easy attachment upgrades that help you expand your capabilities and get work done faster.

Product Specifications for 140 Next Gen

Net Power - ISO 9249/SAE J1349 249 hp 186 kW
Engine Model Cat® C7.1 Cat® C7.1
VHP Plus - Gear - Net Power - Forward 1st 169 hp 126 kW
VHP Plus - Gear - Net Power - Forward 2nd 176 hp 131 kW
VHP Plus - Gear - Net Power - Forward 3rd 182 hp 136 kW
VHP Plus - Gear - Net Power - Forward 4th 192 hp 143 kW
VHP Plus - Gear - Net Power - Forward 5th 197 hp 147 kW
VHP Plus - Gear - Net Power - Forward 6th 205 hp 153 kW
VHP Plus - Gear - Net Power - Forward 7th 213 hp 159 kW
VHP Plus - Gear - Net Power - Forward 8th 233 hp 174 kW
VHP Plus - Gear - Net Power - Reverse 1st 126 hp 169 kW
VHP Plus - Gear - Net Power - Reverse 2nd 176 hp 131 kW
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 1.9 Gal 7.01 l
Number of Cylinders 6 6
Operating Weight - Typically Equipped 42543 lb 19297 kg
Operating Weight - Typically Equipped - Front Axle 11784 lb 5345 kg
Operating Weight - Typically Equipped - Rear Axle 30758.9 lb 13952 kg
Blade Width 12 ft 4267 mm
Lever/Steering Wheel Weight* Tier 4 42168 lb 19127 kg
Lever/Steering Wheel All-Wheel drive (AWD) Weight* Tier 4 43279 lb 19631 kg
Joystick Weight* Tier 4 42543 lb 19297 kg
Joystick All-Wheel Drive (AWD) Weight* Tier 4 43497 lb 19730 kg
Note (1) * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment.
Height - Top of Cab 136 in 3454 mm
Height - Front Axle Center 24.1 in 612 mm
Height - Top of Cylinders 119.8 in 3044 mm
Height - Exhaust Stack 130.4 in 3313 mm
Length - Push Plate to Ripper 405 in 10297 mm
Length - Front Tire to Rear of Machine 350.8 in 8911 mm
Length - Between Tandem Axles 59 in 1498 mm
Width - Tire Center Lines 82.2 in 2087 mm
Ground Clearance - Rear Axle 13.1 in 333 mm
Note All dimensions are approximate and apply to all 140 configurations (Non-AWD, AWD, LVR, and Joystick) unless otherwise noted. All dimensions are approximate and apply to all 140 configurations (Non-AWD, AWD, LVR, and Joystick) unless otherwise noted.
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons).
Forward/Reverse Gears 9 Forward / 6 Reverse 9 Forward / 6 Reverse
Transmission Countershaft Torque Converter Powershift Countershaft Torque Converter Powershift
Brakes - Service Dual Circuit Hydraulic Dual Circuit Hydraulic
Brakes - Secondary Dual Circuit Hydraulic Dual Circuit Hydraulic
Brakes - Parking Spring Applied Hydraulic Release Spring Applied Hydraulic Release
Circuit Type Parallel Parallel
Pump Type Variable Piston Variable Piston
Pump Output* 3503 psi 24150 Pa
Maximum System Pressure 3698 psi 25500 Pa
Reservoir Tank Capacity 15.9 Gal 60 l
Note *Pump output measured at 2000 RPM rated speed *Pump output measured at 2000 RPM rated speed
Cooling System 11.4 Gal 43 l
Diesel Exhaust Fluid Tank (Tier 4 Only) 6.6 Gal 25 l
Engine Crankcase 5.3 Gal 20 l
Fuel Tank 98 Gal 371 l
Hydraulic System 15.9 Gal 60 l
Transmission and Differential 18 Gal 68 l
Steering ISO 3449:2005, Level II ISO 3449:2005, Level II
Brakes ISO 3450:2011; AIS-143:2018 ISO 3450:2011; AIS-143:2018
Sound ISO 6396: ISO 6395 ISO 6396: ISO 6395

140 Next Gen Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Adjustable steering wheel/lever controls
  • Seat belt
  • Electric throttle control
  • Fully redesigned cab with sound suppression and integrated Roll Over Protective Structure (ROPS) and Falling Object Protection System (FOPS)
  • Full color ten-inch (254 mm) liquid crystal touch screen display
  • Added storage areas
  • Information display screen
  • Entertainment radio ready
  • Cup holder
  • Cell phone holder
  • Dome interior light
  • Coat hook
  • Front wipers

SAFETY

  • Back-up alarm
  • Grab rails
  • Hydraulic brakes
  • Hydraulic system - integrated dead engine implement lower
  • Hydraulic system - integrated work port pressure relief
  • Parking brake
  • Rearview mirror
  • Side view mirrors
  • Signaling/warning horn

POWERTRAIN

  • Cat C7.1 diesel engine
  • Eco mode
  • On-demand fan
  • 43° C (109° F) standard capacity

DRAWBAR CIRCLE MOLDBOARD

  • Standard drawbar circle moldboard
  • Circle drive slip clutch

ELECTRICAL

  • Reversing lights
  • Breaker panel
  • 900 CCA standard duty batteries
  • Electric starter
  • Rear lights with LED lighting
  • Halogen lighting

SERVICE AND MAINTENANCE

  • Ground Level DEF and Fuel Fill
  • Grouped location for engine oil and fuel filters
  • Extended life coolant
  • Next Generation Filters for Fuel and Engine Oil

GUARDS

  • Transmission

140 Next Gen Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Lower front wipers
  • Mechanical suspension seat
  • Heated / cooled air suspension seat
  • Heating/cooling cab system
  • Defrost fans
  • Rear wiper
  • Cab plus
  • Rear window screen
  • Digital blade slope meter
  • Product Link

SAFETY

  • Four-point safety harness seat belt
  • Operator Presence System
  • Rearview camera
  • Secondary steering system
  • Walkways
  • Warning beacon

POWERTRAIN

  • Heavy duty starter
  • Transmission with Autoshift

DRAWBAR CIRCLE MOLDBOARD

  • Top Adjust Drawbar
  • High Performance Circle
  • Circle drive slip clutch
  • Circle saver
  • Remote Pinion Lube
  • 4.9 m (16 foot) Moldboard

ELECTRICAL

  • 145A Brushed Alternator
  • 1,400 CCA heavy duty batteries

SERVICE AND MAINTENANCE

  • Fast fuel fill ready
  • Underhood Lighting

GUARDS

  • Fender
  • Cover, under cab platform
  • Steering Cylinder Guards

VERSATILITY

  • Towing hitch
  • L3 tires
  • Sy-Klone pre-cleaner

ATTACHMENTS AVAILABLE FROM FACTORY

  • Lift Groups
  • High Performance Circle
  • Counterweight
  • Push block
  • Mid-Machine Scarifier (MMS)
  • Rear Ripper/Scarifier
  • Moldboards
  • Front Blade

ATTACHMENTS

  • Lift Groups
  • High Performance Circle
  • Counterweight
  • Push block
  • Mid-Machine Scarifier (MMS)
  • Rear Ripper/Scarifier
  • Moldboards
  • Front Blade
  • Snow Wings
  • V-Plow
  • Straight Plow
  • Brooms

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 140 Next Gen compares against frequently compared products.

Tools And Expert Help At Every Turn

Media Gallery

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader

Meet the Next Generation Cat® 140 Motor Grader

The Future of Grading Power: Introducing Cat® Power to the Ground for Cat® Motor Graders

Caterpillar: The Next 100 Years

Meet the Next Generation Cat® 140 Motor Grader
The Future of Grading Power: Introducing Cat® Power to the Ground for Cat® Motor Graders
Caterpillar: The Next 100 Years

360 View
360 View
360 View

Check out current offers for the 140 Next Gen

View More Offers