< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 140 Motor Grader combines technology and lever controls for high performance. Integrated technology, such as Cat GRADE with Cross Slope and Stable Blade options, ensures optimal grade for your project. The new cab offers increased comfort and ergonomically designed, adjustable control console. Reduce up to 10 percent fuel consumption by using ECO Mode and 20 percent in fluid and filter maintenance costs with the new filtration technology.

Engine

Units:
Base Power (1st Gear) - Net 177.0 HP 132.0 kW Less
Torque Rise - ISO 9294 44% 44% Less
Bore 4.5 in 115.0 mm Less
Displacement 567.5 in³ 9.3 l Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV U.S. EPA Tier 4 Final/EU Stage IV Less
Engine Model Cat C9.3 Cat C9.3 Less
Engine RPM 2,000 2,000 Less
Maximum Torque 918.0 lb/ft 1245.0 N·m Less
Net Power - EEC 80/1269 250.0 HP 186.0 kW Less
Net Power - ISO 9249/SAE J1349 250.0 HP 186.0 kW Less
Number of Cylinders 6 6 Less
Standard Capability 109.0 °F 43.0 °C Less
Stroke 5.9 in 149.0 mm Less

Machine Weight

Weight* 42.325 lb NaN kg Less
All-Wheel Drive (AWD) Weight 44.613 lb NaN kg Less
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper. Less

Moldboard

Blade Width 12.0 ft 3.7 m Less
Arc Radius 16.3 in 413.0 mm Less
Cutting Edge 6.0 in 152.0 mm Less
End Bit 6.0 in 152.0 mm Less
Throat Clearance 6.5 in 166.0 mm Less

Blade Range

Blade Tip Range - Backward Less
Blade Tip Range - Forward 40° 40° Less
Circle Centershift - Left 29.6 in 752.0 mm Less
Circle Centershift - Right 28.6 in 728.0 mm Less
Maximum Depth of Cut 28.9 in 735.0 mm Less
Maximum Lift Above Ground 18.9 in 480.0 mm Less
Maximum Shoulder Reach Outside of Tires - Left 69.4 in 1764.0 mm Less
Maximum Shoulder Reach Outside of Tires - Right 75.9 in 1928.0 mm Less
Moldboard Sideshift - Left 26.1 in 663.0 mm Less
Moldboard Sideshift - Right 20.1 in 512.0 mm Less

Dimensions

Basic Blade Width 140.0 in 3556.0 mm Less
Length of Machine* 397.6 in NaN mm Less
Maximum Height 132.0 in 3354.0 mm Less
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper. Less
Width 97.6 in 2480.0 mm Less

Service Refill

Circle Drive 1.8 gal (US) 7.0 l Less
Cooling System 15.0 gal (US) 57.0 l Less
DEF Tank 3.3 gal (US) 12.5 l Less
Engine Crankcase 7.9 gal (US) 30.0 l Less
Front Wheel Spindle Bearing - Each 0.13 gal (US) 0.5 l Less
Fuel Tank 100.0 gal (US) 378.0 l Less
Hydraulic System 14.5 gal (US) 55.0 l Less

Increased Machine Performance with Lever Controls

        
  • Prefer a motor grader with steering wheel and levers? The 140 uses Caterpillar’s 45 years of lever and steering wheel controls design experience to provide you with the control option you prefer.
  •     
  • Save up to 40 percent in material with the Cat GRADE Cross Slope feature. Monitor Cross Slope information from the machine display.
  •     
  • Optimized machine balance ensures maximum drawbar power to the ground.
  •     
  • Don’t let the snow stop you from working. The all-wheel drive (AWD) option assists with traction and maneuvering the machine.
  •     
  • Each machine is equipped with the Cat C9.3 engine for power and reliability.
  •     
  • Save up to 10 percent on fuel consumption with ECO Mode.
  •     
  • For your fine grade applications, the hydraulic system provides multifunction capability of up to seven simultaneous functions for superior performance.
  •     
  • Reduce risk of impact damage with the standard circle drive slip clutch. It protects your circle drive and teeth.

Enhance Efficiency and Productivity with Integrated Cat Technology

        
  • Reduce your dependence on manual grade checking by using the Digital Blade Slope Meter.
  •     
  • Cat GRADE with Cross Slope Indicate option provides a real time readout of cross slope and can be scaled to Cat GRADE with Cross Slope for automatic blade movement.
  •     
  • Cat GRADE Attachment Ready Option (ARO) ensures machine readiness for additional 2D/3D grade control technologies.
  •     
  • Stable Blade senses blade bounce before the operator to reduce manual throttle use and site rework.
  •     
  • Cat Production Measurement recommends gears and engine speed to improve fuel efficiency and maintain productivity. (Coming in 2019)
  •     
  • Product Link™ provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through the VisionLink® online interface, which helps you improve job site efficiency with lower operating costs.
  •     
  • Remote Services eliminates the need for technicians to connect to Electronic Technician (ET) to flash software updates to the machine.

Optimal Operator Comfort

        
  • Adjust to your ideal comfort with the air suspension seat with multiple ergonomic adjustments.
  •     
  • The rear camera option enhances visibility along with a heated lens to prevent snow buildup.
  •     
  • The high capacity Heating, Ventilation and Air Conditioning (HVAC) system dehumidifies and pressurizes the cab, circulates fresh air, seals out dust and keeps windows clear.
  •     
  • Add the communications radio mount to connect with your operators from the cab.

Maintenance

        
  • Filters, such as hydraulic oil, engine air, and DEF filters, are grouped together for easy access and preventative maintenance.
  •     
  • The new next generation filters offer up to 20 percent in reduced fluid and filter costs.
  •     
  • Spend less time cleaning the cooling system with the reversing fan option, which reduces costs when cleaned once per week for more uptime.
  •     
  • Maintain roads with the standard drawbar circle moldboard with hardened circle teeth for increased durability.
  •     
  • For tight finish grading, consider the top adjust drawbar option for applications that require maximum accuracy. It offers up to 45 percent reduction in maintenance cost over the standard.

Safety

        
  • Depend on your brakes with maximum stopping power on all four rear wheels.
  •     
  • View your work space with the rear camera option. It offers a rear view of the machine to ensure the safety of you and those around you. The dedicated display can be always on to ensure a safe work environment
  •     
  • In the event of an engine issue, your operators can count on the secondary steering system to stop the machine safely. It turns on automatically if the main pump pressure drops.
  •     
  • Ground level refueling requires no climbing on the machine to fill the fuel tank.
  •     
  • Ensure three points of contact when entering and exiting the machine with strategically placed walkways and grab rails.
  •     
  • Work past sundown using the LED light option for increased nighttime visibility.

Versatility

        
  • Ripper and Scarifier options are available.
  •     
  • Improve the balance of your machine with the counterweight and push block for increased performance and efficiency.
  •     
  • For snow applications, straight blades or v-plows added to the front lift keep roads clear.
  •     
  • Plow through snow with the mast-type or mast-less snow wing attachment.
  •     
  • For more road coverage, add a moldboard extension to add 600 mm (24 in).

140 Standard Equipment

CAB
  • Vinyl Seat
  • Information Display Screen
  • Base cab
  • Entertainment Radio Ready
  • HVAC
  • ROPS, Standard Sound Suppression
  • Halogen Lighting

CAT CONNECT TECHNOLOGY
  • Product Link

ENGINE
  • C9.3
  • ECO Mode

DRAWBAR CIRCLE MOLDBOARD
  • Standard Drawbar Circle Moldboard
  • Circle Drive Slip Clutch

SAFETY
  • Rearview Mirror
  • Hydraulic Brakes
  • Secondary Steering System
  • Signaling/Warning Horn
  • Side View Mirrors

VERSATILITY
  • Front Bolster

140 Optional Equipment

CAB
  • Air Suspension Adjustable Seat
  • High-resolution 254 mm (10 in) Touchscreen
  • Canopy
  • Cab Plus
  • Rear Wiper
  • Communication Radio Mounting
  • Rear Window Screen
  • Defrost Fans
  • LED Lighting

CAT CONNECT TECHNOLOGY
  • Cat GRADE with Cross Slope
  • Cat GRADE Attachment Ready Option (ARO)
  • Cat GRADE with Cross Slope Indicate
  • Digital Blade Slope Meter
  • Stable Blade
  • Cat GRADE with 3D
  • Remote Services

ENGINE
  • Reversing Fan
  • All-Wheel Drive (AWD)

DRAWBAR CIRCLE MOLDBOARD
  • Top Adjust Drawbar Circle Moldboard
  • Circle Saver

SAFETY
  • Rearview Camera
  • Cat Detect with Vision System

VERSATILITY
  • Counterweight
  • Push Block
  • Front Lift Group
  • Mast Type - Snow Wing
  • Mast-Less - Snow Wing
  • Ripper/Scarifier
  • Auxiliary Hydraulic Lines
  • Moldboard Extension
  • Front Blade