Cat® 253 Compact Track Loader
Cat® 253 Compact Track Loader
Cat® 253 Compact Track Loader
Cat® 253 Compact Track Loader
Cat® 253 Compact Track Loader
Photos (5)
360 View (2)
New

253 Compact Track Loaders

Checking Price

Request A Price Shop Now

Key Specs

Gross Power - SAE J1995:2014
72.1 hp
53.8 kW
Rated Operating Capacities - 35% Tipping Load
2011 lb
912 kg
Operating Weight
9343 lb
4238 kg

Features At A Glance

Displaying 1-6 of 6

All day comfort

All day comfort

The one-piece sealed and pressurized cab option provides a cleaner and quieter operating environment with excellent visibility to the attachment. Work more comfortably with the heated, air ride seat with seat-mounted adjustable joystick controls.
Undercarriage built for stability

Undercarriage built for stability

The one-piece undercarriage with four rigid, frame-mounted axles provides outstanding stability and traction, even when handling heavy loads.
Power to tackle tough jobs

Power to tackle tough jobs

The high-performance power train provides maximum performance in demanding applications. A high flow hydraulic system is available on cab machines for jobs requiring power-hungry attachments such as brushcutters, mulchers, and cold planers.
Integrated technology to get the job done faster

Integrated technology to get the job done faster

Features such as dual self-level, work tool return-to-dig, and work tool positioner save effort and improve efficiency. Full color LCD display lets you tailor the machine’s response and control settings to your operating preferences. Rear view camera improves visibility on busy job sites.
Easy maintenance to reduce downtime

Easy maintenance to reduce downtime

Ground-level access to all daily service and routine maintenance points makes servicing the machine quick and easy to get you back to work faster.
Do more jobs with one machine

Do more jobs with one machine

The broad range of Cat attachments, from augers to mulchers to trenchers and more, lets you take on more jobs with just one machine.

Product Specifications for 253

Gross Power - SAE J1995:2014 72.1 hp 53.8 kW
Engine Model Cat® C3.3B DIT (turbo) Cat® C3.3B DIT (turbo)
Net Power - ISO 9249 71.7 hp 53.5 kW
Net Power - SAE 1349 71.1 hp 53 kW
Peak Torque - 1,500 rpm - SAE J1995 195.5 lb/ft 265 N·m
Displacement 201.4 in² 3.3 l
Stroke 4.7 in 120 mm
Bore 3.7 in 94 mm
Rated Operating Capacities - 35% Tipping Load 2011 lb 912 kg
Rated Operating Capacities - 50% Tipping Load 2873 lb 1303 kg
Rated Operating Capacity with Optional Counterweight - 35% Tipping Load 2172 lb 985 kg
Tipping Load 5745 lb 2606 kg
Breakout Force - Lift Cylinder 4623 lb 2097 kg
Breakout Force - Tilt Cylinder 5404 lb 2451 kg
Ground Contact Area 1749 in² 1.13 m²
Ground Pressure 5.3 psi 36.8 kPa
Operating Weight 9343 lb 4238 kg
Note *Operating Weight, Operating Specifications, and Dimensions are based on 1730 mm (68") low profile bucket with bolt on cutting edge, 380 mm (15") track, 75 kg (165 lb) operator, open canopy, two speed, dual flange front idler/single flange rear idler, standard flow hydraulics, air suspension seat, manual coupler, and no optional counterweights (unless otherwise noted). *Operating Weight, Operating Specifications, and Dimensions are based on 1730 mm (68") low profile bucket with bolt on cutting edge, 380 mm (15") track, 75 kg (165 lb) operator, open canopy, two speed, dual flange front idler/single flange rear idler, standard flow hydraulics, air suspension seat, manual coupler, and no optional counterweights (unless otherwise noted).
Bucket Pin Height - Carry Position 7.5 in 190 mm
Bucket Pin Height - Maximum Lift 120.7 in 3066 mm
Bucket Pin Reach - Maximum Lift 10.7 in 272 mm
Clearance at Maximum Lift and Dump 91.1 in 2313 mm
Departure Angle 35° 35°
Ground Clearance 8.6 in 218 mm
Height - Top of Cab 82.6 in 2098 mm
Length - With Bucket on Ground 134.4 in 3415 mm
Length - Track on Ground 58.5 in 1485 mm
Length - Without Bucket 108.9 in 2767 mm
Maximum Dump Angle 52° 52°
Maximum Overall Height 151.2 in 3840 mm
Maximum Reach - With Arms Parallel to Ground 50.2 in 1275 mm
Overall Length - Track 76.4 in 1940 mm
Rack Back Angle - Maximum Height 87° 87°
Reach at Maximum Lift/Dump 23.1 in 586 mm
Turning Radius from Center - Bucket (racked) 86.7 in 2203 mm
Turning Radius from Center - Coupler 56.4 in 1432 mm
Turning Radius from Center - Machine Rear 60.4 in 1533 mm
Vehicle Width 69.3 in 1760 mm
Travel Speed - Forward or Reverse - Two Speed 8.5 mile/h 13.7 km/h
Travel Speed - Forward or Reverse - One Speed 5.9 mile/h 9.5 km/h
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
Cooling System 3.7 gal (US) 14 l
Engine Crankcase 2.9 gal (US) 11 l
Fuel Tank 24.8 gal (US) 94 l
Hydraulic System 13.2 gal (US) 50 l
Hydraulic Tank 10.3 gal (US) 39 l
Hydraulic Flow - Standard - Loader Hydraulic Pressure 3336 psi 23000 kPa
Hydraulic Flow - Standard - Loader Hydraulic Flow 20 gpm 76 L/min
Hydraulic Flow - Standard - Hydraulic Power (Calculated) 39 hp 29 kW
Hydraulic Flow - High Flow - Loader Hydraulic Pressure 3336 psi 23000 kPa
Hydraulic Flow - High Flow - Loader Hydraulic Flow 30 gpm 112 L/min
Hydraulic Flow - High Flow - Hydraulic Power (Calculated) 58 hp 43 kW
Inside Cab* 83 dB(A) 83 dB(A)
Outside Cab** 103 dB(A) 103 dB(A)
Note (1) Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Note (2) *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (3) **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.
Recyclability 95% 95%

253 Standard Equipment

PERFORMANCE PACKAGES

  • Performance Package H2: Standard Flow Hydraulics, Dual Direction Electronic Self-Level (Raise and Lower), Work Tool Return-to-Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • Performance Package H3: High Flow Hydraulics, Dual Direction Electronic Self-Level (Raise and Lower), Work Tool Return-to-Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower) – Cab Only (applicable regions only)

COMFORT PACKAGES

  • Open Canopy: Foot Throttle, Headliner, Cup Holder, Vinyl Air Ride Seat (High Back, Heated), No Heater or Door
  • Enclosed Cab with Heat and Air Conditioning: Foot Throttle, Headliner, Heater and Defroster, Air Conditioner, Side Windows, Cup Holder, Cloth Air Ride Seat (High Back, Heated), Glass Door

RADIO

  • Radio, none – Canopy only
  • Bluetooth® radio with microphone (AM/FM/Weather band receiver with USB and auxiliary input jack) – Cab only

PRODUCT LINK™

  • Product Link PL641, cellular

COUPLER

  • Manual – Canopy
  • Hydraulic – Cab

LIGHTING

  • Standard 2 front and 2 rear LED work lights – Cab and Canopy
  • Rear lights (red) – Canopy only

ENGINE

  • Engine block heater 120V – Cab only
  • Heater, none – Canopy

ELECTRICAL

  • 12-volt electrical system
  • 80 ampere alternator
  • Ignition key start/stop switch
  • Lights: two adjustable front and rear LED lights
  • Backup alarm
  • Heavy duty battery, 850 CCA
  • Lockable battery disconnect switch

OPERATOR ENVIRONMENT

  • Full Color LCD Display with Rearview Camera: 127 mm (5 in) LCD screen; Advanced Multi-operator Security System; On-screen Adjustments for Implement Response, Hystat Response, Self-Level, and Creep Control
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Supply Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System (where applicable)
  • Gauges: Fuel Level, Hour Meter
  • Fold In ergonomic contoured armrest
  • Control Interlock System, when operator leaves seat or armrest raised: hydraulic system disables, hydrostatic transmission disables, parking brake engages
  • ROPS Cab/Canopy, tilt up
  • FOPS, Level I
  • Top and rear windows
  • Floor mat
  • High visibility seat belt, 76.2 mm (3 in)
  • Interior rearview mirror
  • Horn
  • Hand (Dial) throttle, electronic
  • Adjustable joystick controls
  • ISO or H pattern controls
  • Anti-theft security system with 6-button keypad
  • 12-volt power port
  • Storage compartment with netting

POWER TRAIN

  • Cat C3.3B turbocharged diesel engine, meeting Tier 4 Final emissions standards
  • Air cleaner, dual element, radial seal
  • Scheduled Oil Sampling (S·O·SSM) valve, hydraulic oil
  • Filter, cartridge-type, hydraulic
  • Filter, canister type, fuel and water separator
  • Radiator/hydraulic oil cooler (side-by-side)
  • Spring applied, hydraulically released, parking brakes
  • Hydrostatic transmission, two speed travel

UNDERCARRIAGE

  • Rigid frame-mounted axles (4)
  • Steel imbed rubber track – 380 mm (15 in)
  • Dual flange front idler/single flange rear idler

OTHER

  • Engine enclosure, lockable
  • Extended life antifreeze, –36° C (–33° F)
  • Machine tie down points (10)
  • Support, lift arm
  • Hydraulic oil level sight gauge
  • Radiator coolant level sight gauge
  • Radiator, expansion bottle
  • Cat ToughGuard™ hose
  • Auxiliary, hydraulics, continuous flow
  • Heavy duty, flat faced quick disconnects with integrated pressure release
  • Split D-ring to route work tool hoses along side of left lift arm
  • Electrical outlet, beacon
  • Belly pan cleanout
  • Variable speed demand fan

253 Optional Equipment

OPTIONAL EQUIPMENT

  • External counterweights
  • High flow
  • Hydraulic coupler (Canopy)
  • A/C (Heater/Defroster) (Canopy)
  • Heater
  • Driveline guards
  • Speed sensitive ride control
  • Wide mounted rear lights
  • Front roading lights
  • Rear roading lights
  • Side lights
  • Debris kit
  • Guarding kit
  • Engine precleaner
  • AC breather
  • Turbo debris guard
  • Exhaust insulation wrap
  • Reversing fan
  • Fire extinguisher mount
  • Water tank (44 gal/166.6 L)
  • FOPS2
  • Single point lift
  • FOPS2 with four point lift
  • Four point lifting eyes
  • Side windows (Canopy)
  • Glass or polycarbonate door
  • Cab fan mount
  • Heavy-duty rear bumper
  • Heavy-duty rear door guard
  • Cell phone holder
  • Front camera
  • Secondary display mount
  • Bluetooth® radio with microphone (AM/FM/Weather band receiver with USB and auxiliary input jack) (Canopy)
  • Grading IMU
  • License plate

See how 253 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Check out current offers for the 253

View More Offers