Engine
Engine Model | Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* |
Gross Power - Basic | 142.1 HP 106 kW |
Note | *Meets U.S. EPA Tier 4 Final emission standards. *Meets U.S. EPA Tier 4 Final emission standards. |
Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The TL1055D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Ground level servicing for easily accessible daily checks
Superior stability and powerful hydraulics
Exceptional all-round visibility
Engine Model | Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* |
Gross Power - Basic | 142.1 HP 106 kW |
Note | *Meets U.S. EPA Tier 4 Final emission standards. *Meets U.S. EPA Tier 4 Final emission standards. |
Operating Weight | 31879 lb 14460 kg |
Rated Load Capacity | 10000 lb 4536 kg |
Maximum Forward Reach | 42 ft 12.8 m |
Top Travel Speed | 20.5 mile/h 33 km/h |
Capacity at Maximum Height (o/r Down) | 5000 lb 2268 kg |
Maximum Lift Height (o/r Down) | 54.9 ft 16.7 m |
Capacity at Maximum Reach (o/r Down) | 2500 lb 1134 kg |
Frame Leveling | 10° 10° |
Turning Radius - Over Tires | 14.1 ft 4.3 m |
Drawbar Pull - Loaded | 25605 lbf 113.9 kN |
Standard | 400/75-28 Duraforce 400/75-28 Duraforce |
Optional | 400/75-28 Foam Filled; 14.00-24 Solid; 14.00 × 24 16PR; 14.00 × 24 12PR Foam Filled 400/75-28 Foam Filled; 14.00-24 Solid; 14.00 × 24 16PR; 14.00 × 24 12PR Foam Filled |
Pump Type | Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump |
Auxiliary Hydraulic Flow | 25 gal/min 95 l/min |
Auxiliary Hydraulic Pressure | 3307 psi 228 bar |
Note | Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. |
System Operating Pressure | 3771 psi 260 bar |
Fuel Tank | 38 gal (US) 145 l |
Diesel Exhaust Fluid (DEF) Tank | 5.7 gal (US) 21.5 l |
Hydraulic System | 49 gal (US) 185 l |
Boom Up | 15 s 15 s |
Boom Down | 13 s 13 s |
Tele In | 16.3 s 16.3 s |
Tele Out | 18.5 s 18.5 s |
Service Brakes | Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles |
Parking Brakes | Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle |
Types (1) | Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles. |
Types (2) | High bias limited slip differential on front axle. High bias limited slip differential on front axle. |
Hydraulic IT Coupler | Includes Auxiliary Electrics Includes Auxiliary Electrics |
Carriages - Wide Rotate | 72 in 1829 mm |
Carriages - Side Shift | 48 in 1220 mm |
Carriages - Swing | 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) |
Carriages - Standard Rotate | 50 in 1270 mm |
Lumber Forks - Option 1 | [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) |
Carriages - Wide Tilt | 72 in 1829 mm |
Lumber Forks - Option 2 | [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) |
Carriages - Standard Tilt | 50 in 1270 mm |
Note | *For use with 1829 mm (72 in) Lumber Forks. *For use with 1829 mm (72 in) Lumber Forks. |
Pallet Forks - Option 1 | [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) |
Carriages - Dual Positioning | 50 in 1270 mm |
Cubing Forks | [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) |
Fork Extensions* | 90 in 2300 mm |
Pallet Forks - Option 2 | [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) |
Forward | 4 speed 4 speed |
Reverse | 3 speed 3 speed |
Use the comparison tool to compare detailed specs of Cat and competitor models.
COMPARE ALL MODELSFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.