Engine
Engine Model | Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* |
Gross Power - Basic | 142.1 HP 106 kW |
Note | *Meets U.S. EPA Tier 4 Final emission standards. *Meets U.S. EPA Tier 4 Final emission standards. |
The TL1255D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Exceptional all-round visibility
Ground level servicing for easily accessible daily checks
Engine Model | Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* |
Gross Power - Basic | 142.1 HP 106 kW |
Note | *Meets U.S. EPA Tier 4 Final emission standards. *Meets U.S. EPA Tier 4 Final emission standards. |
Operating Weight | 34361 lb 15586 kg |
Rated Load Capacity | 12000 lb 5443 kg |
Maximum Lift Height | 54.6 ft 16600 mm |
Maximum Forward Reach | 42 ft 12.8 m |
Top Travel Speed | 20.5 mile/h 33 km/h |
Capacity at Maximum Reach (o/r Down) | 3500 lb 1587 kg |
Turning Radius - Over Tires | 14 ft 4.3 m |
Maximum Lift Height (o/r Down) | 54.6 ft 16.6 m |
Frame Leveling | 10° 10° |
Capacity at Maximum Height (o/r Down) | 5000 lb 2268 kg |
Drawbar Pull - Loaded | 25605 lb 113.9 kN |
Standard | 400/75-28 Duraforce 400/75-28 Duraforce |
Optional | 400/75-28 Foam Filled; 14.00-24 Solid; 17.5 × 25 16PR; 17.5 × 25 12PR Foam Filled 400/75-28 Foam Filled; 14.00-24 Solid; 17.5 × 25 16PR; 17.5 × 25 12PR Foam Filled |
Pump Type | Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump |
Note | Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. |
Auxiliary Hydraulic Flow | 25 gal/min 95 l/min |
System Operating Pressure | 3771 psi 260 bar |
Auxiliary Hydraulic Pressure | 3307 psi 228 bar |
Fuel Tank | 38 gal (US) 145 B |
Diesel Exhaust Fluid (DEF) Tank | 5.7 gal (US) 21.5 B |
Hydraulic System | 50 gal (US) 189 B |
Boom Up | 16.7 s 16.7 s |
Boom Down | 14.4 s 14.4 s |
Tele In | 16.3 s 16.3 s |
Tele Out | 18.5 s 18.5 s |
Service Brakes | Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles |
Parking Brakes | Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle |
Types (1) | Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles. |
Types (2) | High bias limited slip differential on front axle. High bias limited slip differential on front axle. |
Forward | 4 speed 4 speed |
Reverse | 3 speed 3 speed |
Carriages - Wide Tilt | 72 in 1829 mm |
Carriages - Side Shift | 48 in 1220 mm |
Carriages - Dual Positioning | 50 in 1270 mm |
Carriages - Standard Rotate | 50 in 1270 mm |
Note | *For use with 1829 mm (72 in) Lumber Forks. *For use with 1829 mm (72 in) Lumber Forks. |
Carriages - Swing (2) | 180°, 1824 mm, 5443 kg (180°, 72 in, 12,000 lb) 180°, 1824 mm, 5443 kg (180°, 72 in, 12,000 lb) |
Hydraulic IT Coupler | Includes Auxiliary Electrics Includes Auxiliary Electrics |
Carriages - Wide Rotate | 72 in 1829 mm |
Carriages - Standard Tilt | 50 in 1270 mm |
Fork Extensions* | 90 in 2300 mm |
Cubing Forks | [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) |
Pallet Forks - Option 2 | [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) |
Pallet Forks - Option 1 | [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) |
Carriages - Swing (1) | 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) |
Lumber Forks | [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) |
Use the comparison tool to compare detailed specs of Cat and competitor models.
See daily maintenance schedules, simple diagnostics and more for your machine.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.