Engine
Engine Model | Cat® C3.4B Cat® C3.4B |
Gross Power - Basic | 100.0 HP 75.0 kW |
Note | Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards. |
The TL642D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Exceptional all-round visibility
Ground level servicing for easily accessible daily checks
Engine Model | Cat® C3.4B Cat® C3.4B |
Gross Power - Basic | 100.0 HP 75.0 kW |
Note | Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards. |
Operating Weight | 22002.0 lb 9980.0 kg |
Rated Load Capacity | 6500.0 lb 2948.0 kg |
Maximum Lift Height | 42.0 ft 12.8 m |
Maximum Forward Reach | 30.0 ft 9.1 m |
Top Travel Speed | 21.0 mile/h 33.0 km/h |
Capacity at Maximum Reach | 700.0 lb 317.0 kg |
Frame Leveling | 10° 10° |
Drawbar Pull - Loaded | 19783.0 lbf 88.0 kN |
Capacity at Maximum Height | 6500.0 lb 2949.0 kg |
Turning Radius - Over Tires | 12.0 ft 3.7 m |
Standard | 370/75-28 Air Duraforce 370/75-28 Air Duraforce |
Optional (1) | 370/75-28 Foam Duraforce 370/75-28 Foam Duraforce |
Optional (2) | 13.00 × 24-16 PR Air 13.00 × 24-16 PR Air |
Optional (3) | 13.00 × 24-12 PR Foam Filled 13.00 × 24-12 PR Foam Filled |
Optional (4) | 13.00 × 24 Solid 13.00 × 24 Solid |
Gear Pump | Single-section Single-section |
Note | Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. |
System Operating Pressure | 3770.0 psi 260.0 bar |
Auxiliary Hydraulic Pressure | 3481.0 psi 240.0 bar |
Auxiliary Hydraulic Flow | 18.0 gal/min 68.0 l/min |
Fuel Tank | 38.3 gal (US) 145.0 l |
Diesel Exhaust Fluid (DEF) Tank | 5.7 gal (US) 21.5 l |
Hydraulic System | 40.0 gal (US) 151.5 l |
Boom Up | 15.0 s 15.0 s |
Boom Down | 10.3 s 10.3 s |
Tele In | 9.5 s 9.5 s |
Tele Out | 16.3 s 16.3 s |
Parking Brakes | Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle |
Service Brakes | Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles |
Type (1) | Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles. |
Type (2) | High bias limited slip differential on front axle. High bias limited slip differential on front axle. |
Hydraulic IT Coupler | Includes Auxiliary Electrics Includes Auxiliary Electrics |
Carriages - Swing | 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) |
Pallet Forks - Option 2 | [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) |
Carriages - Standard Tilt | 50.0 in 1270.0 mm |
Carriages - Dual Fork Positioning | 50.0 in 1270.0 mm |
Carriages - Standard Rotate | 50.0 in 1270.0 mm |
Cubing Forks | [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) |
Carriages - Side Shift | 48.0 in 1220.0 mm |
Carriages - Wide Rotate | 72.0 in 1829.0 mm |
Lumber Forks - Option 1 | [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) |
Carriages - Wide Tilt | 72.0 in 1829.0 mm |
Lumber Forks - Option 2 | [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) |
Pallet Forks - Option 1 | [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) |
Pallet Forks - Option 3 | [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) |
Forward | 4 speed 4 speed |
Reverse | 3 speed 3 speed |
See daily maintenance schedules, simple diagnostics and more for your machine.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Caterpillar designed CCTV camera systems enhance the operators view around the perimeter of the vehicle during startup and vehicle maneuvering increasing safety and productivity.
Work Area Vision System (WAVS) can be used on any Cat and non Cat® machines where the operator's view is limited due to blind spots around the machine. is WAVS has multiple offerings from a one camera system to up to a four camera system. Additionally, three tiers of systems are available, a heavy duty version, customized partial kit (build to fit your machine), and a light duty version.
Cat Detect with Vision for Construction is not compatible with or scalable to Cat Detect Object Detection.
Caterpillar designed CCTV camera systems enhance the operators view around the perimeter of the vehicle during startup and vehicle maneuvering increasing safety and productivity.
Work Area Vision System (WAVS) can be used on any Cat and non Cat® machines where the operator's view is limited due to blind spots around the machine. is WAVS has multiple offerings from a one camera system to up to a four camera system. Additionally, three tiers of systems are available, a heavy duty version, customized partial kit (build to fit your machine), and a light duty version.
Cat Detect with Vision for Construction is not compatible with or scalable to Cat Detect Object Detection.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.