Telehandlers TL642D with Stabilizers

Request A Price Find Dealer

Key Specs

Rated Load Capacity
6500 lb
2948 kg
Maximum Lift Height
42 ft
12.8 m
Engine Model
Cat® C3.4B
Cat® C3.4B

Overview

CONFIGURED FOR SUCCESS

The TL642D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Exceptional all-round visibility

DEFIANTLY DURABLE

Ground level servicing for easily accessible daily checks

Product Specifications for TL642D with Stabilizers

Engine Model Cat® C3.4B Cat® C3.4B
Gross Power - Basic 100 HP 75 kW
Note Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards.
Operating Weight 22928 lb 10400 kg
Rated Load Capacity 6500 lb 2948 kg
Maximum Lift Height 42 ft 12.8 m
Maximum Forward Reach 30 ft 9.1 m
Top Travel Speed 20 mile/h 32 km/h
Capacity at Maximum Height (o/r Up) 6000 lb 2722 kg
Capacity at Maximum Reach (o/r Down) 1700 lb 771 kg
Capacity at Maximum Reach (o/r Up) 600 lb 272 kg
Capacity at Maximum Height (o/r Down) 6500 lb 2949 kg
Turning Radius - Over Tires 12 ft 3.7 m
Drawbar Pull - Loaded 19783 lbf 88 kN
Frame Leveling 10° 10°
Standard 370/75-28 Air Duraforce 370/75-28 Air Duraforce
Optional (1) 370/75-28 Foam Duraforce 370/75-28 Foam Duraforce
Optional (4) 13.00 × 24 Solid 13.00 × 24 Solid
Optional (3) 13.00 × 24-12 PR Foam Filled 13.00 × 24-12 PR Foam Filled
Optional (2) 13.00 × 24-16 PR Air 13.00 × 24-16 PR Air
Gear Pump Single-section Single-section
Note Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components.
System Operating Pressure 3770 psi 260 bar
Auxiliary Hydraulic Pressure 3481 psi 240 bar
Auxiliary Hydraulic Flow 18 gal/min 68 l/min
Fuel Tank 38.3 gal (US) 145 B
Diesel Exhaust Fluid (DEF) Tank 5.7 gal (US) 21.5 B
Hydraulic System 42 gal (US) 158 B
Boom Up 15.5 s 15.5 s
Boom Down 10.7 s 10.7 s
Tele In 11.8 s 11.8 s
Tele Out 17 s 17 s
Parking Brakes Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle
Service Brakes Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles
Type (1) Trunnion mounted planetary 55 degree steer axles Trunnion mounted planetary 55 degree steer axles
Type (2) High bias limited slip differential on front axle High bias limited slip differential on front axle
Carriages - Standard Rotate 50 in 1270 mm
Pallet Forks - Option 3 [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in)
Pallet Forks - Option 1 [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in)
Carriages - Wide Tilt 72 in 1829 mm
Cubing Forks [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in)
Carriages - Swing 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung)
Carriages - Standard Tilt 50 in 1270 mm
Pallet Forks - Option 2 [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in)
Carriages - Dual Fork Positioning 50 in 1270 mm
Carriages - Side Shift 48 in 1220 mm
Carriages - Wide Rotate 72 in 1829 mm
Lumber Forks - Option 2 [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in)
Hydraulic IT Coupler Includes Auxiliary Electrics Includes Auxiliary Electrics
Lumber Forks - Option 1 [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in)
Forward 4 speed 4 speed
Reverse 3 speed 3 speed

See how TL642D with Stabilizers compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology

Check out current offers for the TL642D with Stabilizers

View More Offers