TH306D Ag Handler Telehandler

< Back

0% for 60 Months on a New Telehandler*
GET OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

TH306D Ag Handler - 2016, Tier 4 Final, NACD

Engine

Units:
Engine Model TCD3.6 L4 TCD3.6 L4 Less
Maximum Torque 302.0 lbf-ft 410.0 N·m Less
Bore 3.86 in 98.0 mm Less
Stroke 4.72 in 120.0 mm Less
Displacement 219.7 in3 3.6 L Less
Gross Power 74.4 kW (100 hp) 74.4 kW (100 hp) Less
Emissions Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards. Less

Weights

Operating Weight with Carriage and Forks* 13598.0 lb 6168.0 kg Less
Note *Represents machine configuration of 74.4 kW (100 hp) engine on standard 405/70 T20 MPT01 tires. *Represents machine configuration of 74.4 kW (100 hp) engine on standard 405/70 T20 MPT01 tires. Less

Operating Specifications

Rated Load Capacity 6150.0 lb 2790.0 kg Less
Maximum Lift Height 19.0 ft 5.8 m Less
Maximum Forward Reach 10.1 ft 3.1 m Less
Capacity at Maximum Lift Height 4250.0 lb 1928.0 kg Less
Capacity at Maximum Forward Reach 2700.0 lb 1225.0 kg Less
Outside Turning Radius over Tires 12.1 ft 3.7 m Less
Outside Turning Radius over Forks 14.4 ft 4.4 m Less

Tires

Standard Mitas 405/70 T20 MPT01 Mitas 405/70 T20 MPT01 Less
Options Michelin 400/70 R20 XMCL Michelin 400/70 R20 XMCL Less

Hydraulic System

Pump Type Gear Gear Less
System Type Open Center Open Center Less
Maximum Pump Capacity 25.0 gal/min 95.0 L/min Less
System Pressure 3989.0 psi 275.0 bar Less
Auxiliary Hydraulic Pressure 3553.0 psi 245.0 bar Less
Auxiliary Hydraulic Flow: Boom Head – Intermittent 24.0 gal/min 90.0 L/min Less
Auxiliary Hydraulic Flow: Boom Head – Continuous 24.0 gal/min 90.0 L/min Less
Auxiliary Hydraulic Flow: Machine Rear 21.0 gal/min 80.0 L/min Less

Service Refill Capacities

Fuel Tank 27.5 gal 104.0 L Less
Hydraulic Tank 31.7 gal 120.0 L Less
Diesel Exhaust Fluid 2.6 gal 10.0 L Less

Boom Performance

Boom Up 6.5 sec 6.5 sec Less
Boom Down 5.5 sec 5.5 sec Less
Tele In 5.0 sec 5.0 sec Less
Tele Out 5.0 sec 5.0 sec Less
Crowd Backward 3.5 sec 3.5 sec Less
Crowd Forward (Dump) 3.0 sec 3.0 sec Less
Combined – Up and Out 15.0 sec 15.0 sec Less
Combined – Down and In 9.0 sec 9.0 sec Less

Brakes

Parking Brake SAHR on front axle SAHR on front axle Less
Service Brakes Boost assisted on front axle Boost assisted on front axle Less

Axles

Front Axle Planetary reduction hubs with limited slip differential Planetary reduction hubs with limited slip differential Less
Rear Axle Open differential with planetary reduction hubs Open differential with planetary reduction hubs Less

Transmission

Type Hydrostatic with two speed on the move range change Hydrostatic with two speed on the move range change Less
Forward – 1 0 to 20 km/h (0 to 12.4 mph) 0 to 20 km/h (0 to 12.4 mph) Less
Forward – 2 0 to 32 km/h (0 to 19.9 mph) 0 to 32 km/h (0 to 19.9 mph) Less
Reverse – 1 0 to 20 km/h (0 to 12.4 mph) 0 to 20 km/h (0 to 12.4 mph) Less
Reverse – 2 0 to 32 km/h (0 to 19.9 mph) 0 to 32 km/h (0 to 19.9 mph) Less

Electrical

Battery 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery Less
Alternator Output 12V/150A 12V/150A Less

Performance

Drawbar Pull 12814.0 lbf 57.0 kN Less
Boom Breakout Force 6969.0 lbf 31.0 kN Less
Bucket Breakout Force 11690.0 lbf 52.0 kN Less
Quick Coupler Rotation 145° 145° Less
Noise Levels – In Cab 74.0 dB(A) 74.0 dB(A) Less
Noise Levels – External 106.0 dB(A) 106.0 dB(A) Less
Towable Mass – Hydraulically Braked 17637.0 lb 8000.0 kg Less

Dimensions (Approximate)

Overall Length to Front of Carriage 14.4 ft 4400.0 mm Less
Overall Width (standard tires) 6.9 ft 2100.0 mm Less
Overall Height (standard tires)* 7.4 ft 2250.0 mm Less
Wheelbase 9.1 ft 2770.0 mm Less
Ground Clearance 1.3 ft 390.0 mm Less
Track 5.5 ft 1672.0 mm Less
Overhang 3.0 ft 920.0 mm Less
Cab Width 3.0 ft 900.0 mm Less
Machine Length 14.4 ft 4400.0 mm Less
Departure Angle 66° 66° Less
Maximum Fork Crowd Angle 24° 24° Less
Maximum Fork Dump Angle 121° 121° Less
Note *Add 200 mm (7.9 in) for beacon. Add 40 mm (1.6 in) for top guard. *Add 200 mm (7.9 in) for beacon. Add 40 mm (1.6 in) for top guard. Less

Power Train

Designed for the livestock farmer, the Cat® TH306D features a powerful 74.4 kW (100 hp) engine coupled to a two speed hydrostatic transmission, allowing engine speed and forward speed to be independently controlled.


Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.


Powerful Hydraulics

Designed to operate hydraulically powered work tools such as straw spreaders and animal feeder buckets. Rear hydraulic services can also operate work tools as well as tipping trailers.


Cab

The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.


TH306D Ag Handler TelehandlerStandard Equipment

Cab ROPS and FOPS
  • Sunscreen
  • Mechanical Suspension Seat with Seat Belt
  • Roof Wiper
  • Roof Guard
  • Heater/De-mister
  • Engine Speed Set
  • Multi Function Joystick Controller with FNR
  • Front and Rear Windscreen Wipers
  • SAHR Parking Brake

Electrical
  • 1 × 12V 1,000 CCA Battery
  • Reverse Alarm

Other Equipment
  • Boom Brushes
  • Single Auxiliary Service to Boom Head

Tires
  • Mitas MPT01 405/70 T20

Quick Couplers
  • Manual Cat “IT” Interface

TH306D Ag Handler TelehandlerOptional Equipment

Cab ROPS and FOPS
  • Reversing Camera
  • Reversing Sensors
  • Large Electronic Display Screen
  • Air Suspension Seat with Seat Belt
  • Heated Air Suspension Seat with Seat Belt
  • Screen Guard
  • Air Conditioning
  • Column Mounted FNR Lever

Electrical
  • Block Heater 110 Volt
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
  • Product Link™ Ready, Version 641
  • Seven (7) Pin Trailer Service
  • Rotating Beacon

Other Equipment
  • Ride Control with Boom Float
  • 2nd Auxiliary Service to Boom Head
  • Auxiliary Service to Rear
  • Rear Hitch Mirror, Flat
  • Rear Hitch Mirror, Convex
  • Tool Box

Tires
  • Michelin 400/70 R20 XMCL

Tow Hitches
  • Retrieval Hitch
  • Hydraulic Pick Up Hitch
  • EEC Manual Hitch
  • EEC Automatic Hitch
  • EEC Automatic Hitch with Piton
  • Trailer Braking Valve

Quick Couplers
  • Hydraulic Cat “IT” Interface

Work Tools
  • Floating Fork Carriage
  • ISO Class 3 Fixed Fork Carriage
  • Side Shift Carriage
  • 1 m3 (1.3 yd3) General Purpose Bucket
  • 1.5 m3 (1.95 yd3) Rehandling Bucket
  • 1.0 m3 (1.3 yd3) Multi Purpose Bucket
  • 2.0 m3 (2.6 yd3) Grain Bucket
  • Grapple Bucket
  • Muck Fork and Grapple
  • Bale Handler
  • Sweeper Collector