953K WH

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From loading and sorting to excavation and spreading cover material, the track loader is one of the most versatile pieces of equipment in your landfill or transfer station. Waste Handling arrangements feature added guarding and seals to gives you a purpose-built machine to take on the challenges of waste applications. A choice of buckets and track shoes allow you to further optimize the machine for greater performance and service life. The new Cat crawler loaders offer added fuel efficiency over the previous models, as well as greater comfort and improved implement and steering response.

Service Refill Capacities

Units:
Fuel Tank 70.0 gal (US) 265.0 l Less
Cooling System 8.45 gal (US) 32.0 l Less
DEF Tank 4.22 gal (US) 16.0 l Less

Weights

Operating Weight 34656.0 lb 15720.0 kg Less

Engine

Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 or China Nonroad Stage III, India Bharat III, Eurasian Economic Union Stage IIIA UN ECE R96 Stage IIIA emission standards, equivalent to Tier 3/Stage IIIA U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 or China Nonroad Stage III, India Bharat III, Eurasian Economic Union Stage IIIA UN ECE R96 Stage IIIA emission standards, equivalent to Tier 3/Stage IIIA Less
Engine Power - Maximum - SAE J1995 177.0 HP 132.0 kW Less
Engine Power - Maximum - ISO 14396 173.0 HP 129.0 kW Less
Engine Power - Maximum - ISO 14396 (DIN) 175.0 HP 129.0 kW Less
Net Power - Rated - ISO 9249/SAE J1349 154.0 HP 115.0 kW Less
Net Power - Rated - ISO 9249/SAE J1349 (DIN) 156.0 HP 115.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 427.8 in³ 7.01 l Less
Note (1) Engine ratings at 1,800 rpm. Engine ratings at 1,800 rpm. Less
Note (2) All nonroad Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) with 15 ppm (mg/kg) of sulfur or less, or up to B20 biodiesel blended with ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All nonroad Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) with 15 ppm (mg/kg) of sulfur or less, or up to B20 biodiesel blended with ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note (3) Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less

Weights - Waste Handler

Operating Weight* 34656.0 lb 15720.0 kg Less
Operating Weight 34024.0 lb 15433.0 kg Less
Shipping Weight* 31867.0 lb 14455.0 kg Less
Shipping Weight 31235.0 lb 14168.0 kg Less
Note *Machine equipped with Tier 4 Final/Stage IV emissions reduction technology. *Machine equipped with Tier 4 Final/Stage IV emissions reduction technology. Less

Buckets

Capacity - General Purpose Landfill 3.0 yd³ 2.3 m³ Less
Capacity - General Purpose 2.4 yd³ 1.8 m³ Less
Capacity - Performance Series 2.7 yd³ 2.1 m³ Less
Capacity - Multi-Purpose 2.1 yd³ 1.6 m³ Less
Capacity - Landfill 3.0 yd³ 2.3 m³ Less
Bucket Width - General Purpose 97.8 in 2485.0 mm Less
Bucket Width - Performance Series 99.8 in 2536.0 mm Less
Bucket Width - Multi-Purpose 97.3 in 2471.0 mm Less
Bucket Width - Landfill 97.8 in 2485.0 mm Less
Note Bucket equipped with teeth and segments. Bucket equipped with teeth and segments. Less

Undercarriage

Track Shoe Type Double Grouser Double Grouser Less
Track Shoe Width - Standard Shoe/Center Hole 19.0 in 480.0 mm Less
Track Rollers/Shoes - Each Side 6 Rollers/37 Shoes - Each Side 6 Rollers/37 Shoes - Each Side Less
Track on Ground 91.3 in 2320.0 mm Less
Ground Contact Area - Standard Shoe/Center Hole 3410.0 in² 2.2 m² Less
Ground Pressure* - Standard Shoe/Center Hole** 8.8 psi 60.7 kPa Less
Ground Pressure - Standard Shoe/Center Hole** 8.6 psi 59.6 kPa Less
Grouser Height 1.4 in 35.0 mm Less
Track Gauge 72.3 in 1836.0 mm Less
Link Pitch 7.48 in 190.0 mm Less
Note (1) *Machine equipped with Tier 4 Final/Stage IV emissions reduction technology. *Machine equipped with Tier 4 Final/Stage IV emissions reduction technology. Less
Note (2) **ISO 16754:2008. **ISO 16754:2008. Less
Note (3) Ground pressure is calculated using operating weight of machine with General Purpose bucket, teeth and segments. Ground pressure is calculated using operating weight of machine with General Purpose bucket, teeth and segments. Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. Less

Dimensions (Approximate)

Overall Machine Width without Bucket: With Standard Tracks - 480 mm (19.7 in) Shoes 91.2 in 2316.0 mm Less
Overall Machine Width without Bucket: With Wide Gauge Tracks - 800 mm (31.5 in) Shoes 115.6 in 2936.0 mm Less
Ground Clearance 16.4 in 417.0 mm Less
Machine Height - Top of Cab 124.2 in 3155.0 mm Less
Length - Front of Track 178.9 in 4545.0 mm Less
Overall Machine Length* 251.5 in 6389.0 mm Less
Carry Position Approach Angle 15° 15° Less
Digging Depth* 5.5 in 140.0 mm Less
Maximum Rollback - Ground 43° 43° Less
Maximum Rollback - Carry Position 50° 50° Less
Bucket Height - Carry Position 21.6 in 548.0 mm Less
Reach at Full Lift Height and 45° Dump* 47.0 in 1195.0 mm Less
Clearance at Full Lift Height and 45° Dump* 106.0 in 2694.0 mm Less
Maximum Rollback - Fully Raised 52° 52° Less
Maximum Dump, Fully Raised 53° 53° Less
Grading Angle 74° 74° Less
Height - Bucket Hinge Pin 142.1 in 3610.0 mm Less
Overall Machine Height - Bucket Fully Raised 216.0 in 5487.0 mm Less
Height - Top of Seat with Headrest 102.2 in 2596.0 mm Less
Height - Top of Stack 110.3 in 2804.0 mm Less
Ramp Angle 29° 29° Less
Note *With general purpose bucket and extra duty teeth. *With general purpose bucket and extra duty teeth. Less
Note Dimensions vary with bucket. Refer to Operating Specifications chart. Dimensions vary with bucket. Refer to Operating Specifications chart. Less

Waste Hander Track Loaders

Durability

Ease of Operation

Performance

Safety

Maintenance

Enhanced Cleaning Package

953K WH Standard Equipment

EQUIPMENT PACKAGES: WASTE HANDLER - HEAVY DUTY INCLUDES:
  • Heavy Duty Undercarriage
  • Final Drive/Idler/Duo Cone Seal Guards
  • Sealing Between Front Guard and Frame Around Hydraulic Lines
  • Rear Guard/Fan Door Latches

EQUIPMENT PACKAGES: WASTE HANDLER - HEAVY DUTY REQUIRES:
  • Turbine Precleaner on Engine Air Inlet
  • Idler Guard
  • Reversing Demand Fan
  • Heavy Duty Tracks with Center Hole

EQUIPMENT PACKAGES: WASTE HANDLER - HEAVY DUTY RECOMMENDED OPTIONS:
  • Striker Bars
  • Landfill Bucket
  • Cab Air Precleaner
  • Rear Counterweight (when equipped with Landfill or Multi-Purpose bucket)
  • Extended Service Package
  • Windshield Protection

EQUIPMENT PACKAGES: WASTE HANDLER - ENHANCED CLEANING PACKAGE INCLUDES:
  • Wide Gauge Undercarriage
  • Standard Width Shoes

EQUIPMENT PACKAGES: WASTE HANDLER - ENHANCED CLEANING PACKAGE REQUIRES:
  • Heavy Duty Center Hole Tracks with 480 mm/19 in Maximum Width Shoes
  • Turbine Precleaner on Engine Air Inlet
  • Idler Guard
  • Reversing Demand Fan
  • Extended Service Package
  • Bucket with 2620 mm/103.2 in Minimum Width (or no bucket)
  • Cab Air Precleaner
  • Windshield Protection

EQUIPMENT PACKAGES: WASTE HANDLER - ENHANCED CLEANING PACKAGE RECOMMENDED OPTIONS:
  • Striker Bars and/or Counterweight