Engine
Fuel Type | Diesel Diesel |
Engine Size/Type | 25 hp, 1.03 L, Three-Cylinder 25 hp, 1.03 L, Three-Cylinder |
Cooling | Liquid with Fan Liquid with Fan |
Safety Standard | SAE J2258 SAE J2258 |
The diesel-powered Cat® CUV105 D Utility Vehicle efficiently completes hauling tasks, quickly maneuvering over rugged terrain on the work site at a top speed of 25 mph (40.2 km/h). The CUV105 D seats five people and features a rugged all steel cargo bed, 1,000 lb (453.6 kg) total rear cargo capacity and 2,000 lb (907.2 kg) towing capacity for outstanding performance in a variety of applications.The new side by sides offer superior quality and deliver an unrivaled combination of durability, comfort and maintenance simplicity. On top of that, these vehicles come backed by unmatched support and service from the participating UTV Cat dealer network.
- 5 seat cab with option for 6th seat
- Ample head, leg and elbow room
- Seat and steering wheel adjustability
- Intuitive controls
- Lots of storage options
- All-steel bed with integrated tie down points
- Large capacity bed to fit full size pallet
- Simple maintenance with easy access
- 1 year/750 hours, parts & labor warranty
- Extended warranty options
- Standard electronic power steering
- Extremely quiet engine
- Four wheel independent suspension
- Standard engine braking
- Stable and controllable under load
Fuel Type | Diesel Diesel |
Engine Size/Type | 25 hp, 1.03 L, Three-Cylinder 25 hp, 1.03 L, Three-Cylinder |
Cooling | Liquid with Fan Liquid with Fan |
Safety Standard | SAE J2258 SAE J2258 |
Seat (Capacity) | 5 5 |
Fuel Tank Capacity | 10 gal (US) 37.8 l |
Towing | 2000 lb 907.2 kg |
Rear Cargo (Capacity) | 1000 lb 453.6 kg |
Rear Cargo (Type) | Steel Steel |
Box Lining | Paint Paint |
Top Speed | 25 mph (40.2 km/h) 25 mph (40.2 km/h) |
Transmission | CVT CVT |
Drive System | 2WD/4WD/Electric Rear Locking Differential 2WD/4WD/Electric Rear Locking Differential |
Rear Cargo Dimensions (L × W × H) | 41.5 in × 55.25 in × 11.75 in (1054 mm × 1403 mm × 299 mm) 41.5 in × 55.25 in × 11.75 in (1054 mm × 1403 mm × 299 mm) |
Wheel Base | 118.5 in 3010 mm |
Overall Vehicle Size (L × W × H) | 160 in × 63 in × 74 in (4064 mm × 1600 mm × 1880 mm) 160 in × 63 in × 74 in (4064 mm × 1600 mm × 1880 mm) |
Ground Clearance | 10.5 in 267 mm |
Seat Height | 32 in 813 mm |
Floor Height | 12.25 in 311 mm |
Curb Weight (Wet) | 1975 lb 895.9 kg |
Instrument Gauge | Digital Digital |
Headlight | Halogen Halogen |
Tail Light | Dual LED Dual LED |
Location for Secondary Battery | Yes Yes |
Tire Type | Utility Utility |
Tire Size | 25 × 10.5-12 25 × 10.5-12 |
Wheel | Steel Steel |
Suspension Type (Front) | A-Arm – Independent A-Arm – Independent |
Suspension Type (Rear) | A-Arm – Independent A-Arm – Independent |
Brakes | Single and Dual Piston Disc Brakes Single and Dual Piston Disc Brakes |
Emergency/Park Brake | Parking Gear Parking Gear |
Sway Bar (Front) | Standard Standard |
Seat Belt | Three-Point Three-Point |
Seat | Cut and Sewn Cut and Sewn |
Side Restraints | Hip Bar Hip Bar |
Behind Seat Storage | Yes Yes |
Steering | Electric Power Assist Electric Power Assist |
Shifter Location | Steering Column Steering Column |
Shifter Type | Mechanical Mechanical |
Caterpillar is introducing its first-ever Cat® Utility Vehicles – the gasoline-powered Cat CUV82 and diesel-powered CUV102D. Offering the superior quality, rugged durability, comfortable operation and simple maintenance you expect from Cat equipment. Be the first to know when they arrive at a participating UTV Cat dealer location near you.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.