< Back

BUILD & QUOTE

Buying online has never been easier. Find local equipment at a dealer near you so you can build, quote and purchase products.

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The gas-powered Cat® CUV85 Utility Vehicle efficiently completes hauling tasks, quickly maneuvering over rugged terrain on the work site at speeds over 45 mph (72.4 km/h). The CUV85 seats five people and features a rugged all steel cargo bed, 1,000 lb (453.6 kg) total rear cargo capacity and 2,000 lb (907.2 kg) towing capacity for outstanding performance in a variety of applications.

Engine

Units:
Fuel Type Gasoline Gasoline Less
Engine Size/Type 50 hp, 0.8 L, Three-Cylinder 50 hp, 0.8 L, Three-Cylinder Less
Cooling Liquid with Fan Liquid with Fan Less
Safety Standard ANSI/ROHVA 1-2014 ANSI/ROHVA 1-2014 Less

Capacity

Seat (Capacity) - Front 5 5 Less
Fuel Tank Capacity 10.0 gal (US) 37.8 l Less
Towing 2000.0 lb 907.2 kg Less
Rear Cargo (Capacity) 1000.0 lb 453.6 kg Less
Rear Cargo (Type) Steel Steel Less
Box Lining Paint Paint Less

Driveline

Top Speed Over 45 mph (72.4 km/h) with 25 mph (40.2 km/h) Configurable Speed Setting Over 45 mph (72.4 km/h) with 25 mph (40.2 km/h) Configurable Speed Setting Less
Transmission CVT CVT Less
Drive System 2WD/4WD/Electric Rear Locking Differential 2WD/4WD/Electric Rear Locking Differential Less

Dimensions

Rear Cargo Dimensions (L × W × H) 41.5 in × 55.25 in × 11.75 in (1054 mm × 1403 mm × 299 mm) 41.5 in × 55.25 in × 11.75 in (1054 mm × 1403 mm × 299 mm) Less
Wheel Base 85.0 in 2159.0 mm Less
Overall Vehicle Size (L × W × H) 160 in × 63 in × 74 in (4064 mm × 1600 mm × 1880 mm) 160 in × 63 in × 74 in (4064 mm × 1600 mm × 1880 mm) Less
Ground Clearance 10.5 in 267.0 mm Less
Seat Height 32.0 in 813.0 mm Less
Floor Height 12.25 in 311.0 mm Less
Track Width 62.0 in 1575.0 mm Less
Curb Weight (Wet) 1869.0 lb 848.0 kg Less

Electrical

Instrument Gauge Digital Digital Less
Headlight Halogen Halogen Less
Tail Light Dual LED Dual LED Less
Location for Secondary Battery Yes Yes Less

Suspension

Tire Type Utility Utility Less
Tire Size 25 × 10.5-12 25 × 10.5-12 Less
Wheel Steel Steel Less
Suspension Type (Front) A-Arm – Independent A-Arm – Independent Less
Suspension Type (Rear) A-Arm – Independent A-Arm – Independent Less
Brakes Single and Dual Piston Disc Brakes Single and Dual Piston Disc Brakes Less
Emergency/Park Brake Parking Gear Parking Gear Less
Sway Bar (Front) Standard Standard Less

Steering/Shifting

Steering Electric Power Assist Electric Power Assist Less
Shifter Location Steering Column Steering Column Less
Shifter Type Mechanical Mechanical Less

Interior

Seat Belt Three-Point Three-Point Less
Seat Cut and Sewn Cut and Sewn Less
Side Restraints Shoulder Bar with Door Shoulder Bar with Door Less
Behind Seat Storage Yes Yes Less

Designed for Work

The gas-powered Cat CUV85 Utility Vehicle efficiently completes hauling tasks, quickly maneuvering over rugged terrain on the work site at speeds over 45 mph (72.4 km/h). The CUV85 features a rugged all steel cargo bed with 1,000 lb (453.6 kg) capacity. Smooth acceleration, clear sightlines and engine braking capability make the Cat UTV well suited for hauling and towing.

Stable Under Load

The CUV85 boasts a four-wheel independent suspension system with a front sway bar, providing superior stability at full load. A long swing arm suspension and custom tuned springs and shocks provide a balance between a smooth ride and handling loads. Ample ground clearance ensures these vehicles will navigate rough terrain with ease.

Quiet, Comfortable Operation

The Cat UTV is built for quiet and comfortable operation all day long. The design minimizes noise and vibration during operation for a quieter ride. The CUV85 comfortably seats five riders side-by-side in two rows with ample leg, elbow and headroom for tall riders. Behind the seat storage and a document holder provide space for personal items and gear. The passenger seat base can be removed and stowed behind the seat to provide extra floor space for larger items.

Easy to Operate and Customize

Driving ease and comfort are hallmarks of the new Cat UTV experience. Standard electric power steering offers superior handling and tight turning capabilities. An instrument gauge offers easy viewing of critical operating information. More than 50 accessory options are available so you can customize your Cat UTV to meet your specific work needs. The Cat UTV is pre-wired for quick do-it-yourself installation of all of these options.

Easy Service, Unmatched Dealer Support

Easy access service points simplify vehicle maintenance, while on-board advanced diagnostics reduce troubleshooting time. Above all, the Cat CUV85 is backed by unmatched service and support from participating UTV Cat dealers.

CUV85 Standard Equipment

POWER TRAIN
  • 50 hp, 0.8 L, Three-Cylinder Gasoline Engine
  • Transaxle with High, Low, Neutral, Reverse and Park
  • Belt Driven CVT Transmission
  • 2WD/4WD/Electric Rear Locking Differential
  • Fuel Pump
  • Air Cleaner, 2 Stage
  • Radiator

ELECTRICAL
  • Electric Assist Power Steering
  • Instrument Gauge with Ground Speed, Engine Speed, Hours, Odometer, Battery Voltage, Engine Temperature, Fuel Level and Advanced Diagnostics
  • Headlights with High/Low Beams
  • Rear Tail Lights
  • Alternator
  • Horn

SUSPENSION
  • Four Wheel Independent Suspension
  • Sway Bar (Front - Standard, Rear - Optional)
  • Dual Rate Springs

BRAKES
  • Engine Braking
  • Four Wheel Disc Brakes with Dual Reservoir

OTHER
  • 25 mph (40.2 km/h) Configurable Speed Setting

OPERATOR ENVIRONMENT
  • Five Seats
  • Three-Point Seat Belts
  • Document Holder
  • Center Console with Equipment Holder
  • Two Doors
  • Beverage Holder
  • Glove Box
  • Lower Dash Storage
  • Column Shifter
  • Behind Seat Storage
  • Adjustable Tilt Steering Wheel and Shifter
  • Adjustable Driver's Seat
  • Door Pockets

FRAMES
  • All Steel Cargo Bed with Manual Dump
  • Safety Standard Compliant ROPS
  • Front Tow Hooks

TIRES
  • Standard Utility Tires with Steel Rims

CUV85 Optional Equipment

DOOR OPTIONS
  • Plastic Full Doors
  • Canvas Full Doors

FRONT WINDSHIELD OPTIONS
  • Poly Windshield
  • Poly Bottom Half-Windshield
  • Wiper/Washer Kit
  • Glass Windshield

HEATING AND COOLING OPTIONS
  • Heater/Defrost Kit
  • Block Heater

LIGHTING OPTIONS
  • Beacon Light
  • Interior Dome Light Kit
  • Work Lighting Kit
  • Light Bar Kit

MIRROR OPTIONS
  • Rearview Mirror

GUARD OPTIONS
  • Brush Guard
  • Grill Guard
  • Rear Bumper
  • Headache Rack
  • Front Arm Guards

SAFETY AND SECURITY OPTIONS
  • Flag Rod and Holder
  • Beacon
  • Product Link™ 240
  • Backup Alarm
  • Battery Shut Off Switch

POWER OPTIONS
  • Accessory Battery
  • Electro-Hydraulic Power Bed Dump

REAR WINDSHIELD OPTIONS
  • Poly Rear Panel
  • Glass Rear Panel

ROOF OPTIONS
  • One Piece Roof
  • Two Piece Premium Roof
  • Roof Liner
  • Bimini Roof

TIRE/WHEEL OPTIONS
  • Off-Road Tires
  • 14 inch Aluminum Wheel

TOWING OPTIONS
  • Front Winch

STORAGE OPTIONS
  • Under Seat Storage

GENERAL INTERIOR OPTIONS
  • Overhead Console

OTHER OPTIONS
  • Snow Plow
  • Rubber Box Mat
  • Rear Sway Bar