657

Coal Bowl Scrapers 657


Key Specs

Flywheel Power - Tractor/Scraper
447 kw (600 hp) / 337 kW (451 hp)
447 kw (600 hp) / 337 kW (451 hp)
Scraper Capacity - Heaped
73 yd³
56 m³
Top Speed - Loaded
33 mile/h
53 km/h

Features At A Glance

Displaying 1-6 of 7

Power Train

Engine

Proven Cat engines provide the power and torque rise for excellent lugging in tough loading conditions.

Fuel System

The fuel system and Electronic Control Module on the C18 tractor engine economically and precisely deliver fuel.

Injection Pressures

High injection pressures, independent of engine speed, decrease smoke and emissions while improving response.

Variable Injection Timing

Variable injection timing and duration improve fuel efficiency and cold starting, decrease smoke and emissions.

Injection Rate Shaping

Injection rate shaping reduces emission and engine noise.

Mechanical Parts

Fewer mechanical parts in the fuel system improves reliability.

Electronic Control

Electronic control provides automatic altitude deration and automatic air filter restriction deration.

Multiple Horsepower Ratings

Multiple horsepower ratings limit output in first and second gears.

Neutral Start Control

Neutral start control prevents engine from starting unless transmission is in neutral.

Throttle Back-up

Throttle back-up provides the operator with a preset engine speed control in the event of a throttle input failure.

Throttle Lock

The throttle lock allows the operator the capability of locking both engines at any operating level.

Directional Shift Management

Directional shift management prevents the operator from shifting out of neutral when engine rpm is above a preset level.

Controlled Throttle Shifting

Controlled throttle shifting increases drive train life by reducing the fuel injection rate just prior to shifting.

Automatic Ether Starting Aid

Automatic ether starting aid greatly improves cold weather starting.

Electronic Ground Level Shutoff

Electronic ground level shutoff enables the operator to stop the engine from the ground with the flip of a switch.

Steel Spacer Plate

Steel spacer plate between the block and head eliminates the need for counterbores and helps prevent associated cracking problems.

Oil-Cooled Pistons

Oil-cooled pistons and full-length water-cooled cylinder liners provide maximum heat transfer for longer component life.

Aftercooler

The aftercooler lowers intake charge air temperature to increase power and reduce thermal stresses that can cause premature wear of pistons, rings, and liners.

Engine Oil Cooler

Engine oil cooler maintains optimum oil temperature for proper cooling and longer lubricant life.

Laminated Thermo-Shield

Laminated thermal-shield improves tractor protection by reducing the temperature of exposed engine surfaces, cools engine and operating compartments, extends hose and wiring life.

Standard Hydraulic Retarder

An optional hydraulic retarder can extend brake life.

Transmission

Eight-speed power shift transmission provides automatic, on-the-go shifting for simple, reliable operation.

Neutral Coast Inhibitor Control

Neutral coast inhibitor control helps prevent the transmission from shifting to neutral at speeds above 8.1 km/h (5 mph).

Top Gear Control

Top gear control helps prevent shifting above a programmed gear to better regulate haul road speeds.

Electronic Programmable Transmission Control (EPTC II)

Electronic Programmable Transmission Control (EPTC II) records both current and intermittent faults.

Electronically Controlled Cushion Hitch

Design

The Caterpillar electronically controlled cushion hitch design dampens shocks to provide a smoother ride.

Nitrogen Accumulators

Nitrogen-over-oil accumulators absorb and dampen road shocks.

Cushion Hitch Lock

Electronically controlled cushion hitch locks down for positive control of the cutting edge during loading and dumping.

Double Kingbolt Design

Double kingbolt design withstands high external forces and allows easy installation and removal.

Hitch Castings

Extensive use of steel castings eliminates many welded joints, making a strong hitch.

Scraper Bowl

Bowl

Caterpillar Coal Scraper bowls come from the factory especially built for coal handling.

Auger Mechanism

An auger mechanism in the bowl improves self-loading capabilities by lifting material off of the cutting edge and carrying it to the top of the load.

Tandem Power

A coal-handling scraper has to keep working around the clock, in all kinds of weather and conditions.

Operator's Station

Cab

Standard rubber-mounted cab reduces noise and vibration for comfortable, shift-long operation.

Controls

Low-effort controls are easily accessible for sure, precise operation.

Steering

Hydraulic servo-steering system provides low-effort automotive feel and excellent maneuverability.

Steering Column

Tilt steering column adjusts to five different positions for operator comfort and control.

Seat

A suspension seat delivers a comfortable ride.

Electronic Monitoring System

The Electronic Monitoring System checks important machine systems and provides a three-level warning.

Radio

The operator's station includes radio compatible wires in the cab.

Features

Standard features on the 657 cab are air conditioning to keep the operator comfortable and productive and turn signals.

Serviceability

Fuel Tank

Scraper-mounted fuel tank improves access to tractor engine compartment.

Wiring Harness

Improved wiring harness incorporates color coded and numbered circuits for quick identification, minimum 10-amp fuses and improved connectors.

Diagnostic Connector

Diagnostic connector, with the aid of a service tool, allows quick analysis of the starting and charging circuits.

O-Ring Face Seals

O-ring face seals help keep these machines 'dry'.

Centralized Lubrication Blocks

Centralized lubrication blocks for the hitch and steering reduce lube time.

Service Points

Service points for the engine are grouped on the right side for easy access.

Service Platforms

Service platforms and numerous handholds improve access and safety.

Parts Availability

Increased component commonality with other Caterpillar scrapers/machines improves parts availability.

Engine Shut-offs

Electronic ground-level engine shut-offs for convenient operator and services areas.

Radiator

Folded core radiator allows individual cores to be replaced as modules, reducing service time and expense.

Reliability

Retarder

The hydraulic retarder extends brake life when working on severe, downhill slopes.

Bumpers

Rounded off bumpers reduce hooking into high walls.

Castings

Extensive use of castings in the frame, hitch and bowl provide long service life.

Wiring Harness and Hose Assemblies

Wiring harness and hose assemblies run down the draft arms to eliminate the need for "jump-over" line which can reduce hydraulic system efficiency.

Tires

Standard tires provide the maximum flotation of the available options.

Scraper Driveline Guard

Scraper driveline guard protects the output case, differential and ejector cylinder to help minimize driveline maintenance costs.

Laminated Thermo-Shield

Laminated Thermo-Shield helps keep surface temperatures in the engine compartment below the flash point of diesel fuel.

Product Specifications for 657

Flywheel Power - Tractor/Scraper 447 kw (600 hp) / 337 kW (451 hp) 447 kw (600 hp) / 337 kW (451 hp)
Flywheel Power - Tractor 421 / 447 kW (564 / 600 hp) 421 / 447 kW (564 / 600 hp)
Flywheel Power - Scraper 306 / 337 kW (410 / 451 hp) 306 / 337 kW (410 / 451 hp)
Tractor Engine Cat® C18 with ACERT Technology Cat® C18 with ACERT Technology
Scraper Engine Cat® C15 with ACERT Technology Cat® C15 with ACERT Technology
Scraper Capacity - Heaped 73 yd³ 56 m³
Top Speed - Loaded 33 mile/h 53 km/h
Rated Load 110000 lb 49895 kg
Scraper Capacity - Struck 59 yd³ 45 m³
180° Curb-to-Curb Turning Width 51.25 ft 15.6 m
Operating Weight - Loaded - Approximate 268817 lb 121933 kg
Operating Weight - Empty - Approximate 158817 lb 72190 kg
Height - Top of Scraper 15.16 ft 4.62 m
Wheel Base 36.08 ft 11.01 m
Length - Overall 56.4 ft 15.47 m
Width - Overall 14.32 ft 4.35 m
Tread - Scraper 9.24 ft 2.81 m
Tread - Tractor 8.64 ft 2.63 m

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 657 compares against frequently compared products.

Media Gallery

657G Coal

657G Coal

657G Coal

657G Coal

657G Coal

657G Coal
657G Coal
657G Coal
657G Coal
657G Coal

360 View

Check out current offers for the 657

View More Offers