< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Engine Specifications

Units:
Bore 5.4 in 137.0 mm Less
Displacement 891.0 in³ 14.6 l Less
Stroke 6.5 in 164.0 mm Less

Generator Set Dimensions

Length 165.0 in 4179.0 mm Less
Width 51.0 in 1294.0 mm Less
Height 84.0 in 2132.0 mm Less
Dry Weight - Genset 9000.0 lb 4082.0 kg Less