Cat PVC365 MP Photovoltaic Module

< Back

Overview

The mono crystalline PERC (passivated emitter rear cell) photovoltaic modules provide excellent performance with low temperature coefficient. The modules provide high efficiency and power per module, maximizing energy capture.

Technical Summary

Units:
Application Compatible with 1000V and 1500V plant architectures Compatible with 1000V and 1500V plant architectures Less
Module Type Mono crystalline PERC Mono crystalline PERC Less
Nominal Power 365W per panel 365W per panel Less

Higher Efficiency

The Performance Series design minimizes white space between solar cells, eliminates reflective metal lines on the cells, and lowers electrical resistance between cells, increasing efficiency compared to conventional commercial modules.

Increase Energy Production

Better energy yield with excellent low irradiance performance and temperature coefficient.

Robust Frame

Robust module construction enables installed module to withstand 2400Pa wind load and up to 5400Pa snow load.

Warranty

Standard 10-year warranty for materials and manufacturer defects and 25 year power output warranty

Tests and Certificates

  • Standard Tests: UL1703 (Type 2 Fire Rating), IEC 61215, IEC 61730 Rated to 1500V
  • ISO 9001:2008: ISO Quality Management System
  • ISO 14001:2004: ISO Environment Management System
  • TS62941: Guideline for module design qualification and type approval
  • OHSAS 18001: 2007 Occupational Health and Safety
  • Available certification or Listing: TUV SUD, CSA, CE
  • Tests and Certificates

    Tests and Certificates