Cat Microgrid master Controller (MMC-M)

< Back

The Cat® Microgrid Master Controller integrates the photovoltaic (PV) system, generator set, and energy storage system to maximize penetration from renewable energy sources and system reliability.
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® MMC-M is designed for large industrial/commercial installations. The MMC-M will integrate a variety of traditional and renewable energy sources to provide overall monitoring and control of the assets. These assets may be either located at a common installation or dispatched over a wider region.

Technical Summary

Units:
Configuration Configurable PLC based switchgear capable of controlling and monitoring multiple generator sets, tie and load breakers in conjunction with downstream transfer switches for standby or emergency applications Configurable PLC based switchgear capable of controlling and monitoring multiple generator sets, tie and load breakers in conjunction with downstream transfer switches for standby or emergency applications Less
Modes of Operation Multi-unit Island and multi-unit standby mode with optional redundant controls and components. Multi-unit Island and multi-unit standby mode with optional redundant controls and components. Less
Application LV and MV (208V - 38 kV) LV and MV (208V - 38 kV) Less

Generator Protective Devices

ANSI Protective Devices 15/25, 27/59, 81 O/U, 32, 40, 50, 51 15/25, 27/59, 81 O/U, 32, 40, 50, 51 Less

Environmental Parameters

Certifications IBC, CBC, UBC & OSHPD Certified IBC, CBC, UBC & OSHPD Certified Less
Control Panel Enclosure NEMA 1 or NEMA 3R Freestanding Construction NEMA 1 or NEMA 3R Freestanding Construction Less
Operating Temperature 0°C to 50°C 0°C to 50°C Less
Storage Temperature -20°C to +60°C -20°C to +60°C Less
Low Voltage Standards NEMA SG-5, CSA, ANSI C37.51, ANSI C37.20.1, UL 1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70 NEMA SG-5, CSA, ANSI C37.51, ANSI C37.20.1, UL 1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70 Less
Medium Voltage Standards NEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110 NEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110 Less

EGP Switchgear

  • High Speed Supervisory Network
  • Automatic Start/Stop
  • Automatic “Dead Bus” Coordination
  • Programmable Load Shed / Load Add Functions
  • Networked Engine Communications
  • Generator Protection
  • Engine Tuning
  • Mode Selection
  • Selectable Auto/ Manual Control
  • Password Protection for Protective Settings and Setup
  • Load/No Load Test
  • Touch Screen (HMI) Display
  • NFPA 99/110 Compliant Alarm
  • Annunciation with Audible Horn
  • Engine Control mimic Screen with gauges for RPM, DC Battery Voltage oil Pressure, Engine Coolant temperature, Engine Hours, Number of starts

Cat Microgrid master Controller (MMC-M) Standard Equipment

EGP Switchgear
  • Choice of 19” Surface Acoustic Wave Color or 15” Resistive Color Touchscreen
  • Circuit Breaker Control Switch with Indicators
  • Audible Alarm & Horn Silence Button
  • Emergency Stop Button for each generator
  • Instant Auto Switch
  • Generator Demand Priority Control

Cat Microgrid master Controller (MMC-M) Optional Equipment

Data Table Interface
  • * Accomodates interface with a building management system for monitoring all system parameters via Modbus RTU or TCP

Supplemental Hardware Synchronization check relay (ANSI 25 Device)
  • * Provides additional discrete synchronization protection

Remote Power Monitoring System
  • * To monitor breaker status, alarms, metering and other operating parameters