1675 kVA Diesel Generator

Diesel Generator Sets C32B DE1675 1675 kVA


Key Specs

Standby Rating
1675 kVA
1675 kVA
Emissions/Fuel Strategy
Low BSFC
Low BSFC
Voltage
400 to 415 Volts
400 to 415 Volts

Overview

1675 ekW Diesel Generator Set

Producing reliable power at 1675 kVA at 50 Hz, the Caterpillar DE1675 diesel generator set is made to meet the needs of your standby and mission critical applications with the new C32B engine with best-in-class power density combining a compact and lighter design.

Benefits

Best in Class Power Density

Producing 1675 kVA with a 32.1 L engine

Improved Core

Proven durability on C32 platform now with improved core

Reliable

Peace of mind with single touchpoint for end-to-end service and support

Features At A Glance

Displaying 1-6 of 8

Cat Generator Set Package

Cat Generator Set Package

        
  • Cat generator set packages have been fully prototype tested
  •     
  • Conform to ISO 8528-5 steady state and transient response requirements
Cat Diesel Engine

Cat Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
SR5 Alternator

SR5 Alternator

  • Superior motor starting capability minimizes need for oversizing alternator
  • Designed to match performance and output characteristics of Cat diesel engines
  • Robust Class H insulation
GCCP Control Panel

GCCP Control Panel

  • User-friendly interface and navigation
  • Scalable system to meet a wide range of installation requirement
  • Expansion modules and site-specific programming for specific customer requirements
Cooling System

Cooling System

        
  • Designed to operate in standard ambient temperatures up to 50°C (122°F)
  •     
  • Contact your Cat Dealer for specific ambient and altitude capabilities
Certifications

Certifications

CE and UKCA Certifications

Product Specifications for C32B DE1675

Standby Rating 1675 kVA 1675 kVA
Emissions/Fuel Strategy Low BSFC Low BSFC
Voltage 400 to 415 Volts 400 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical Standby, Mission Critical
Maximum Rating 1675 kVA 1675 kVA
Minimum Rating 1675 kVA 1675 kVA
Engine Model C32B TA, V12, 4-Stroke Diesel C32B TA, V12, 4-Stroke Diesel
Bore 5.7 in 145 mm
Stroke 6.4 in 163 mm
Displacement 1959 in³ 32 l
Compression Ratio 14:1 14:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type ADEM™ A5 ADEM™ A5
Length - Minimum 185.43 in 4709 mm
Length - Maximum 185.43 in 4709 mm
Width - Minimum 89.72 in 2279 mm
Width - Maximum 89.72 in 2279 mm
Height - Minimum 100.43 in 2551 mm
Height - Maximum 105.71 in 2685 mm
Dry Weight - Genset (minimum) 18832 lb 8542 kg
Dry Weight - Genset (maximum) 20155 lb 9142 kg

C32B DE1675 Standard Equipment

Air Cleaner

  • Single Element

Starting

  • Standard Batteries and Electric Starter

Cooling System

  • Standard Radiator

Alternator

  • 400 V
  • 415 V

Alternator Temperature Rise

  • 105°C
  • 125°C
  • 150°C

Excitation

  • PM
  • IE

Control Panel

  • GCCP 1.3

Connectivity

  • Cat® Product Link™ PL444 cellular

C32B DE1675 Optional Equipment

Control Panel

  • GCCP 1.4

Air Cleaner

  • Dual Element

Starting

  • Oversize Batteries and Heavy Duty Electric Starter

Cooling System

  • High Ambient Radiator

Mufflers

  • 15 dBA Industrial Grade

Attachments

  • Anti-condensation Heater

Battery Chargers

  • 10A
  • 20A

Product Brochures and More Are Ready to Download!

See how C32B DE1675 compares against frequently compared products.

Media Gallery

C32B DE1675

C32B DE1675

C32B DE1675

C32B DE1675

C32B DE1675
C32B DE1675
C32B DE1675
C32B DE1675

360 View

Check out current offers for the C32B DE1675

View More Offers