DG30 (Single phase and 3 phase)

DG30 (Single phase and 3 phase) Gas Generator Sets


Key Specs

Frequency
60 Hz
60 Hz
Gas Standby Rating
Standby, Demand Response and Prime
Standby, Demand Response and Prime
Natural Gas Rating
30 ekW
30 ekW

Features At A Glance

Displaying 1-6 of 7

Cat

Robust Spark Ignited Engine

        
  • Reliable, rugged, durable design
  •     
  • 3.6L Naturally Aspirated spark ignited dual fuel engine compatible with natural gas and propane delivers consistent performance and excellent fuel economy with lower emissions.
Cat

Self-Regulated Alternator

  • Superior motor starting capability minimizes need for oversizing alternator
  • Designed to match performance and output characteristics of Cat engines
  • Robust Class H insulation
  • High-efficiency alternators with flexible packaging and easy installation
  • Ease of serviceability and longer life
Cat

Cooling System

  • Designed to operate in standard ambient temperatures up to 50°C (122°F)
  • Contact your Cat Dealer for specific ambient and altitude capabilities
Cat

GCCP1.2 Control Panel

  • User-friendly interface and navigation
  • Scalable system to meet a wide range of installation requirement
  • Site-specific programming for specific customer requirements
Cat

One Safe Source

  • Components used in the generator set are selected at the design stage to provide optimum package performance
  • The generator set is fully assembled at a Caterpillar facility following our quality guidelines
  • Each generator set package is tested before leaving the Caterpillar facility
  • Cat product support, including dealer service, parts and warranty covers the entire Cat power system
Cat

Certifications

  • UL2200
  • IBC Seismic
  • NFPA110

Product Specifications for DG30 (Single phase and 3 phase)

Frequency 60 Hz 60 Hz
Gas Standby Rating Standby, Demand Response and Prime Standby, Demand Response and Prime
Natural Gas Rating 30 ekW 30 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency and Non-Emergency Application U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
Voltage 208-600 208-600
Speed 1800 rpm 1800 rpm
Engine Model 3.6L Inline 4 3.6L Inline 4
Bore 4.15 in 101.6 mm
Stroke 4.05 in 95.3 mm
Displacement 219.6 in³ 6.2 l
Compression Ratio 9.7:1 9.7:1
Aspiration Naturally Aspirated Naturally Aspirated
Fuel System Electronic Electronic
Length 77 in 2438 mm
Width 51 in 1295 mm
Height 60 in 1448 mm

DG30 (Single phase and 3 phase) Standard Equipment

Control Panel

  • GCCP1.2
  • Remote monitoring software

DG30 (Single phase and 3 phase) Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DG30 (Single phase and 3 phase) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Front Right View

Front Left View

Rear Right View

Rear Left View

Enclosure Rear Left View

Enclosure Rear Right View

Enclosure

Enclosure

Front Right View
Front Left View
Rear Right View
Rear Left View
Enclosure Rear Left View
Enclosure Rear Right View
Enclosure
Enclosure

Take the interactive virtual product tour to explore the great features and benefits of the DG30 (Single phase and 3 phase)

Start DG30 (Single phase and 3 phase) Tour
close

Check out current offers for the DG30 (Single phase and 3 phase)

View More Offers