C2.2 Tier 4 Diesel Engines - Highly Regulated

C2.2

Features At A Glance

Reliable, Quiet and Durable Power
High Performance
Fuel Efficiency
Broad Application Range
Package Size
World-class Product Support Offered Through Global Cat Dealer Network

Product Specifications for C2.2

Power Rating

Emission Standards

General

Engine Dimensions - Approximate

Aftertreatment Dimensions

C2.2 Standard Equipment

Control System

  • Alternator 12 volt 85 amp
  • Starter motor 12 volt
  • Glow plug starting aid, delivers heat directly to cylinder for best starting performance in cold weather
  • Electronic control unit - chassis mounted
  • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
  • Wiring harness connectors and sensors are waterproof and designed to withstand harsh off-highway environments

Flywheels and Flywheel Housing

  • SAE No. 4 standard flywheel housing
  • Choice of flywheel weight and bolting pattern to accommodate a range of industry-standard hydraulic pumps and transmissions

Fuel System

  • 2000 bar high-pressure common rail system
  • Proprietary fuel filters to ensure engine protection through correct service procedures, along with water-in-fuel detection, ensures maximum machine up-time for the operator

Lube System

  • Alternative oil fillers
  • Spin-on lube oil filter

Power Take Off (PTO)

  • SAE A PTO drive

General

  • Cast iron engine block
  • Cast iron exhaust manifold
  • Gradeability 35° continuous
  • Paint: Cat yellow

U.S. EPA Tier 4 Final, EU Stage IIIB Aftertreatment/Clean Emissions Control Equipment

  • Diesel Oxidation Catalyst (DOC)

See how C2.2 compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the C2.2

View More Offers