If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Need help finding a Cat dealer near you? Our dealer locator provides the most up-to-date information on Cat dealers close to you. Simply enter your address and select the type of equipment you're looking for. Or, if you already know the name of the dealer you're searching for, you can type in the dealer's name for a list of locations.
Would you like to set this dealer to your account as well?
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining
driving directions, you are providing such data directly to Google LLC and/or its affiliates. By
clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you
acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth
Additional Terms of Service at
https://developers.google.com/maps/terms-20180207#section_9_3
and Google Privacy Policy at
https://policies.google.com/privacy
Advertised power is tested per the specified standard in effect at the time of manufacture.Advertised power is tested per the specified standard in effect at the time of manufacture.
-
Net power advertised is the power available at the flywheel.Net power advertised is the power available at the flywheel.
Maximum Gross Power - ISO 14396 (metric)
-
-
75.3 mhp75.3 mhp
Note (2)
Net power advertised is the power available at the flywheel.Net power advertised is the power available at the flywheel.
-
*Two Cat C2.8 engine emission options are available: 1) Meets U.S. EPA Tier 4 Final, EU Stage V. 2) U.S. EPA Tier 3 and EU Stage IIIA equivalent. Tier 3 engine specs are 0.3 kW/0.4 hp more gross power (SAE J1995), 0.2 kW/0.3 hp on net power (SAE J1349) and 1 N·m/0.7 lb-ft higher on gross torque (SAE J1995).*Two Cat C2.8 engine emission options are available: 1) Meets U.S. EPA Tier 4 Final, EU Stage V. 2) U.S. EPA Tier 3 and EU Stage IIIA equivalent. Tier 3 engine specs are 0.3 kW/0.4 hp more gross power (SAE J1995), 0.2 kW/0.3 hp on net power (SAE J1349) and 1 N·m/0.7 lb-ft higher on gross torque (SAE J1995).
Gross Power
-
42 hp31 kW
-
Rated Net Power - Rated Engine Speed
-
-
2400 r/min2400 r/min
Rated Net Power - SAE J1349
-
-
72.7 hp54.2 kW
Net Power - 2,200 rpm - SAE J1349 R-ing
-
40 hp30 kW
-
Note
*Engine meets U.S. EPA Tier 4 Final emission standards.*Engine meets U.S. EPA Tier 4 Final emission standards.
*Engine meets U.S. EPA Tier 4 Final emission standards.*Engine meets U.S. EPA Tier 4 Final emission standards.
Advertised power is tested per the specified standard in effect at the time of manufacture.Advertised power is tested per the specified standard in effect at the time of manufacture.
Net Power - 2,200 rpm - ISO 9249 R-ing
-
40 hp30 kW
-
Rated Net Power - ISO 9249
-
-
72.1 hp53.8 kW
Rated Net Power - 2,400 rpm - ISO 9249 (metric)
-
-
73.1 mhp73.1 mhp
Maximum Gross Torque - SAE J1995
-
-
222 lb/ft300 N·m
Maximum Gross Torque - ISO 14396
-
-
221 lb/ft300 N·m
Maximum Net Torque - SAE J1349
-
-
218 lb/ft296 N·m
Maximum Net Torque - ISO 9249
-
-
217 lb/ft295 N·m
Note (3)
-
-
#Maximum gross and net torque measured at 1,600 rpm.#Maximum gross and net torque measured at 1,600 rpm.
Bucket selection must be made with an understanding of the material density and application to ensure machine stability is maintained within the tipping loads stated per model and configuration.Bucket selection must be made with an understanding of the material density and application to ensure machine stability is maintained within the tipping loads stated per model and configuration.
Note (1)
-
-
Bucket capacities stated include BOCE, in line with ISO 7546.Bucket capacities stated include BOCE, in line with ISO 7546.
Operating Specifications - Standard Lift
Tire Size
33 × 15.5-16.5, 12 PR33 × 15.5-16.5, 12 PR
33 × 15.5-16.5, 12 PR33 × 15.5-16.5, 12 PR
-
Rated Bucket Capacity
0.8 yd³0.6 m³
0.8 yd³0.6 m³
-
Breakout Force
6294 lbf28 kN
6160 lbf27 kN
-
Operating Weight
9200 lb4173 kg
9414 lb4270 kg
-
Rated Operating Load at Full Turn - Bucket***
2756 lb1251 kg
2701 lb1225 kg
-
Straight Tipping Load - Bucket***
6415 lb2910 kg
6415 lb2910 kg
-
Full Turn Static Tipping Load - Bucket (ISO 14397-1*)***
5516 lb2502 kg
5401 lb2450 kg
-
Full Turn Static Tipping Load - Bucket (Rigid Tire**)***
5626 lb2552 kg
5512 lb2500 kg
-
Rack Back - Transport Position
51°51°
51°51°
-
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% FTSTL)***
3393 lb1539 kg
3366 lb1527 kg
-
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Rough Terrain, 500 mm [20 in] Load Center) (60% FTSTL)***
2544 lb1154 kg
2524 lb1145 kg
-
Note (1)
*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.
*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.
-
Note (2)
**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.
**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.
Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.
Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.
-
Maximum Material Densities - General Purpose
Bucket Type
General PurposeGeneral Purpose
General PurposeGeneral Purpose
-
Rated Capacity
0.8 yd³0.6 m³
0.8 yd³0.6 m³
-
Dump Height
93 in2355 mm
90 in2290 mm
-
Maximum Material Density
3169 lb/yd³1880 kg/m³
3169 lb/yd³1880 kg/m³
-
Bucket Width
70 in1790 mm
70 in1770 mm
-
Note
Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.
Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.
-
Cab
ROPS
ISO 3471:2008ISO 3471:2008
ISO 3471:2008ISO 3471:2008
ISO 3471:2008ISO 3471:2008
FOPS
ISO 3449:2005 Level IIISO 3449:2005 Level II
ISO 3449:2005 Level IISO 3449:2005 Level I
ISO 3449:2005 Level IIISO 3449:2005 Level II
Note (1)
-
-
Canopy and cab, Rollover Protective Structures (ROPS) are available worldwide. Canopy not available in EU.Canopy and cab, Rollover Protective Structures (ROPS) are available worldwide. Canopy not available in EU.
Transmission
Travel Speed
12.4 mile/h20 km/h
12.4 mile/h20 km/h
-
Forward and Reverse - Speed Range Creep#
-
-
6 mile/h10 km/h
Forward and Reverse - Speed Range 1*
-
-
6 mile/h10 km/h
Forward and Reverse - Speed Range 2** - High Speed
-
-
10.5 mile/h17 km/h
Forward and Reverse - Speed Range 2** - Standard
-
-
12 mile/h20 km/h
Forward and Reverse - Speed Range 3***
-
-
25 mile/h40 km/h
Note
-
-
#Factory default shown, can be adjusted to any speed up to 19 km/h (12 mph).#Factory default shown, can be adjusted to any speed up to 19 km/h (12 mph).
Note (1)
-
-
*Creep function not available in this gear or above.*Creep function not available in this gear or above.
Note (2)
-
-
**Max speed dependent on model and configuration (standard vs. high speed transmission).**Max speed dependent on model and configuration (standard vs. high speed transmission).
Note (3)
-
-
***Reverse is 30 km/h (19 mph).***Reverse is 30 km/h (19 mph).
Maximum Material Densities - Light Material
Bucket Type
Light MaterialLight Material
Light MaterialLight Material
-
Rated Capacity
1.3 yd³1 m³
1.3 yd³1 m³
-
Dump Height
88 in2225 mm
85 in2160 mm
-
Maximum Material Density
1989 lb/yd³1180 kg/m³
1989 lb/yd³1180 kg/m³
-
Bucket Width
74 in1880 mm
74 in1880 mm
-
Note
Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.
Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.Based on ISO 7546:1983 and rated operating loads at full turn and standard linkage.
-
Hydraulic System
Main Relief
3336 psi230 bar
3481 psi240 bar
-
3rd Auxiliary Flow
14.1 gal/min53.5 l/min
14 gal/min52 l/min
-
Hydraulic Cycle Time - Lift
4.5 s4.5 s
-
-
Hydraulic Cycle Time - Dump
0.7 s0.7 s
-
-
Hydraulic Cycle Time - Lower, Float
2.3 s2.3 s
2.4 s2.4 s
-
Sound Levels
Interior Sound
80.8 dB(A)80.8 dB(A)
-
-
Exterior Sound
99.8 dB(A)99.8 dB(A)
-
-
Service Refill Capacities
Cooling System
3 gal (US)11 l
3 gal (US)11 l
3.2 Gal12 l
Fuel Tank
11.4 gal (US)43 l
11.4 gal (US)43 l
18.5 Gal70 l
Hydraulic System
6.3 gal (US)24 l
6.3 gal (US)24 l
-
Engine Crankcase
-
-
2.3 Gal8.8 l
Engine Oil
1.6 gal (US)6 l
2.4 gal (US)9 l
-
Axles - Front Center Differential
-
-
2.3 Gal8.8 l
Axles - Rear Center Differential
-
-
2.3 Gal8.8 l
Hydraulic System - Including Tank
-
-
17.8 Gal67.5 l
Hydraulic Tank
-
-
11.8 Gal44.6 l
Transmission
-
-
0.6 Gal2.4 l
Note
-
-
No Diesel Exhaust Fluid (DEF) fluid needed on this size engine.No Diesel Exhaust Fluid (DEF) fluid needed on this size engine.
Dimensions (Approximate) - High Lift
Cab Height
8.25 ft2510 mm
8.25 ft2510 mm
-
Ground Clearance
10 in250 mm
10 in250 mm
-
Wheel Base
6.42 ft1950 mm
6.42 ft1950 mm
-
Overall Length - With Bucket*
16.03 ft4894 mm
16.17 ft4936 mm
-
Reach at Maximum Dump Height*
2.33 ft715 mm
2.42 ft729 mm
-
Dig Depth
6 in163 mm
8 in195 mm
-
Maximum Dump Height*
8.16 ft2496 mm
8 ft2435 mm
-
Load Over Height
9.75 ft2974 mm
9.67 ft2942 mm
-
Hinge Pin at Maximum Height
10.58 ft3227 mm
10.58 ft3227 mm
-
Departure Angle - Degrees
30°30°
30°30°
-
Overall Length - With Forks
17.25 ft5263 mm
17.58 ft5363 mm
-
Reach - Ground Level
2.9 ft900 mm
3.25 ft979 mm
-
Maximum Reach
4.66 ft1429 mm
4.92 ft1486 mm
-
Fork Depth Above Ground
2 in40 mm
2 in40 mm
-
Fork Height at Maximum Reach
4.66 ft1429 mm
4.67 ft1421 mm
-
Maximum Fork Height
10.4 ft3172 mm
10.33 ft3146 mm
-
Fork Reach at Maximum Height
1.8 ft552 mm
2 ft609 mm
-
Turning Radius - Over Bucket*
13.4 ft3977 mm
13.42 ft4086 mm
-
Turning Radius - Inside Tire**
6 ft1834 mm
5.92 ft1816 mm
-
Width - Over Bucket*
5.83 ft1790 mm
5.83 ft1770 mm
-
Tire Gauge
4.33 ft1314 mm
4.33 ft1314 mm
-
Machine Width**
5.58 ft1708 mm
5.58 ft1708 mm
-
Articulation Angle
40°40°
40°40°
-
Steering Angle
80°80°
80°80°
-
Dump Angle at Maximum Height
40°40°
40°40°
-
Note (1)
*Vary with bucket size.*Vary with bucket size.
*Vary with bucket size.*Vary with bucket size.
-
Note (2)
**Vary with tire size.**Vary with tire size.
**Vary with tire size.**Vary with tire size.
-
Note (3)
Dimensions listed are based on a machine configured with cab, air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.Dimensions listed are based on a machine configured with cab, air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.
Dimensions listed are based on the machine configured with cab with air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.Dimensions listed are based on the machine configured with cab with air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.
-
Sustainability
Recyclability
95%95%
97%97%
93%93%
Dimensions (Approximate) - Standard Lift
Cab Height
8.25 ft2510 mm
8.25 ft2510 mm
-
Ground Clearance
10 in250 mm
10 in250 mm
-
Wheel Base
6.42 ft1950 mm
6.42 ft1950 mm
-
Overall Length - With Bucket*
15.4 ft4693 mm
15.75 ft4790 mm
-
Reach at Maximum Dump Height*
2.33 ft705 mm
2.33 ft720 mm
-
Dig Depth
5 in131 mm
6 in163 mm
-
Maximum Dump Height*
7.75 ft2355 mm
7.5 ft2292 mm
-
Load Over Height
9.25 ft2832 mm
9.17 ft2801 mm
-
Hinge Pin at Maximum Height
10.08 ft3086 mm
10.08 ft3086 mm
-
Departure Angle - Degrees
30°30°
30°30°
-
Overall Length - With Forks
16.83 ft5129 mm
17.08 ft5205 mm
-
Reach - Ground Level
2.5 ft765 mm
2.67 ft821 mm
-
Maximum Reach
4.33 ft1311 mm
4.5 ft1368 mm
-
Fork Depth Above Ground
3 in67 mm
2 in40 mm
-
Fork Height at Maximum Reach
4.75 ft1447 mm
4.67 ft1421 mm
-
Maximum Fork Height
9.9 ft3031 mm
9.83 ft3005 mm
-
Fork Reach at Maximum Height
1.75 ft543 mm
2 ft600 mm
-
Turning Radius - Over Bucket*
12.75 ft3891 mm
13.17 ft4007 mm
-
Turning Radius - Inside Tire**
6 ft1834 mm
5.92 ft1816 mm
-
Width - Over Bucket*
5.83 ft1790 mm
5.83 ft1770 mm
-
Tire Gauge
4.33 ft1314 mm
4.33 ft1314 mm
-
Machine Width**
5.58 ft1708 mm
5.58 ft1708 mm
-
Articulation Angle
40°40°
40°40°
-
Steering Angle
80°80°
80°80°
-
Dump Angle at Maximum Height
40°40°
40°40°
-
Note (1)
*Vary with bucket size.*Vary with bucket size.
*Vary with bucket size.*Vary with bucket size.
-
Note (2)
**Vary with tire size.**Vary with tire size.
**Vary with tire size.**Vary with tire size.
-
Note (3)
Dimensions listed are based on a machine configured with cab, air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.Dimensions listed are based on a machine configured with cab, air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.
Dimensions listed are based on the machine configured with cab with air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.Dimensions listed are based on the machine configured with cab with air conditioning, remote quick coupler, general purpose bucket or 1067 mm (42 in) forks, 75 kg (165 lb) operator, 33 × 15.5-16.5, 12 PR tires, without ride control, without precleaner.
-
Operating Specifications - High Lift
Tire Size
33 × 15.5-16.5, 12 PR33 × 15.5-16.5, 12 PR
33 × 15.5-16.5, 12 PR33 × 15.5-16.5, 12 PR
-
Rated Bucket Capacity
0.8 yd³0.6 m³
0.8 yd³0.6 m³
-
Breakout Force
6519 lbf29 kN
6204 lbf28 kN
-
Operating Weight
9231 lb4187 kg
9462 lb4292 kg
-
Rated Operating Load at Full Turn - Bucket***
2553 lb1158 kg
2502 lb1135 kg
-
Straight Tipping Load - Bucket***
5975 lb2710 kg
5975 lb2710 kg
-
Full Turn Static Tipping Load - Bucket (ISO 14397-1*)***
5108 lb2317 kg
5004 lb2270 kg
-
Full Turn Static Tipping Load - Bucket (Rigid Tire**)***
5238 lb2376 kg
5115 lb2320 kg
-
Rack Back - Transport Position
51°51°
51°51°
-
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% FTSTL)***
3175 lb1440 kg
3148 lb1428 kg
-
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Rough Terrain, 500 mm [20 in] Load Center) (60% FTSTL)***
2381 lb1080 kg
2361 lb1071 kg
-
Note (1)
*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.
*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.*Full compliance to ISO 14397-1 (2007) Sections 1 thru 6, which requires 2% verification be-tween calculation and testing.
-
Note (2)
**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.
**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.**Compliance to ISO 14397-1 (2007) Sections 1 thru 5.
Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.
Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.Operating specifications shown are based on machine equipped with enclosed ROPS cab with air conditioning, remote quick coupler, 75 kg (165 lb) operator and general purpose bucket (GP), without ride control, without precleaner unless otherwise noted.
-
Steering
Steering Articulation Angle - Each Direction
-
-
39 °39 °
Maximum Flow - Steering Pump
-
-
12.3 gal/min46.7 l/min
Maximum Working Pressure - Steering Pump
-
-
3336 psi23000 kPa
Steering Cycle Times – (full left to full right) – at High Idle
-
-
2.8 s2.8 s
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left
-
-
3.25 turns or 4.00 turns3.25 turns or 4.00 turns
Dimensions - With SSL Coupler - Approximate
Height - Ground to Cab
-
-
8.08 ft2468 mm
Height: Ground to Beacon**
-
-
8.67 ft2651 mm
Height: Ground Axle Center**
-
-
1.58 ft480 mm
Height - Ground Clearance
-
-
1 ft300 mm
Length - Overall with Bucket
-
-
18.17 ft5527 mm
Length: Rear Axle to Bumper
-
-
4.58 ft1391 mm
Length: Hitch to Front Axle
-
-
3.58 ft1085 mm
Length - Wheel Base
-
-
7.08 ft2170 mm
Clearance - Bucket at 45°
-
-
7.83 ft2391 mm
Clearance: Load over Height**
-
-
9.5 ft2902 mm
Clearance - Level Bucket
-
-
9.92 ft3028 mm
Height - Bucket Pin
-
-
10.67 ft3251 mm
Height: Overall**
-
-
13.83 ft4212 mm
Reach - Bucket at 45°
-
-
2.67 ft814 mm
Carry Height: Bucket Pin
-
-
1.17 ft345 mm
Dig Depth
-
-
0.25 ft85 mm
Width - Bucket
-
-
6.17 ft1890 mm
Width - Tread Center
-
-
4.67 ft1420 mm
Turning Radius - Over Bucket
-
-
14.67 ft4478 mm
Width - Over Tires
-
-
6.07 ft1848 mm
Turning Radius: Outside of Tires
-
-
12.92 ft3925 mm
Turning Radius - Inside Tire
-
-
6.75 ft2057 mm
Rack Angle at Full Lift
-
-
51°51°
Dump Angle at Full Lift
-
-
50°50°
Rack Angle at Carry
-
-
46°46°
Departure Angle - Degrees
-
-
30°30°
Articulation Angle - Degrees
-
-
39°39°
Operating Weight: Bucket ^
-
-
12863 lb5835 kg
Tipping Load – Straight – ISO 14397-1 †
-
-
8613 lb3907 kg
Tipping Load – Full Turn – ISO 14397-1 †
-
-
7220 lb3275 kg
Operating Weight: Carriage and Tines ^^
-
-
12434 lb5640 kg
Tipping Load - Straight †
-
-
7359 lb3338 kg
80% of Tip: Firm and Level EN474-3 ††
-
-
4970 lb2254 kg
Note (1)
-
-
*Vary with bucket*Vary with bucket
Note (2)
-
-
**Vary with tire**Vary with tire
Note (3)
-
-
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 0.95 m3 (1.2 yd3) general purpose bucket.^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 0.95 m3 (1.2 yd3) general purpose bucket.
Note (4)
-
-
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
Note (5)
-
-
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
Note (6)
-
-
††Full compliance to EN474-3 and SAE J1197.††Full compliance to EN474-3 and SAE J1197.
Note (7)
-
-
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
Note (8)
-
-
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9EM 405/70 R18 tires and 0.95 m3 (1.2 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines (tire supplier variability can impact dimensions by 2%).Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9EM 405/70 R18 tires and 0.95 m3 (1.2 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines (tire supplier variability can impact dimensions by 2%).
Note (9)
-
-
Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9.Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9.
Oscillation of ±11 degrees via hitch between front and rear frames.Oscillation of ±11 degrees via hitch between front and rear frames.
Tires
Tire Size - Standard
-
-
*405/70 R18 SPT9*405/70 R18 SPT9
Tire Size - Optional
-
-
405/70 R18 Powerloads405/70 R18 Powerloads
Tire Size - Optional (1)
-
-
340/80 R18 XMCL/Bibload340/80 R18 XMCL/Bibload
Tire Size - Optional (2)
-
-
340/80 R18 TRI 2340/80 R18 TRI 2
Tire Size - Optional (3)
-
-
40X14-20 TL, SM/TR40X14-20 TL, SM/TR
Tire Size - Optional 4
-
-
340/80 R18 Duraforce340/80 R18 Duraforce
Note
-
-
*This tire has been used for all dimension, stability and performance data.*This tire has been used for all dimension, stability and performance data.
Note (1)
-
-
Other tire choices are available. Contact your Cat dealer for details.Other tire choices are available. Contact your Cat dealer for details.
Note (2)
-
-
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
Note (3)
-
-
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Dimensions - With HPL-V Coupler - Approximate#
Height: Ground to Cab**
-
-
8.08 ft2468 mm
Height: Ground to Beacon**
-
-
8.67 ft2651 mm
Height: Ground Axle Center**
-
-
1.58 ft480 mm
Height: Ground Clearance**
-
-
1 ft300 mm
Length: Overall*
-
-
17.58 ft5369 mm
Length: Rear Axle to Bumper
-
-
4.58 ft1391 mm
Length: Hitch to Front Axle
-
-
3.58 ft1085 mm
Length: Wheel Base
-
-
7.08 ft2170 mm
Clearance: Bucket at 45° *
-
-
8.25 ft2510 mm
Clearance: Load over Height**
-
-
9.5 ft2902 mm
Clearance: Level Bucket**
-
-
9.92 ft3037 mm
Height: Bucket Pin**
-
-
10.67 ft3251 mm
Height: Overall**
-
-
13.5 ft4122 mm
Reach: Bucket at 45° *
-
-
2.42 ft725 mm
Carry Height: Bucket Pin
-
-
1.08 ft321 mm
Dig Depth**
-
-
0.33 ft113 mm
Width: Bucket
-
-
6.17 ft1890 mm
Width: Tread Center
-
-
4.67 ft1420 mm
Turning Radius: Over Bucket
-
-
14.17 ft4327 mm
Width: Over Tires
-
-
6.08 ft1848 mm
Turning Radius: Outside of Tires
-
-
12.92 ft3925 mm
Turning Radius: Inside of Tires
-
-
6.75 ft2057 mm
Rack Angle at Full Lift
-
-
56°56°
Dump Angle at Full Lift
-
-
45°45°
Rack Angle at Carry
-
-
51°51°
Departure Angle - Degrees
-
-
30°30°
Articulation Angle - Degrees
-
-
39°39°
Operating Weight: Bucket ^
-
-
12632 lb5730 kg
Tipping Load - Straight - ISO 14397-1 †
-
-
9760 lb4427 kg
Tipping Load - Full Turn - ISO 14397-1 †
-
-
8225 lb3731 kg
Operating Weight: Carriage and Tines ^^
-
-
12240 lb5552 kg
Tipping Load - Straight †
-
-
7748 lb3514 kg
80% of Tip: Firm and Level EN474-3 ††
-
-
5211 lb2364 kg
Note (1)
-
-
*Vary with bucket*Vary with bucket
Note (2)
-
-
**Vary with tire**Vary with tire
Note (3)
-
-
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 0.95 m3 (1.2 yd3) general purpose bucket.^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 0.95 m3 (1.2 yd3) general purpose bucket.
Note (4)
-
-
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
Note (5)
-
-
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
Note (6)
-
-
††Full compliance to EN474-3 and SAE J1197.††Full compliance to EN474-3 and SAE J1197.
Note (7)
-
-
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
Note (8)
-
-
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9EM 405/70 R18 tires and 0.95 m3 (1.2 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines (tire supplier variability can impact dimensions by 2%).Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9EM 405/70 R18 tires and 0.95 m3 (1.2 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines (tire supplier variability can impact dimensions by 2%).
Note (9)
-
-
Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9.Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9.
Length: Front Axle to Front of Coupler
-
-
3.50 ft1065 mm
Tipping Load - Full Turn †
-
-
6514 lb2955 kg
Loader Hydraulic System
Main Relief - 1st Auxiliary (3rd slice)
-
-
3408 psi23500 kPa
Main Relief - 1st Auxiliary (3rd slice) - Standard Flow*
-
-
21 gal/min80 l/min
Main Relief - 1st Auxiliary (3rd slice) - High Flow*
-
-
32 gal/min120 l/min
Main Relief - 2nd Auxiliary (4th slice)
-
-
3408 psi23500 kPa
Main Relief - 2nd Auxiliary (4th slice) - Flow
-
-
12 gal/min45 l/min
Hydraulic Cycle Time - Rackback
-
-
2.2 s2.2 s
Hydraulic Cycle Time - Float Down
-
-
2.8 s2.8 s
Note
-
-
* Maximum flow stated, actual flow delta could be 6% from data shown. Also adjustable from 20% to 100% of maximum flow through display.* Maximum flow stated, actual flow delta could be 6% from data shown. Also adjustable from 20% to 100% of maximum flow through display.
Compare models by clicking "Add a Model" above to load specification data.
The ability to compare with competitors is currently not available for this model. Please check back at a later date.
Dealer Price
Taxes, shipping & handling, surcharges, assembly charges, destination, freight and/or delivery charges are not included.This is not an offer for sale. Displayed pricing identified as Dealer Price is for informational purposes only. The displayed pricing identified as “dealer price” is the lowest price shown for the machine configurations shown on the page accessed through the “Build Your Own” button. The price includes the attachments (if any) and features shown as being included with the lowest priced machine configuration on the page accessed through the “Build Your Own” button and does not include any other attachments or protection plans.The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale.
MSRP
The displayed pricing identified as the "MSRP" price is the Manufacturer’s Suggested Retail Price for the machine configuration shown. The MSRP price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The MSRP does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the MSRP price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary among authorized Cat dealers as well as by sales channels for the same dealer in each case for the same product. The actual sales price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
warning
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.