Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Electric Power
CG260-16
|
Electric Power
CG260-16
|
Electric Power
CG260-12
|
---|
Electric Power
CG260-16
Selected
Selected
|
|
|
---|---|---|
Generator Set Specifications | ||
Continuous Rating
|
||
4500 / 4050 ekW @1.0pf
4500 / 4050 ekW @1.0pf
|
4300 / 4000 ekW @1.0pf
4300 / 4000 ekW @1.0pf
|
3333 / 3000 ekW @1.0pf
3333 / 3000 ekW @1.0pf
|
Fuel Type
|
||
Natural Gas, Hydrogen Blend (up to 25%)
Natural Gas, Hydrogen Blend (up to 25%)
|
Natural Gas, Biogas, Coal Gas, Associated Gas, Synthesis Gas, Hydrogen Blend (to 25%)
Natural Gas, Biogas, Coal Gas, Associated Gas, Synthesis Gas, Hydrogen Blend (to 25%)
|
Natural Gas, Coal Gas, Hydrogen Blend (up to 25%)
Natural Gas, Coal Gas, Hydrogen Blend (up to 25%)
|
Maximum Electrical Efficiency
|
||
44.60 / 44.3%
44.60 / 44.3%
|
44.1 / 43.8%
44.1 / 43.8%
|
43.90%
43.90%
|
Maximum Standby Rating
|
||
4500 ekW
4500 ekW
|
4500 ekW
4500 ekW
|
-
|
Frequency
|
||
50 / 60 Hz
50 / 60 Hz
|
50 / 60 Hz
50 / 60 Hz
|
50Hz / 60 Hz
50Hz / 60 Hz
|
RPM
|
||
1000 / 900 rpm
1000 / 900 rpm
|
1000 / 900 rpm
1000 / 900 rpm
|
1000 / 900 rpm
1000 / 900 rpm
|
Engine Specifications | ||
Generator Set Dimensions |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.