PLE601

High-Level Security Overview

Product Link's end-to-end system is designed with multi-layer security controls and safeguards, to protect against unauthorized access and disclosure. High-level security safeguards include, but are not limited to:

  • Cryptographic security controls to protect against unauthorized Product Link device software changes
  • Encrypted and authenticated remote connection
  • Only outbound remote connection, initiated by the Product Link device is allowed. Device does not participate in or respond to general Internet traffic
  • Caterpillar IT infrastructure secured utilizing generally accepted information security principles and practices
  • Secure web application connection with user login authentication and role-based access controls
PLE601 PLE601

PLE601 Network Manager Technical Specifications

  • Input Voltage Range: ++ 9.0 to 32.0 V DC

The PLE601 and PL641 passes Class B performance criteria (ISO 7637-2:2004) for both 12V and 24V systems for the following test conditions: Pulse 1, 2a, 2b, 3a, 4 & 5 - Level IV

  • Protection: Reverse Polarity
Current Consumption (Typical)
  • Sleep Current: 1.5 mA @ 12V, 2.3 mA @ 24V (wakes to Keyswitch, DCD Wakeup, STB Wakeup)
  • Idle Current: 50-200 mA @12/24V
  • Peak Current: < 2A @24V
Inputs & Outputs
  • 4 Digital Input: Active low signal ready
  • 3 Sinking Drivers: 300 mA maximum sinking
  • 1 Serial Port: Five wire RS-232 handshaking signaling. EIA/TIA-232-F Compliant (1)
  • 2 Serial Ports: wire RS-232
  • 2 J1939: CANBus
  • 4 Ethernet Ports: 10/100 Base-T, 1 RS-485 Port
  • 1 CDL Port: Cat Data Link, 1 USB Host
  • R-terminal Input: Ready for direct connection
  • Key Switch Input: Active high signal ready to detect ignition key switch operation
Industrial protocols

When the configuration file is loaded into the PLE601, the gateway functionality is enabled. The gateway functionality allows the customer to read equipment data using various industrial protocols over RS-232, RS-485, or TCP/IP. The standard configuration provided by Caterpillar iscustomized to the engine. The configuration also includes a standard protocol mapping that is consistent across all engines.

  • Modbus Master and Slave
  • Allen Bradley Ethernet I/P
  • Siemens S7

The gateway functionality can also be used to bring data to the PLE601 from other devices and added to the Customer Defined Parameters.

Physical Specifications
  • Enclosure Material: Heavy Duty Aluminum
  • Dimensions (LxWxH) mm: 194 x 169 x 57 mm
  • Mounting Hole Pattern: (LxW) mm 165 x 140 mm
  • Weight: 1.36kg
  • Connectors: 70 Pin Male
Environment
  • Operating Temp: 40°C to +85°C
  • Storage Temp: -50°C to +85°C
  • Ingress Protection: IP68 (34.5 kPA)
  • Vibration: 9.73 grms, 24Hz – 2000 Hz
Configurable Parameters
  • Geofence areas for worksites: Over-the-Air through Radio
  • Stop Reports: Enable duration limits
  • Engine Runtime: Set the initial hours reading
  • Data Logging: Supports message and event storage for up to 7 days while out of cellular/satellite network coverage
  • Digital Inputs: Assign Equipment-specific functions
  • Digital Outputs: Assign Equipment-specific functions
  • Serial Port Operations: Assign Serial Sensor Communications
Application Subsystem
  • Processor Speed: 533 MHz
  • Memory: 2 GB Flash, 256 MB RAM
ple631 product link ple631 product link

PLE631

To transfer data using a satellite radio pair the PLE601 with this PLE631.

View Specs
ple641 product link ple641 product link

PLE641

To transfer data using a cellular radio pair the PLE601 with this PLE641

View Specs