305 mm (12 in) Drum, Asphalt

305 mm (12 in) Drum, Asphalt Drums

Request A Price Shop Now

Key Specs

Type
Asphalt
Asphalt
Cutting Width
12 in
305 mm
Weight
263 lb
119.3 kg

Product Specifications for 305 mm (12 in) Drum, Asphalt

Type Asphalt Asphalt
Cutting Width 12 in 305 mm
Weight 263 lb 119.3 kg
Drum Width 11 in 280 mm
Compatibility PC305, 305B PC305, 305B

See how 305 mm (12 in) Drum, Asphalt compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 305 mm (12 in) Drum, Asphalt

View More Offers