Width | 15.8 in 402 mm |
Capacity | 1.4 ft³ 40 l |
Weight | 83.8 lb 38 kg |
Base Edge Thickness | 0.6 in 16 mm |
Tip Radius | 20.1 in 511 mm |
Interface Type | Pin On Pin On |
This site uses cookies to create a better experience for you. Some of these cookies are set automatically because they’re necessary for the site to perform. Other cookies are used for functional, performance, and targeting purposes to enhance your experience by personalizing content and ads, enabling third party content and features, and enabling us to analyze how this site is used. To learn more, please visit our Legal Notices - Cookie page.
By clicking 'I Accept', you are agreeing to our use of functional, performance and targeting cookies.
Find Dealer
Find Dealer
Need help finding a Cat dealer near you? Our dealer locator provides the most up-to-date information on Cat dealers close to you. Simply enter your address and select the type of equipment you're looking for. Or, if you already know the name of the dealer you're searching for, you can type in the dealer's name for a list of locations.
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
These buckets are ideal for digging in soft to moderate ground.
Width | 15.8 in 402 mm |
Capacity | 1.4 ft³ 40 l |
Weight | 83.8 lb 38 kg |
Base Edge Thickness | 0.6 in 16 mm |
Tip Radius | 20.1 in 511 mm |
Interface Type | Pin On Pin On |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
To watch this video, please open our cookie policy and accept the use of cookies.
Open Cookie PolicyTo watch this video, please open our cookie policy and accept the use of cookies.
Open Cookie PolicyTo watch this video, please open our cookie policy and accept the use of cookies.
Open Cookie PolicyTo watch this video, please open our cookie policy and accept the use of cookies.
Open Cookie PolicyChat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy
This site uses cookies to create a better experience for you. Some of these cookies are set automatically because they’re necessary for the site to perform. Other cookies are used for functional, performance, and targeting purposes to enhance your experience by personalizing content and ads, enabling third party content and features, and enabling us to analyze how this site is used. To learn more, please visit our Legal Notices - Cookie page.
By clicking 'I Accept', you are agreeing to our use of functional, performance and targeting cookies.
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.