Severe Duty Bucket

Severe Duty Bucket 1700 mm (67 in): 568-7613

Width
67.0 in
1700.0 mm
Capacity
3.15 yd³
2.41 m³
Weight
5287.0 lb
2398.0 kg

Product Specifications for Severe Duty Bucket 1700 mm (67 in): 568-7613

See how Severe Duty Bucket 1700 mm (67 in): 568-7613 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Severe Duty Bucket 1700 mm (67 in): 568-7613

View More Offers