Severe Duty Bucket

Severe Duty Bucket 1600 mm (63 in): 577-0341

Width
63.0 in
1600.0 mm
Capacity
2.88 yd³
2.2 m³
Weight
5269.0 lb
2390.0 kg

Product Specifications for Severe Duty Bucket 1600 mm (63 in): 577-0341

See how Severe Duty Bucket 1600 mm (63 in): 577-0341 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Severe Duty Bucket 1600 mm (63 in): 577-0341

View More Offers