Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1500 mm (59 in)

Request A Price Click for Price

Key Specs

Width
59.1 in
1500 mm
Capacity
6.3 ft³
177 l
Weight
573.2 lb
260 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1500 mm (59 in)

Width 59.1 in 1500 mm
Capacity 6.3 ft³ 177 l
Weight 573.2 lb 260 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 27.9 in 709 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 1500 mm (59 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 1500 mm (59 in)

View More Offers