0.8 m3 (1.0 yd3), IT Coupler, Base Edge
New

Material Handling 0.8 m3 (1.0 yd3), IT Coupler, Base Edge

Request A Price Shop Now

Key Specs

Width
73.2 in
1860 mm
Height
50.1 in
1272 mm
Weight
1168.4 lb
530 kg

Features At A Glance

Rigid Bucket Floor

Rigid Bucket Floor

Material Handling Buckets incorporate underside support straps to extend the life of the bucket and ensure minimal wear to the wrapper sheet.
Bolt-On Cutting Edge

Bolt-On Cutting Edge

Bolt-On cutting edges ensure a ground engaging wear surface that is easily replaced when needed, prolonging the life of the bucket.
Torque Tube for Increased Rigidity

Torque Tube for Increased Rigidity

A large torque tube located on the back side of the bucket ensures that it can withstand machine forces and large capacity loads.

Product Specifications for 0.8 m3 (1.0 yd3), IT Coupler, Base Edge

Width 73.2 in 1860 mm
Height 50.1 in 1272 mm
Weight 1168.4 lb 530 kg
Length 36 in 915 mm
Capacity 1 yd³ 0.8 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler

See how 0.8 m3 (1.0 yd3), IT Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 0.8 m3 (1.0 yd3), IT Coupler, Base Edge

View More Offers