415-444 Backhoe Loaders Manual
New

Dual Lock™ Pin Grabber Couplers 415-444 Backhoe Loaders Manual

Request A Price Shop Now

Key Specs

Weight
191.4 lb
86.8 kg
Width
14.1 in
359 mm
Length
24.2 in
615 mm

Features At A Glance

Hydraulic Cylinder Lock

Hydraulic Cylinder Lock

Hydraulic cylinder lock maintains positive pressure on bucket pin, ensuring a consistent and reliable connection to your attachment.
Secondary Lock

Secondary Lock

The secondary lock is independent of the cylinder and ensures the connection of the attachment to the machine.
Visual Verification Tab

Visual Verification Tab

The visual verification tab allows the operator to visibly confirm, from the cab, that the coupler has successfully locked the attachment into place properly.

Product Specifications for 415-444 Backhoe Loaders Manual

Weight 191.4 lb 86.8 kg
Width 14.1 in 359 mm
Length 24.2 in 615 mm
Overall Height 10.9 in 276 mm
Pin Diameter 45mm-50mm 45mm-50mm
Machine Class Backhoe Loader 415-444 Backhoe Loader 415-444
Interface Type Pin on Pin on

See how 415-444 Backhoe Loaders Manual compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 415-444 Backhoe Loaders Manual

View More Offers