CW Series Couplers CW-10 Hydraulic 10 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Weight
202.8 lb
92 kg
Overall Width
15.1 in
383 mm
Machine Class
10 Ton Mini Excavators
10 Ton Mini Excavators

Overview

Quick couplers make work tool attachment changes simple and increase the utilization of an excavator.

Product Specifications for CW-10 Hydraulic 10 Ton Mini Excavators

Weight 202.8 lb 92 kg
Overall Width 15.1 in 383 mm
Machine Class 10 Ton Mini Excavators 10 Ton Mini Excavators
Overall Height 16.7 in 423 mm
Overall Length 28.1 in 713 mm
Pin Diameter 2.4 in 60 mm
Lifting Hook Capacity 3086.5 lb 1400 kg
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed

See how CW-10 Hydraulic 10 Ton Mini Excavators compares against frequently compared products.

Tools And Expert Help At Every Turn