Capacity | 0.5 yd³ 400.0 l |
Maximum Lift Capacity | 17637.0 lb 8000.0 kg |
Shell Type Options | Semi-open, Closed Semi-open, Closed |
Operating Weight | NaN lb NaN kg |
Tine Count | 5 5 |
Material Handler Minimum | 20.0 ton (US) 20.0 ton (US) |
Material Handler Maximum | 30.0 ton (US) 30.0 ton (US) |
Excavator Minimum | 14.0 ton (US) 14.0 ton (US) |
Excavator Maximum | 21.0 ton (US) 21.0 ton (US) |
Features
- Move more tons per hour with faster cycle times.
- Increase hydraulic flow capacity up to 160 percent with a new rotation system.
- Improve your overall fill factor up to 140-200 percent because of refined tine curvature.
- Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.
- Grapple life is prolonged because of lighter, force distributing cast pieces in place of welds.
- Prevent cylinders from overextending, and avert unnecessary wear on hinge points and tine tips with heavy duty, abrasion resistant upper and lower stops on the grapple's housing.
- Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear. Hinge points are cast eliminating weak points on the frame.
- Increase wear life with easy to replace, cast tine tips.
- Spend more time working with decreased maintenance time.
- Usage before first service interval is increased up to 250 percent and ground level grease points are safer and easier to use.
- Integral hydraulic components have been rerouted, decreasing tension on hoses and eliminating interference with materials.
- Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.
- An optional cylinder guard is available to protect hydraulic hoses from materials.
- Maintain a safe working environment by using the Mounting Bracket Aid which allows the bracket to stay in an upright position while installing the grapple to the machine.
- Meet your specific needs with semi-open or closed tine style options.
- Semi-open tines work best for applications where larger steel scrap or pipes and beams are being moved.
- Closed tines are optimal for smaller, shredded materials.
- GC Grapples are lighter, which make them the ideal choice for recycling applications.
- Standard Grapples have been optimized for large and shredded scrap materials.