GSM60 5-Tine Orange Peel Grapple

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® GSM Orange Peel Grapples include our largest models and sizes for a wide range of applications. With these large capacities, GSM Grapples allow you to move more while spending less.

Specifications

Units:
Tine Count 5 5 Less
Shell Type Options Semi-open, Closed Semi-open, Closed Less
Capacity 2.0 yd³ 500.0 l Less
Operating Weight 8270.0 lb 3751.0 kg Less
Maximum Lift Capacity 44092.0 lb 5000.0 kg Less

Recommended Carrier Weight

Material Handler Minimum 40.0 ton (US) 40.0 ton (US) Less
Material Handler Maximum 65.0 ton (US) 65.0 ton (US) Less
Excavator Minimum 30.0 ton (US) 20.0 ton (US) Less
Excavator Maximum 45.0 ton (US) 50.0 ton (US) Less

High Performance Less Fuel Burn

  • Move more tons per hour with faster cycle times.
  • Increase hydraulic flow capacity up to 160 percent with a new rotation system.
  • Improve your overall fill factor up to 140-200 percent because of refined tine curvature.
  • Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.

High Performance with Less Fuel Comsumption

  • Move more tons per hour with faster cycle times and larger fill factors.
  • Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.

Long Lasting Quality

  • Grapple life is prolonged because of lighter, force distributing cast pieces in place of welds.
  • Prevent cylinders from overextending, and avert unnecessary wear on hinge points and tine tips with heavy duty, abrasion resistant upper and lower stops on the grapple's housing.
  • Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear. Hinge points are cast eliminating weak points on the frame.
  • Increase wear life with easy to replace, cast tine tips.

Long and Lasting Quality

  • Grapple life is prolonged because of high quality cylinders cushioning the opening of the shells.
  • Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear.

Easy to Maintain

  • Spend more time working with decreased maintenance time.
  • Usage before first service interval is increased up to 250 percent and ground level grease points are safer and easier to use.
  • Integral hydraulic components have been rerouted, decreasing tension on hoses and eliminating interference with materials.
  • Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.
  • An optional cylinder guard is available to protect hydraulic hoses from materials.
  • Maintain a safe working environment by using the Mounting Bracket Aid which allows the bracket to stay in an upright position while installing the grapple to the machine.

Easy Maintenance

  • Integral pivot points are equipped with dust seals to protect some of the most vital parts of the grapple.
  • Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.

Options for Specific Applications

  • Meet your specific needs with semi-open or closed tine style options.
    • Semi-open tines work best for applications where larger steel scrap or pipes and beams are being moved.
    • Closed tines are optimal for smaller, shredded materials.
  • GC Grapples are lighter, which make them the ideal choice for recycling applications.
  • Standard Grapples have been optimized for large and shredded scrap materials.

Options for Your Specific Applications

  • Meet your specific needs with open, semi-open, or closed tine style options.
    • Open tines are best suited for large materials or scrap pieces.
    • Semi-open tines work best for applications where steel scrap or pipes and beams are being moved.
    • Closed tines are optimal for smaller, shredded materials.