GSM50 5-Tine, 2000-Liter Orange Peel Grapple

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® GSM Orange Peel Grapples include our largest models and sizes for a wide range of applications. With these large capacities, GSM Grapples allow you to move more while spending less.

Units:
Capacity 2.5 yd³ 2000.0 l Less
Maximum Lift Capacity 44092.0 lb 20000.0 kg Less
Shell Type Options Open, Semi-open, Closed Open, Semi-open, Closed Less
Operating Weight NaN lb NaN kg Less
Tine Count 5 5 Less
Material Handler Minimum 40.0 ton (US) 40.0 ton (US) Less
Material Handler Maximum 65.0 ton (US) 65.0 ton (US) Less
Excavator Minimum 30.0 ton (US) 30.0 ton (US) Less
Excavator Maximum 45.0 ton (US) 45.0 ton (US) Less

High Performance with Less Fuel Comsumption

  • Move more tons per hour with faster cycle times and larger fill factors.
  • Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.

Long and Lasting Quality

  • Grapple life is prolonged because of high quality cylinders cushioning the opening of the shells.
  • Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear.

Easy Maintenance

  • Integral pivot points are equipped with dust seals to protect some of the most vital parts of the grapple.
  • Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.

Options for Your Specific Applications

  • Meet your specific needs with open, semi-open, or closed tine style options.
    • Open tines are best suited for large materials or scrap pieces.
    • Semi-open tines work best for applications where steel scrap or pipes and beams are being moved.
    • Closed tines are optimal for smaller, shredded materials.