System K 2m Milling Drum (15mm spacing)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

System K standard milling drum with advanced features for surface removal or complete removal of road surfaces.

Units:
Milling Width 79.0 in 2010.0 mm Less
Tool Spacing 0.6 in 15.0 mm Less
Drum Diameter at Tips 42.2 in 1073.0 mm Less
Milling Depth (max) 13.0 in 330.0 mm Less
Number of Bits 170 170 Less
PN# of Rotor Gp with Coolant and Tools (Factory Installed) N/A N/A Less
PN# of Rotor Gp with Bits (Field installed) 529-7637 529-7637 Less

2-piece Holder System

2 piece high strength system for high horsepower demands. Components made of high strength alloyed material that is abrasion resistant. Base block and flighting integrated for accurate manufacturing and lower cost rebuild.

Taper Fit with Cylinderical Lock

Dual retention system feature with taper and cylinderical lock. No need for torqueing bolts.

Anti-rotation Tabs

Highly featured tool holder with anti-rotating design to ensure proper holder positioning.

Tooth Removal Access Features

Multiple tooth removal options. Access the back of the tooth via large punch hole. Chisel from the depression on the collor. Use manual or mechanical tools.

Excellent Cutting Pattern

System designed as left or right sided pieces to allow for optimized cutting effort and material flow delivering an excellent cutting pattern.

Reversible Paddles

Kicker paddle is reversible for extended life.