Track Asphalt Pavers AP655F L

Request A Price Find Dealer

Key Specs

Gross Power
205 HP
151 kW
Standard Paving Range - SE60 V, SE60 V XW, SE60 VT XW
3.0-6 m (9' 10" - 19' 6")
3.0-6 m (9' 10" - 19' 6")
Operating Weight - Paver Only
38449 lb
17440 kg

Overview

The AP655F L is a mid to high production, steel track paver that excels on airports runways, interstates, highways, and other large job sites. It is equipped with an extended hopper design in order to except various haul truck designs. The steel track undercarriage has been lengthened to support the 12% increase in hopper capacity and provide good flotation, excellent durability, and superb traction.

Product Specifications for AP655F L

Operating Weight - Paver Only 38449 lb 17440 kg
Operating Weight - SE60 V Screed only 7495 lb 3400 kg
Operating Weight - SE60 V XW Screed only 8973 lb 4070 kg
Operating Weight - SE50 V Screed only 7239 lb 3284 kg
Operating Weight - SE50 VT Screed only 7695 lb 3490 kg
Operating Weight - SE60 VT XW Screed only 9991 lb 4532 kg
Shipping Weight - Paver Only 37818 lb 17154 kg
Standard Paving Range - SE60 V, SE60 V XW, SE60 VT XW 3.0-6 m (9' 10" - 19' 6") 3.0-6 m (9' 10" - 19' 6")
Standard Paving Range - SE50 V, SE50 VT 2.55-5 m (8' 4" - 16' 4") 2.55-5 m (8' 4" - 16' 4")
Maximum Paving Width - SE50 VT 26.3 ft 8 m
Maximum Paving Width - SE60 V XW, SE60 VT XW 33 ft 10 m
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Maximum Travel Speed 4 mile/h 6.5 km/h
Maximum Paving Speed - With Vibratory Screed 210 ft/min 64 m/min
Inside Turn Radius 1.5 ft 0.5 m
Hopper Capacity 283 ft³ 8 m³
Maximum Paving Width - SE60 V 25 ft 7.65 m
Maximum Throughput Capacity 1433 tonnes/hr 1300 tonnes/hr
Maximum Paving Width - SE50 V 21.3 ft 6.5 m
Gross Power 205 HP 151 kW
Engine Model Cat C7.1 Cat C7.1
Fuel Tank Capacity 73 gal (US) 278 l

AP655F L Optional Equipment

Options

  • Air-ride Seat with Heat
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Friction Steering
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Oscillating Push Rollers
  • Power Folding Front Apron
  • Product Link
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References

  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices

  • SE50 VT Tamper-bar Screed
  • SE60 VT XW Vibratory and Tamper Bar Screed

See how AP655F L compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent