Backhoe Loaders 432

Request A Price Find Dealer

Key Specs

Power - Net
95 HP
70 kW
Operating Weight - Nominal
18616 lb
8444 kg
Operating Weight - Maximum
24251 lb
11000 kg

Overview

TAKE CONTROL IN A CAT® BACKHOE LOADER

The Cat® 432 Backhoe Loader provides a proven engine, operator comfort and control, a powershift transmission, an Excavator Style Boom, powerful and efficient hydraulics, three Power Management Modes, and Product Link™.

Product Specifications for 432

Power - Net 95 HP 70 kW
Bore 4.1 in 105 mm
Displacement 269 in³ 4.4 l
Ratings at 2,200 rpm - Gross Power ISO 14396 74.5 kW/101 hp 74.5 kW/101 hp
Net Torque - SAE J1349 293 lbf 397 N·m
Power Rating Conditions - No De-Rating Required Up To 7500 ft 2286 m
Ratings at 2,200 rpm - Gross Power SAE J1995 75 kW/102 hp 75 kW/102 hp
Torque Rise (net) 31% @ 1,400 rpm 31% @ 1,400 rpm
Net Power Rating at 2,200 rpm - ISO 9249 71 kW/96 hp 71 kW/96 hp
Net Power Rating at 2,200 rpm - SAE J1349 70 kW/95 hp 70 kW/95 hp
Stroke 5 in 127 mm
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Engine 3054C 74.5 kW Mechanical Turbo 3054C 74.5 kW Mechanical Turbo
Torque Rise (net) 32% @ 1,400 rpm 32% @ 1,400 rpm
Ratings at 2,200 rpm - Gross Power ISO 14396 74.5 kW/101 hp 74.5 kW/101 hp
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Net Torque - SAE J1349 294 lbf 398 N·m
Net Power Rating at 2,200 rpm - ISO 9249 70 kW/95 hp 70 kW/95 hp
Power Rating Conditions - No De-Rating Required Up To 7500 ft 2286 m
Engine C4.4 74.5 kW Electronic Turbo Intercooled C4.4 74.5 kW Electronic Turbo Intercooled
Bore 4.1 in 105 mm
Net Power Rating at 2,200 rpm - SAE J1349 69 kW/94 hp 69 kW/94 hp
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Ratings at 2,200 rpm - Gross Power SAE J1995 76 kW/104 hp 76 kW/104 hp
Reverse - 3rd 17 mile/h 27.3 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 2nd 5.9 mile/h 9.5 km/h
Reverse - 2nd 7.8 mile/h 12.5 km/h
Forward - 4th 24.9 mile/h 40 km/h
Forward - 3rd 12.3 mile/h 19.8 km/h
Reverse - 2nd 7.8 mile/h 12.5 km/h
Reverse - 3rd 17 mile/h 27.3 km/h
Forward - 1st 3.7 mile/h 6 km/h
Forward - 2nd 5.9 mile/h 9.5 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 3rd 7.8 mile/h 12.5 km/h
Forward - 5th 17 mile/h 27.3 km/h
Forward - 4th 12.3 mile/h 19.8 km/h
Forward - 6th 24.9 mile/h 40 km/h
Reverse - 3rd 17 mile/h 27.3 km/h
Forward - 4th 12.3 mile/h 19.8 km/h
Reverse - 2nd 7.8 mile/h 12.5 km/h
Forward - 6th 24.9 mile/h 40 km/h
Forward - 5th 17 mile/h 27.3 km/h
Forward - 2nd 5.9 mile/h 9.5 km/h
Forward - 3rd 7.8 mile/h 12.5 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Rear Axle - Static 58422 lb 26500 kg
Front Axle (AWD) - Static 51809 lb 23500 kg
Rear Axle - Dynamic 22046 lb 10000 kg
Front Axle (AWD) - Dynamic 19842 lb 9000 kg
Operating Weight - Nominal 18616 lb 8444 kg
Operating Weight - Maximum 24251 lb 11000 kg
Counterweights - Base 254 lb 115 kg
Counterweights - Maximum 1014 lb 460 kg
4.3 m Extendible Stick - Excluding Front Counterweight 439 lb 199 kg
Ride Control 33 lb 15 kg
Operating Weight - ROPS Capacity - Maximum 24251 lb 11000 kg
Operating Weight 18616 lb 8444 kg
4.9 m Extendible Stick - Excluding Front Counterweight 783 lb 355 kg
Loader, IT with Quick Coupler 408 lb 185 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - IT Loader with QC - MP 1014 lb 460 kg
MP Bucket (1.03 m³/1.3 yd³) - with Fold-over Forks 1896 lb 860 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - No QC - GP 1014 lb 460 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - No QC - MP 254 lb 115 kg
MP Bucket (1.03 m³/1.3 yd³) - without Fold-over Forks 1347 lb 611 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - IT Loader with QC - MP 1014 lb 460 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - IT Loader with QC - GP 1014 lb 460 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - No QC - GP 529 lb 240 kg
Counterweights - Stackable, One 529 lb 240 kg
Total Gross Weight Not to Exceed 24251 lb 11000 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - No QC - MP 0 lb 0 kg
Power-Shift Transmission Standard Standard
Cab - ROPS/FOPS Standard Standard
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - IT Loader with QC - GP 1014 lb 460 kg
Note Machine Configuration – LRC 74.5 kW engine; 4.3 m standard stick hoe; standard cab with A/C; AWD powershift transmission; 1.03 m³ MP loader bucket; 600 mm standard duty hoe bucket; 340/80-18 and 440/80-28 tires; no counterweight; 80 kg operator; full fuel tank. Machine Configuration – LRC 74.5 kW engine; 4.3 m standard stick hoe; standard cab with A/C; AWD powershift transmission; 1.03 m³ MP loader bucket; 600 mm standard duty hoe bucket; 340/80-18 and 440/80-28 tires; no counterweight; 80 kg operator; full fuel tank.
Air Conditioning Standard Standard
System Pressure - Backhoe 3626 psi 250 bar
System Pressure - Loader 3626 psi 250 bar
Pump Capacity @ 2,200 rpm 49.4 gal/min 187 l/min
Type Closed Center Closed Center
Pump Type Variable-Flow, Axial Piston Variable-Flow, Axial Piston
AWD Cylinder, One (1) Double Acting - Axle Oscillation 0.4 in 11 mm
Turning Circle (inner wheel not braked) - Outside Widest Loader Bucket 35.25 ft 10.745 m
AWD Cylinder, One (1) Double Acting - Rod Diameter 1.6 in 40 mm
Turning Circle (inner wheel not braked) - Outside Front Wheels 26.92 ft 8.205 m
AWD Cylinder, One (1) Double Acting - Stroke 4.2 in 106 mm
AWD Cylinder, One (1) Double Acting - Bore 2.6 in 65 mm
Type Front Wheel Front Wheel
Power Steering Hydrostatic Hydrostatic
Rear Axle 4.2 gal (US) 16 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Hydraulic System 25.1 gal (US) 95 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Front Axle (AWD) 2.9 gal (US) 11 l
Hydraulic Tank 11.1 gal (US) 42 l
Diesel Exhaust Fluid 5 gal (US) 19 l
Front Axle (AWD) - Planetaries 0.2 gal (US) 0.7 l
Cooling System - A/C 4.8 gal (US) 18 l
Fuel Tank 42.3 gal (US) 160 l
Transmission - Power Shuttle - AWD 4.8 gal (US) 18 l
Transmission (Powershift) - AWD 5 gal (US) 19 l
Note Travel speeds of backhoe loader at full throttle, when equipped with 440/80-28 rear tires. Travel speeds of backhoe loader at full throttle, when equipped with 440/80-28 rear tires.

432 Standard Equipment

Cab ROPS and FOPS

  • Cab, Standard

Tires/Steering/Brakes

  • All Wheel Drive
  • 100% Differential Lock
  • Hydraulic Boosted Brakes
  • Tires 26 inch

Engine/Transmission

  • Engine Cat 3054C 74.5 kW
  • Battery, 750 CCA, Standard
  • Hinged Radiator Pack
  • Forward-Neutral-Reverse (FNR) on Loader Lever
  • Eco Mode
  • Standard Mode
  • Transmission Neutralizer
  • Transmission, Four Speed Powershift

Controls

  • Controls, Pilot Joysticks
  • Pattern Selector (ISO/SAE)
  • Power Steering, Hydrostatic

Hydraulics

  • Variable Displacement Piston Pump
  • Side Shift Lock
  • Hydraulic Oil Cooler
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig
  • Continuous Flow
  • Programmable Auxiliary Flow

Booms, Sticks and Linkages

  • Stick Standard, 4.3 m
  • Transport Lock, Swing
  • Transport Lock, Boom

Other Attachments

  • External Tool Box
  • Transport Tie Downs

Electrical

  • Product Link Cellular
  • Reversing Alarm
  • Stabilizer Alarm

432 Optional Equipment

Cab ROPS and FOPS

  • Cab, Deluxe

Tires/Steering/Brakes

  • Tires 28 inch

Engine/Transmission

  • Engine C4.4 74.5 kW
  • Battery, 750 CCA, Heavy Duty
  • Engine Block Heater
  • Transmission, Six Speed Automatic
  • Transmission, Six Speed Automatic with LUTC

Hydraulics

  • Hydraulic Quick Disconnects
  • Hydraulic Lines, One Way
  • Hydraulic Lines, Two Way
  • Powered Side Shift
  • Ride Control

Booms, Sticks and Linkages

  • Stick Extending, 4.3 m
  • Stick Extending, 4.9 m
  • Hoe Quick Coupler, Mechanical
  • Hoe Quick Coupler, Hydraulic
  • Loader Quick Coupler, Hydraulic

Other Attachments

  • Counterweight, 115 kg
  • Counterweight, 240 kg
  • Counterweight, 460 kg
  • Front Fenders
  • Street Pads, Stabilizers

Electrical

  • Product Link Satellite
  • Beacon, Rotating
  • Beacon, Strobe

See how 432 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent